Search Results for m12-4f
Piezoelectric Single Axis Accelerometers | PCB Piezotronics
General Purpose Single Axis Accelerometers. Motion of a rigid body can be characterized within six degrees of freedom. Providing mechanical excitation to simulate this motion as may be encountered in the real world can entail a variety of test machines. There are various pound/force vibration shakers for structural testing.
Piezoelectric Triaxial Accelerometers | PCB Piezotronics
General Purpose Triaxial Piezoelectric Accelerometers Triaxial accelerometers provide simultaneous measurements in three orthogonal directions, for analysis of all of the vibrations being experienced by a structure. Each unit incorporates three separate sensing elements that are oriented at right angles with respect to each other.
Model VO622A01 | PCB Piezotronics (en)
About PCB® PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Model 483C30 | PCB Piezotronics
Model 483C30. Add to Quote. Product Description. Specifications. Documents & Downloads. 8-channel, line-powered, ICP®/charge sensor signal cond., gain, Ethernet, ext. cal., selectable input ground isolation. Included internal calibration signal for end-to-end testing of output cable to data aquisition system.
Model 2050E09-FS | PCB Piezotronics
Model 2050E09-FS:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power, internal DC field power s
Model 357A64 | PCB Piezotronics
Model 357A64 Add to Quote Product Description Specifications Documents & Downloads UHT-12™, Charge output accel, high temp to +1200 F, 1 pC/g, 1000 g, 0.46 inch cube, stud mount, with screw tabs, to 10k Hz, case isolated
Model 352B | PCB Piezotronics
Model 352B:High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to 10k Hz, 10-32 top conn.
Model 070A33 | PCB Piezotronics
Model 070A33:Patch panel, 32-channel, rack mount, (32) BNC jack inputs, (32) IDC pin inputs, (2) DB-50 male outputs
Model 608M50 | PCB Piezotronics
Model 608M50:Low power, industrial ceramic shear ICP® accel, 100 mV/g, 1.5 to 10k Hz, top exit, 10-ft integral cable, single point ISO 17025 accredite
Model 3711F1110G | PCB Piezotronics
Model 3711F1110G:Platinum Stock Products; Single Axis MEMS DC accelerometer, 135 mV/g, 10 g, 1/4-28 4-Pin Plug
Model 480C02 | PCB Piezotronics
Model 480C02:Platinum Stock Products; 1-channel, battery-powered, ICP® sensor signal cond., unity gain, BNC input/output conn.
Model 333B32 | PCB Piezotronics
Model 333B32:Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side conn., adhesive mount
General Purpose Piezoelectric Accelerometers - PCB
General Purpose Piezoelectric Accelerometers Piezoelectric accelerometers offer tremendous versatility for shock and vibration measurements. These rugged sensors can withstand adverse environmental conditions. A wide variety of configurations are available to support multiple application requirements. Specialty units are also available through mechanical or electrical design modifications or ...
Model 003A20 | PCB Piezotronics
Lead Time for 31-50 is 10 Dys. Product Description. Specifications. Documents & Downloads. Low noise coaxial cable, blue TFE jacket, 20-ft, 10-32 plug to 10-32 plug. Cable assembly consists of the following components: Model 003 cabling. Model EB connectors.
Model JTLD352C03 | PCB Piezotronics
Model JTLD352C03:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 side conn. ground isolated, TEDS 1.0
Model 256HX-10 | PCB Piezotronics
Model 256HX-10:Accelerometer, IEPE, 10 mV/g, ±500 g, -67°F to +257°F, isolated, 10-32 mounting stud, top connector, 4 grams
Surface Microphones | PCB Piezotronics
Surface Microphones. Surface Microphone are used to measure true surface pressure and noise. The surface microphone and pad design are optimized for confined spaces and to reduce wind induced noise during testing. Video: Surface Microphones.
Model 221B02 | PCB Piezotronics
Model 221B02:Link ICP® quartz force sensor, 100 lb comp., 100 lb tension, 50 mV/lb
Model 7284A-20K | PCB Piezotronics
Model 7284A-20K:Accelerometer, PR, 20,000 g, triaxial, lightly damped, screw mount, 4 ft low noise cable, 5V excitation
Model 108A04 | PCB Piezotronics
Model 108A04. Add to Quote. Product Description. Specifications. Documents & Downloads. Hydraulic pump ICP® pressure sensor, 30k psi, 0.15 mV/psi (long life integral diaphragm) Measurement Range: 30000 psi (207000 kPa)