Search Results for m2 connector
2M805 HIGH SPEED CONNECTORS - Amphenol Aerospace
The 2M805 High Speed Series of connectors is ideal for use in USB 3.0, eSATA and other high speed databus applications where space is limited. These connectors utilize Fluoropolymer inserts that are optimized for high speed capability. Multiple standard insert arrangements are available. This series features self-locking plugs with
es8-pn | Amphenol Global Search | Amphenol
Search Results for es8-pn news boeing and amphenol | Amphenol Global Search | Amphenol Search Results for news boeing and amphenol Aerospace - アンフェノールジャパン株式会社 Amphenol Aerospace 40-60 Delaware Ave Fax: 39-02-93254444 Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol ...
RF Connector - amphenol-antennas.com
RF Connector AC-12ST-NM-F N Male Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
1.00mm Pitch FFC/FPC - F516/F526 Series - Amphenol CS
CONNECTOR. F516/F526 series connectors are 1.00mm pitch right angle ZIF flex connectors with front flip mechanism, and . surface mount termination. These connectors feature a height of 2.00mm and come in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The connectors
SMA PCB Through Hole Straight Plug 50 Ohm | 132133 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 132133 HFSS 3D Comp Model (Size: 774 kb ) 132133 STP 3D Model (Size: 344 kb ) 132133 PDF Customer Drawing (Size: 52 kb) 132133 HFSS 3D Comp Model (Size: 2625 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
NanoRF Female VITA 67.3 Backplane Contact for .047 Cable
VITA Connectors 9341-80005 Add to compare list Datasheet. Customers Also Viewed. Use this Connector & Design a Custom Cable Assembly! Part # 8351-40001 NanoRF Male VITA 67.3 Plug-In Contact for .047 Cable Available Inventory: 248. 8351-40001 VITA Connectors 8351-40001 Add to compare ...
Model 113B28 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.16 oz (4.5 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 26 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70548-12G STP 3D Model (Size: 241 kb ) 031-70548-12G PDF Customer Drawing (Size: 102 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
BT High Temperature Connectors - Amphenol Aerospace
BT-RA Connectors: BT-RA connectors meet the applicable requirements of Class A connectors to MIL-C-5015D and will operate continuously at temperatures up to 1000°F (537°C). Intermateability and interchangeability with MIL-C-5015 connectors is assured.
387TV - Size 7 connector - アンフェノールジャパン株式会社
* For connectors with Quadrax and differential Twinax contacts please omit the ‘S’ corresponding to 200°C compatibility. Quadrax contacts and differential Twinax contacts are +175°C maxi compatible. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ...
C 091 A/B/D Series - Amphenol Sine
Circular connectors with plastic bayonet coupling and plastic back shell. Contacts: 2 to 8, 12 and 14, IP 40 when properly mated. 24 C 091 D Circular connectors with metal screw coupling and metal back shell. Contacts: 3 to 8, 12 and 14, IP 69K / IP 67 / IP 65 when properly mated. Shieldable. Connectors are compliant with AISG-standard 40 C 091 D+
What Torque Specification do I apply? - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Server & Storage Connectors | Amphenol
Amphenol has a wide range of storage connectors to support industry-standard interfaces. We offer micro SATA connectors for solid state drives, high speed eSATA connectors, and also an array of other flexible interconnect designs.
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
SV's newest 30° angled Surface Mount PCB Connector. Achieve Edge-Launch-like electrical performance from anywhere on the board! 2.92mm series available.
USB 3.0 is now suitable for industrial applications - Lutze
The cable version is available with seven different cable lengths: from 0.3 to 5.0 metres. On the front side the panel connector is equipped with a protective cover, which when closed complies with the standards of the protection class IP 65. The LÜTZE USB 3.0 panel connector operates with a nominal voltage of 5V (AC/DC) up to a maximum of 30 V.
ZIPLINE COPLANAR CONNECTORS - Amphenol CS
connectors enable coplanar card extender applications or Zone 3 connections between a front board and rear transition module in ATCA ® systems. The offering provides flexibility in the number of differential pairs per column to address signal density, connector profile or airflow requirements. AirMax VS connectors configured
B04P 3J1B1AA180 1110 | Amphenol Global Search | Amphenol
97-3106a-14s-1 | Amphenol Global Search | Amphenol SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs 132203-14. SMA Panel Mount Jack 2-Hole Flange 50 Ohm 0.018 Slot 132163-11. ... 97-3106A-24-19S YES CONNECTOR, ELECTRICAL PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number ...