Search Results for m30-03e-b-1-t
Model 915A01 - PCB
º5î¥ ÎÝ« ƒ & 1z z mç!ÁN%° ™fJƒÐ&p8N ô »P ûuÒ*EtÎñ BiR•fÁ ^ýF}Ç’ˆ .b$êß RsòÀ Wò +¯ã ãåò’M !2 û d¡Qæ¢\†Á %Ø] ÷ ¡» ÷© « ’ÇöØ h Ha3 Í? »a8{}\’#Eˆ˜ô¨$“ÀU ¿TËÀ8¢®±Ì õ R œ„Àm¤àÇ ´ øcÃEöB·® j@·Ná÷ \D Ÿ1 Qò ý-É|E :IüÍeŽpÙ÷v æf Æ 0Nq FÊÀ ...
8580-5000-02 - Model - XMA Corp
b size 3ht76 cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev apply before / after processing 1 1 manufacture or sale of other 1/16/19 1/16/19 x3 b 4 roughness this drawing incorporates mil-std-100 & 1000 drawing practices per ansi-y-14.5 material: break / r of .003" to .0005 ...
6.0 ± 0 - SV Microwave
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown ...
WBX065X18Fx00(1) - Amphenol Antenna Solutions
WBX065X18Fx00(1) - Amphenol Antenna Solutions
SENSORS FOR ENVIRONMENTAL TESTING - pcb.com
10CFR50 Appendix B. PCB sensors are capable of testing MIL-STD-810 and MIL-STD-461. If you require compliance to a product or application specific standard (such as RoHS, European CE Marking, or US test requirement MIL-STD-740-2) which was not mentioned, please contact the factory for additional information. ...
SMPM Male PCB Edge Launch Connector, 2 Port, FD
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
SMPM Female Cable Removal Tool 500-32-010 - SV Microwave
1.5 lbs : Withdrawal Force - FD 6.5 lbs : Axial Misalignment .010” Max : Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
BDO Series Fiber Splice Pedestals (-EG & -EB)
Note: Add a “T” suffix to the end of any part number above to include a 4″x9″ splice tray (Example: BDO 5-EGT). Add a “V” after “E” of part number for vault mount base and hardware. Accessories. 97-FIBR24TRAY. Charles 4"x9" splice tray for 12 or 24 fibers. UMB102A.
5863110 - Amphenol Antenna Solutions
5863110 - Amphenol Antenna Solutions ... 5863110
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 á9 †—ÌÀ à I†§" ...
SMPM Male PCB Edge Launch Connector (Pre-Tinned), SB
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 370000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
PRODUCT DATA DRAWING - SV Microwave
within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 1732-6012 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17225&model
úÐY ‘qX3m¹+Õú÷ Ê g×;Rj'±®Eä°dÊ~ûó ±BýÏ0ŽŸB.z\¼ö’{ Ôå¹S ’7ά[“ ÍT«f‚€: /"z³™ àÎä† Ûn1y˜üœ _Ò߬V^Q)ÈÞ%ƒ½ !r‹ï÷ûƒ è{Ô .¹` ª ×”°:æ>}ÙgµáŽ .ét°øÃp:€ § ÆPr-¼'ÍǬÄ-•hŸ¥|iG‹Çy;m» r>bÈÚÝ´ CD¸7LR `À©Lg@AnÈý-¤ŒÁÃç¬ $Å E‚ôÚ’ 8C À ...
RUGGED MULTI-CHANNEL RS-422
%PDF-1.4 %âãÏÓ 1432 0 obj > endobj xref 1432 52 0000000016 00000 n 0000002095 00000 n 0000002258 00000 n 0000006632 00000 n 0000007224 00000 n 0000007263 00000 n 0000007378 00000 n 0000007907 00000 n 0000008020 00000 n 0000008105 00000 n 0000008707 00000 n 0000010350 00000 n 0000010761 00000 n 0000010881 00000 n 0000011249 00000 n 0000011677 00000 n 0000012029 00000 n 0000012438 00000 n ...
at06-12sa-rd01 | Amphenol Global Search | Amphenol
AT06-2S-LED24XX AT SERIES, 2-WAY, PLUG, LED, 24V, CLEAR END CAP, BLACK BOD Y A1-RELEASE CUSTOMER DRAWING 01MAY15 ORION 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 ... at06-12sa-ec01 ...
ATTESTATION D'EXAMEN UE DE TYPE EU TYPE EXAMINATION CER TIFIA TE - PCB
EN 60079-0:2012 + Al 1:2013 EN 60079-1:2007 EN 60079-31:2014 9 Le signe eXa lorsqu'il est place a la suite du numéro de 'attestation, indique que cet appareil est soumis aux conditions particulières d'utilisation, mentionnées dans l'annexe de cette attestation. 10 Cette Attestation d'Examen UE de Type concerne uniquement
6.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
Operation Manual T-Series Analog - Temposonics
T This symbol is used to point to situations that may lead to material damage, but not to personal injury. 2. Safety instructions 2.1 Intended use This product must be used only for the applications defined under item 1 to item 4 and only in conjunction with the third-party de-vices and components recommended or approved by Temposonics.
12.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : SMA Straight Male ( SF2911-60172 ) SMA Bulkhead Female ( 2944-6001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O ...
BA1312-3 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 163-171, 5.1dBi, N Female