Search Results for m30-03e-b-1-t
MKS10T01 - amphenol-antennas.com
7 37310012 nut-hhcs galv 1/2 17 8 8500-352 screw, 1/2-13 x 1in hhcs 12 9 660-017-1-003 screw, 1/4-20 x .75, hhcs (hex) 2 10 660-017-1-004 nut, 1/4-20, hex nut 2 11 660-017-1-002 washer, 1/4,split lock washer 2 12 h05007 hex/oct 65 deg bracket adaptor 2 13 h05115 bolt, 1/2-13 x 9" head head, galv 4 tilt indicator chart a 0° b 1° c 2° d 2.8 ...
AT04-08PB-P028 8-way receptacle, (1) 3 pin busbar=13 amps - Amphenol Sine
AT04-08PB-P028 8-way receptacle, (1) 3 pin busbar=13 amps (1) 5 pin busbar=26 amps, nickel plating, keyed B, black. Comparable to PN# DT04-08PB-P028
Piezoelectric accelerometer - pcb.com
1. Low-end response of the transducer is a function of its associated electronics. 2. hort duration shock pulses, such as those generated by metal-to-metal impacts, may excite transducer resonance and cause linearity S
Piezoresistive triaxial accelerometer - PCB
1.Positive acceleration along 1, 2 and 3 axes (x,y,z) (in the directions engraved on the cover) will cause positive change in output voltage for each sensor. 2.Busing the (3) black wires is recommended before making resistance or voltage measurements.
Features
%PDF-1.4 %âãÏÓ 1297 0 obj > endobj xref 1297 68 0000000016 00000 n 0000002496 00000 n 0000002674 00000 n 0000005012 00000 n 0000005128 00000 n 0000005243 00000 n 0000006311 00000 n 0000006795 00000 n 0000007416 00000 n 0000007614 00000 n 0000007752 00000 n 0000007865 00000 n 0000007978 00000 n 0000008535 00000 n 0000009174 00000 n 0000009637 00000 n 0000010197 00000 n 0000010226 00000 n ...
Level Plus - temposonics.com
3 Manual de interfaz DDA Serie LP 1. Información de contacto Estados Unidos General Tel: +1-919-677-0100 Fax: +1-919-677-2343 Correo electrónico: info.us@mtssensors.com
Data Sheet EH CANopen - temposonics.com
I 2 I Temposonics® EH CANopen Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
High Frequency Product Family - XMA Corp
A B O U T T H I S P R O D U C T. DC-110 GHz. Includes attenuators, power dividers, couplers, DC blocks, and terminations. Offers 2.92, 2.4, 1.85, and 1.0mm connectors. Industry leading VSWR. Driven by in-house designed . and fabricated. resistive chips. XMA's high frequency products are the ideal solution for.
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION - SV Microwave
scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf0930-6200-xx the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077
PRODUCT DATA DRAWING - SV Microwave
within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-1979-1980 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
12.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMP Female QB ( 1221-40049 ) 2.92mm Straight Male ( SF1511-60071 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T ...
Amphenol Aerospace
Amphenol Aerospace AMPHENOL CORPORATION Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 www.amphenol-aerospace.com 21-33121-463
-NOTE- Instruction - CMPH-9500 INSTALLATION GUIDE - Charles Industries
030-300377 Rev. A Section CMPH-95-X-801 - CMPH-9500 INSTALLATION GUIDE - 2 0316P2 Table 1 (Continued) -Insta lling a New CMPH Enclosure 18. h Placethered-plasticbagorsheet.
HPG12P14SRT153T | 3000W EnergyEdge™ X-treme | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of 3000W EnergyEdge™ X-treme, part number HPG12P14SRT153T
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf0930-6200-xx the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1518 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;Ž¥$-š>ÐÒÚf#‘ )Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à !{Œß(J˜Œ@FœX Ì i ø™QÍW/G0x%€1 E Œ.€†Ÿâ ”ÑÄ0 ½ zP Œ4a\Ãh ? âcøé Œþ Ñ/ ?zç-rn criR J¨ØŤWD#½bó,ÿ} o Oß íŸ Ä0 í Þ ...
Temposonics
Sensorelektronikgehäuse Edelstahl 1.4305 (AISI 303); Option: Edelstahl 1.4404 (AISI 316L) Flansch Siehe „Tabelle 1: TH Stabsensor Gewindeflansche“ auf Seite 7 Sensorstab Edelstahl 1.4306 (AISI 304L); Option: Edelstahl 1.4404 (AISI 316L) Messlänge 25…1500 mm Mechanische Montage Einbaulage Beliebig
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Type Ro@25°C Material Beta A B d t Number W Systems 25/85 in mm in mm (mW/K) (sec.) RL3504-31.2-73-K 50 D7.3 3468 0.370 9.40 .130 3.30 7.5 45 RL4006-29.7-85-K 50 D8.5 3772 0.430 10.92 .150 3.81 9.0 40 RL4005-116-95-K 200 D9.5 3965 0.430 10.92 .140 3.56 9.0 40 RL4004-175-97-K 300 D9.7A 3972 0.430 10.92 .130 3.30 9.0 40 ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 46496 06/17 GPF
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 1:1 see notes see notes n/a smpm female to smpm female for .085 cable assembly