Search Results for m30-03e-b-1-t
Solid State Remote Power Controller E-1048-S6 - El-Cab
www.e-t-a.de Solid State Remote Power Controller E-1048-S6... 2 1730 5 10 20 1000 100 10 1 0.1 30 Trip time in ms I (A) current limitation I N 20 40 1000 100 10 1 0.1 60 Trip time in ms I 80 I (A)) N current limitation 0.5 A and 1 A 2 A and 4 A Technical description Status indication Dimensions Connection diagram Typical time/current ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
ALUMALITE BACKSHELLS - amphenolpcd.com
ZN Aluminum Alloy/ Black Zinc Nickel ZN Aluminum Alloy/ Black Zinc Nickel
Dipole Arrays 7129405 - amphenolprocom.com
Model Product No. Frequency; Corner reflector 380-430 MHz: 7129405: 380 - 430 MHz: Add to quote: Galvanised steel parallel bracket 32-60mm (PAIR) 0300120/00
SMA Male to SMA Male 24" Cable Assembly for .047 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
AB-AU08FL-AUFL-QD001: X-Lok Mini Size | Amphenol LTW
AB-AU08FL-AUFL-QD001, ALTW’s X-Lok mini size connectors (support metal) are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. It's the best M12 alternative solution. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
NTC Type A990 Series - amphenol-sensors.com
mic needle with 3 ft (1 m) extension leads of #28 GA PVC wire. For use in various laboratory temperature measurements. Type A990P Standard sub-assembly encapsulated into vinyl cath-eter tubing with #28 GA PVC wire extension leads, for use in various commercial applications. Amphenol
Installing the Sensor - amphenol-sensors.com
Jumper Settings for Non-Display (a) and Display (b) Units Note: Example b shows outputs of CO2 — 4-20 mA and CO2 — 0-10 V, humidity— 4-20 mA, and active temperature — 0-5 V. Amphenol Advanced Sensors 6860 Cortona Dr., Suite B Goleta, CA 93117 www.amphenol-sensors.com Basic Installation for Display Units 1.
AB-BD02FR-BDBR-QD005: X-Lok Standard Size | Amphenol LTW
AB-BD02FR-BDBR-QD005, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Mid Bulk Cable, Blue, Sold Per Meter - gemeco.com
CSA: CMX-OUTDOOR-CMG LL54185 75°C, AWM I/II A/B 80C 300V FT4; NMEA: NMEA 2000® Approved; IEC: IEC-61162-3; Specifications. Brand: ...
pc04e-10-6p | Amphenol Global Search | Amphenol
Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. 1203-15B - PC04E-10-6P Connector 1203-15C - PT02E-12-8P Connector 1203-15D - PC01E-12-8P Connector NOTES: [1]Nominal.
SENSOR SIGNAL CONDITIONER - PCB
[1] User adjustable, factory set at 4 mA ( ± 1.0 mA). One control adjusts all channels. [2] Typical. [3] The low frequency tolerance is accurate within ±20% of the specified frequency. [4] Frequency tolerance is within ± 5% of the specified value. [5] Contact factory for other available frequencies.
3782-6525-FQ-DB - Sheet1 - XMA Corp
b c d 3 2 1 revisions rev description approved eng appr. checked drawn decimals inch [mm] unless otherwise specified manufacture or sale of other sq. in 3782-6525-fq-db 2/15/17 these drawngs and specifications are the property of xma corp. or omni spectra and shall not be reproduced, ...
NOTES: 336209-13-XXXX - amphenolrf.com
4.0:1 2 2 amphenol connex length and tolerance (see tables) see notes mohan 18-mar-14 tnc bulkhead jack, ip 67 compliant to micro coax plug terminated, using 1.32 mm cable, various lengths mohan 18-mar-14 b.c. gleissner 27-mar-14 e a release to mfg. 23-sep-10 -- kr b see sheet 1 25-oct-10 2113 kr c see sheet 1 05-jul-11 2193 hr d see sheet 1 17 ...
MEMS Pressure Sensor Solutions – Industrial Applications
•T P1300, P1302 – low pressure die products • P2701 – high-performance low pressure die • P2705 – small-size low pressure die • P162, P330 – catheter pressure die • P330B – catheter pressure die with solder bumps *Future Products • PT1907 – integrated pressure and temperature harsh media sensor die (DV samples)
DAS - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Filters - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.