Search Results for m30-03e-b-1-t
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
3 Temposonics® MH-Series MH4 Plus CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
Temposonics T
M Threaded flange with flat-face, M18×1.5-6g T Threaded flange with raised-face, ¾"-16 UNF-3A GB with pressure fit flange J Housing material stainless steel 1.4305 (AISI 303), rod material stainless steel 1.4301 (AISI 304) Pressure fit flange Ø 21 mm, Ø 12.7 mm rod, 800 bar
Amphenol Antenna Solutions
7 Tilt 1 304(t=1) 8 Square Neck Bolt (M8) GB/T12 4 304 9 Spring Washer (M8) GB93-87 5 304 10 Tilt Washer 1 5052(t=1.5) 11 Lower Mounting Bracket 1 Q235A t=4 12 U Clamp 2 1 Q235A t=4 13 Clamp 2 Q235A t=5 14 Hex Bolt (M12×150) GB5783-86 4 35 (Hot Galvanizing) 15 Plain Washer (M12) GB97.1-85 4 304 ...
c3fa1-nasj-c01e6 | Amphenol Global Search | Amphenol
17e-1725-2 | Amphenol Global Search | Amphenol They serve versatile applications like datacom, industrial, automotive, consumer, and military. 0.80mm, 1.00mm, 1.27mm, 1.50mm, and 2.00mm pitch signal connectors in board-to-board complement 2.50mm, 3.00mm, 4.20mm and 5.70mm power/hybrid offerings on wire-to-board that are rated up to 23A per contact.
Model 333B35
R"ŒèŠ :‘ DxŽ‰B#ªKºî Ð@ÑÙ ¡h oHŽ‚„E¶Öˆ£´D áP`¡4Ô&ƒ  ÍB‚g¸ d@ a h2 ˆ0B 0 ¤ ì ³±´ŸÙeXT Á ‹N { A² Ô 6j § dá ¢:.¤ý"sª×¢1ál& N‚ 0 L& 0T @ A‘Æw pµXÓ¸M¤Ú ¥nH ^é JÈŠº¶…†Pä& ˜A ¬ à A¦ -4Ó' ‚a j ƒA‘Ù â>c#æ¤GË¢Dh)Pd …XTïÓmz‚ ¤í2 ƒµ ž Ô&Ò ...
Model Number - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20220516135153-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 102 /Height 82 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R /Filter ...
2.92mm Female to Female Flange Mount Adapter, 2 Hole, with Screws
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Amphenol Aerospace
%PDF-1.2 %âãÏÓ 15 0 obj /Linearized 1 /O 17 /H [ 581 193 ] /L 210837 /E 131444 /N 2 /T 210419 >> endobj xref 15 9 0000000016 00000 n 0000000526 00000 n 0000000774 00000 n 0000000994 00000 n 0000001102 00000 n 0000001122 00000 n 0000001146 00000 n 0000000581 00000 n 0000000754 00000 n trailer /Size 24 /Info 14 0 R /Root 16 0 R /Prev 210409 ...
WBX085X10Fx00(1) - Amphenol Antenna Solutions
WBX085X10Fx00(1) - Amphenol Antenna Solutions
WBX065X17x050(1) - Amphenol Antenna Solutions
WBX065X17x050(1) - Amphenol Antenna Solutions
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
SMPM Male Thread-In Connector (.012"), FD - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 37 0000000016 00000 n 0000001246 00000 n 0000001343 00000 n 0000001627 00000 n 0000001753 00000 n 0000003275 00000 n 0000003406 00000 n 0000004471 00000 n 0000005607 00000 n 0000006696 00000 n 0000007630 00000 n 0000007757 00000 n 0000008891 00000 n 0000010093 00000 n 0000011131 00000 n 0000011200 00000 n 0000011300 00000 n 0000045561 00000 n ...
1.85mm Female Connector for .085 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
TS3P 1/4" Phone Plug, Stereo, 90°, Plastic Backshell, Nickel
Comparable to PN# NP3X, NP3C-1/4 Phone Plug, Stereo, 90°, Plastic . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2911-60172 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1
Assembly Instructions-C12 Amphenol Triax BNC, 180˚ Polarit
DD~¯÷þ «# ä©]ô"-{ÿëÐ' t èÖ3’ Vêˆ gUûßø'TðB ûnÊ°Ê ªu*£êÒÌ´%8Ó¤þï‚ ïXOÝ/ÓOWÿ¯ÛëÚ¶•}D iý·××ûõ4Wþ w®Á©  A ¥¯¯z¸D]l ½R j® D r µ”wVvh äu!¢ ¯ÓO`ƒàŒ×Õ]»ì2 ¡ÏE - 0iD gd¦ D ¿Úôé„ y C#_ÈÇ †ùiÓ' Ú ,2N#¢áN¹:'ÍŒ ˆ+! œN _Ú
Jumper Cable - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 346 0 obj > endobj xref 346 49 0000000016 00000 n 0000001746 00000 n 0000001920 00000 n 0000003001 00000 n 0000003610 00000 n 0000004097 00000 n 0000004541 00000 n 0000008105 00000 n 0000011259 00000 n 0000014468 00000 n 0000016905 00000 n 0000020009 00000 n 0000022556 00000 n 0000024082 00000 n 0000025673 00000 n 0000025785 00000 n 0000025899 00000 n 0000026023 00000 n ...
Evaluation of R-VPX product to VITA 72 vibration levels
} L Kö³ pâ öcQø¸ë ¯…@ó‘Ë 6¾0FšÉK E‰@‡ \bì‡F‚Õ ;® ÁÅ¡ + ·Ž A ÁÀÚÑÑÀ((¨Ñ â0°uif 0‡ Èfr J‡FÀù@Ê4¢ ¤ŠQ ‚™L‘$ÁF ÉŽ `Ô€D$: T2€8 (¢ ¤ &3e40g€H¦4 Ê c ˆU l‹ & ¨É ’@¥°aú¦K ç¸ >O Z§ ÄFठÁ Àð Å›IžÑ‹ñ8óVfq¦(&.¦kL[ 3žº¸?ÞgbM cttWÈa†³ Ä÷X ...
Portable Cord - TPC Wire and Cable
Super-Trex® Ultra-Gard™ Portable Cord. Super-Trex® Ultra-Gard™ Portable Cord is highly flexible, rated for extra-hard usage, and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.