Search Results for m30-03p-b-2-s
Model 378A04 MICROPHONE AND PREAMPLIFIER, LOW NOISE, 1/2 FREE ... - PCB
80 0.2 Pa Shop Noise 94 1 Pa Large Truck 100 2 Pa Jackhammer 120 20 Pa Airplane Take-Off 140 200 Pa Threshold of Pain At very high-pressure amplitudes, the microphone’s diaphragm will start to distort the measured sound pressure. The maximum rated sound pressure level of a microphone is expressed as the amplitude at which
18.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
data analyst | Amphenol Global Search | Amphenol
- Advanced Optical Modules - MPO Data sheet - Application Notes - C2 AOM Ordering Guide. Overview. MPO cassettes are available in either a standard type A or type B polarity with the wiring flipped inside the modules. Type A uses straight-through wiring (pin1 to pin1) and type A (key-up to key-down) MPO adapters. Type B uses crossover wiring ...
NTC Type NDP - amphenol-sensors.com
B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10 2000 2 3540 ± 1% 257 (125) NDP202C2R1 NDP202C2R2 NDP202C2R3 NDP202C2R5 NDP202C2R10
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
B A3 - amphenol-sine.com
33.2 Ø35.4 Ø34.7 of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive
REVISION HISTORY REV DESCRIPTION DATE - NRN 48367 06/24 PRODUCT DATA ...
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1138-4073 www.svmicrowave.com title: proprietary the information contained in this drawing
18.0 ± 0.2 - SV Microwave
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
MEDICAL EQUIPMENT CONNECTORS & ASSEMBLIES - Amphenol CS
USB 2.0; Micro USB 3.0 & 2.0; Mini USB 2.0 BergStak HS™ • Pitch: 0.80 mm • Speed: up to 32Gb/s HEALTHCARE Din • Pitch: 2.54 mm • DIN 41612 standard • ≤622Mb/s MEDICAL IMAGING & ROBOTIC SURGERY D-Sub • Standard • High Density • Power • Cable Connector • Accessory Millipacs® • Pitch: 2.00 mm • Speed: up to 25Gb/s
NTC Type NDP - amphenol-sensors.com
B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10 2000 2 3540 ± 1% 257 (125) NDP202C2R1 NDP202C2R2 NDP202C2R3 NDP202C2R5 NDP202C2R10
PRECISION INDUSTRIAL ICP® ACCELEROMETER - pcb.com
[2]The high frequency tolerance is accurate within ±10% of the specified frequency. [3]Typical. [4]Zero-based, least-squares, straight line method. [5]1/4-28 has no equivalent in S.I. units. [6]Stainless steel armor jacket over twisted shielded pair.
Temperature - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Charles Fiber Pedestal Replacement Parts
A B Component Description BDO203-EG BDO204-EG BDO205-EG BDO 6-EG Dome, outer (A) Dome, for square base, self latching lock, 811 warning label 97-DOME206RPLKT 97-DOME208RPLKT 97-DOME21030RPL 97-DOME12RPL Base, square, replacement (B) Base, drop channel, drop channel plug, moisture barrier sheet 80-001880-F 80-001881-F 80-001882-F 80-001883-F
1.85mm Male to Female Adapter SF1133-6010 - SV Microwave
The RF series 1.85mm Male to Female Adapter SF1133-6010 with superior features and specifications. Explore the product and contact us today!
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXmoÓH þŽÄ q €SÙìû®ùrWRS*ÑRšw:l[ ‰]œ„Ré~üÍ® ×q †S+U^{fžy{f¶ } Á‰„H ®#PÒ ’I"8ƒÂÁ'È ã7Š 'V 3‚DZ ~fTýÕ«!ô^ `ŒDQ à ᧸ e41 †oƒ T #M ×0 ó£a| ¿‡á?0ü âáãGï½EÎ-aL.M A »˜ôŠh¤Wlžåo Ð w|úöhÿ¤ à ...
PRODUCT DATA DRAWING REV DESCRIPTION - REL. NRN 46256 09/14/21 SEE PDM
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1211-40114-40116 www.svmicrowave.com title: proprietary the information contained in this ...
Combiners - amphenolprocom.com
The broad variation of Amphenol Procom Combiner s are also widely used in the A viation - (ATC: Airport traffic control), the M ari ne- T elecom- (Mobile/ Cellular networks) markets, and also in very H azardous E nvironment s as seen in the M ilitary and defense segment, at wind turbine farms and on oilrigs at the se a.
rt0w01210pnh-k | Amphenol Global Search | Amphenol
rt0w01210pnh-k三维数模 | Amphenol Global Search | Amphenol B RT0W01210SNH-K 02 11 MRF 10SEP13 NONE C-ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products/883e5758-1021-4380-b7cd-b1cd00590a12","id":"883e5758-1021-4380-b7cd-b1cd00590a12","productNumber":"TM270W ...
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...