Search Results for m30-04e-a-1-s
172190 | Amphenol Global Search | Amphenol
Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172190 HFSS 3D Comp File (Size: 3700 kb ) 172190 STP 3D Model (Size: 342 kb ) 172190 PDF Customer Drawing (Size: 33 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 172190 HFSS 3D Comp File (Size: 669 kb )
amphenol 28-21s | Amphenol Global Search | Amphenol
Search Results for fpc inmeta:gsaentity_divisions=amphenol%20fci FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides a low profile and compact solution while maintaining high-speed ...
life cycle | Amphenol Global Search | Amphenol
Amphenol’s High-Performance COM-HPC Connectors The connectors support advanced interfaces, including PCIe Gen 5, delivering data rates of 32 Gb/s, which increases the application life cycle and reduces data transfer rates from becoming a bottleneck.
Compression Connectors - Amphenol Antenna Solutions
Amphenol offers a full range of compression connectors for many different brands of cable. Tech-friendly tools make the jumper installation easy, and Amphenol’s all-metal design ensures excellent long-term performance.
Quality Assurance Clauses - Borisch
1 PRF-001, Rev. 36, 11/21/24 Quality Assurance Clauses CLAUSE DESCRIPTION REVISION DATE CLAUSE 1 QUALITY SYSTEM REQUIREMENTS 10/10/18 A) Sampling procedures, when used, must comply with ANSI/ASQC Z1.4 or ANSI/ASQC Z1.9 (latest revision) or equivalent and must have an Accept on Zero plan. B) The supplier must maintain a “Lot Control System ...
Model 645b01 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
amphenol conec | Amphenol Global Search | Amphenol
CONEC offers circular connectors in the in the sizes M8, M12, 7/8“ and Round24. ... Amphenol’s Max-M12 connector in-line mated pair can withstand 444 N of connector-to-cable retention forces and contact retention forces to 110 N. Housed in an HDM 12 EX impact resistant metal or plastic shell, the in-line mated pair is available as a 90 ...
malawi | Amphenol Global Search | Amphenol
Amphenol's BergStak® 0.40mm is a compact board-to-board connector on 0.40mm pitch with stack heights of 1.5mm and 4.0mm with 10 up to 100 positions. The contact lock function and the shock-absorbing ribs on the housing make this connector highly suitable for high vibration applications.
Model 132B38/ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Duplex Filters DPF 2/6-SHT-... - AMPHENOL PROCOM
The DPF 2/6-SHT-… is a 6-cavity duplex filter for duplex radiotelephones. This duplexer is delivered in a low band version type DPF 2/6-SHT- L, tunable within 175 - 200 MHz, medium band version type DPF 2/6-SHT-M, tunable within 200 - 230 MHz and a high band version type DPF 2/6-SHT-H, tunable within 230 - 260 MHz.
Feststationsantennen - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Contact us. Find a distributor; US: ussales@amphenolprocom.com; Denmark: info@amphenolprocom.de ...
GNSS Combination Antennas ProNexus - AMPHENOL PROCOM
Can be configured as 9-in-1, 10-in-1, 11-in-1, and 12-in-1; In-built 4x4 MIMO LTE antenna (617 - 960 MHz and 1710 - 3800 MHz) Up to 6x6 MIMO WIFI 6E 2.4/4.9-7.2 GHz; GNSS antenna for GPS L1, Glonass, Beidou and Galileo. No diplexer needed. The ProNexus provides antennas for multiple technologies and multiband routers.
10317324f001 usb connector | Amphenol Global Search | Amphenol
Product Series Connector Type Vehicle Inlet Cable Voltage Rating Cable Accessories Modification ER T1 VI 20 02 W (001) 1. Product Series ER 2. Connector Type T1 Type 1 (SAE J1772) 3. Vhicle Inlet VI Vehicle Inlet 4. Cable Voltage Rating 20 20A (Cable Rated Voltage:1000VAC) 40 40A (Cable Rated Voltage:1000VAC) 80 80A (Cable Rated Voltage:1000VAC ...
Model 352M229 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 56044 ...
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 4011-00044 www.svmicrowave.com title: proprietary
Technical Information | PCB Piezotronics
Download technical information on PCB's products . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
Base Station Antennas
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Base Station Antennas
Model 353M319 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Marine CXL 150-1LW-SS-R/... - AMPHENOL PROCOM
CXL 150-1LW-SS-R/s : ≤ 1.5:1 CXL 150-1LW-SS-R/l : 146 - 163 MHz ≤ 1.5:1 146 - 165 MHz ≤ 1.75:1 CXL 150-1LW-SS-R/h : 156 - 174 MHz ≤ 1.5:1 155 - 175 MHz ≤ 1.75:1: Bande Passante: 18 - 21 MHz depending on model: Protection Antistatique: Toutes les parties métalliques sont mises à la terre (le connecteur indique un court-circuit)