Search Results for m30-04e-a-1-s
Model 2132E | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
heavymate | Amphenol Global Search | Amphenol
box header connector inmeta:gsaentity_divisions%3damphenol ... -C22.2 No. 107.1-01 for general use power supplies and features 300 W of maximum power, 52 V of DC output and a maximum current input of 10 A. Amphenol’s connectors and junction boxes offer the highest voltage and current ratings in the PV market.
SMA Male Connector, R/A for .141 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
QMA Jack to SMA Jack Adapter 50 Ohm Straight | 930-100A-51S - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Low Pass Filters LPZ 1900 - AMPHENOL PROCOM
1 dB Cut-Off Frequency > 2150 MHz: VSWR: 1.5:1: Stop Band Attenuation > 60 dB: Mechanical; Connection(s) N(f) Dimensions: 110 x 40 x 36 mm: Weight: Approx. 0.08 kg / 0.18 lb. Environmental; Operating temperature range-30 °C to +80 °C: Ordering Designations. Model Product No. LPZ 1900: Contact for availability:
21-33836-21 (PLUG) Transition Adapter, Plug, Quadrax Type High Speed ...
A 1. Cut cable for assembly of transition adapter plug. B 1. Strip cable jacket to expose cable outer braid as illustrated. Ends must be cut cleanly and at right angles to the axial plane of the cable. Cable must not be deformed while making cuts. C 1. Slide crimp bushing, large diameter end first, over cable braid until
Marport
The company will distribute Marport’s full product line of catch control and net monitoring sensors, echo sounders, current profilers and sonar for the world’s fishing fleet. General Manager Gunnar Grimsson who joined the company in February 2017 will head Marport Norway AS. Grimsson has more than 15 years of experience in the fisheries ...
Active Incar Temperature Sensor - Amphenol
30.0 kW ±1.2% B (0/50) 3887K ±1% Operating Temperature Range-40°C to 85°C Storage Temperature Range-40°C to 85°C Response Time < 10 seconds (25°C to > 85°C in OIL) Housing Material PP-(GF+TD)15 NTC Part Number TC330S39FB Weight 29.5 grams/piece Air Flow Volume Minimum 1.2 m/s (at 23 ±5°C, 13.5 ±0.1V), inlet Operating Current
Transmetteurs de niveau magnétostrictif pour liquide avec technologie ...
Level Plus ® Tank Slayer Manuel d'utilisation I 3 I 1. Coordonnées États-Unis Services généraux Tél. : +1-919-677-0100 Fax : +1-919-677-2343 E-mail : info.us@mtssensors.com
Amphenol Assembletech
1. PCIe Gen5 2. PCIe Gen6(can be upgrade to PCIe Gen6) 3. 56G PAM4 4. 112G PAM4(can be upgrade to 112G PAM4) Product Environmental Compliance 1. RoHS2.0: Compliant 2. China RoHS: Yes 3. REACH SVHC: Yes. 4. Low-Halogen Status: Not Reviewed Packing Per Amphenol‘s Site Operating Procedure #SOP-708 REV 2
n112a2 | Amphenol Global Search | Amphenol
n112a2-001-nt3g | Amphenol Global Search | Amphenol 50 Ω DC - 11 GHz 1.3 (-18 dB) Max. 1500 VRMS Max. 5000 MΩ Min. 1.5 mΩ Max. 0.2 mΩ Max. Description TNC Straight Plug to TNC Straight Plug, LMR-200 TNC Straight Bulkhead Jack to TNC Straight Plug, LMR-200 TNC Straight Bulkhead Jack to TNC Right-Angle Plug, LMR-200 TNC Straight Front Mount ...
Datenblatt E-Serie ER IO-Link - Temposonics
Auflösung1 5 µm, 10 µm, 20 µm, 50 µm oder 100 µm Zykluszeit Standard-Einzelpostionsmessung: Sensoren mit einer Messlänge ≤ 1000 mm: 1 ms Sensoren mit einer Messlänge ≥ 1000 mm: 2 ms Erweiterte Einzelpostionsmessung: 4 ms Linearität ≤ ±0,02 % F.S. (Minimum ±60 μm) Messwiederholgenauigkeit ≤ ±0,005 % F.S. (Minimum ±20 μm)
12.0 ± 0.2 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to 2.4mm Straight Male 12" Cable Assembly for Ø.085 Flexible Coax
Feststationsantennen - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Contact us. Find a distributor; US: ussales@amphenolprocom.com; Denmark: info@amphenolprocom.de ...
www.charlesindustries.com
%PDF-1.4 %âãÏÓ 472 0 obj > endobj xref 472 56 0000000016 00000 n 0000001831 00000 n 0000001945 00000 n 0000003116 00000 n 0000003255 00000 n 0000003396 00000 n 0000003825 00000 n 0000004358 00000 n 0000004708 00000 n 0000005247 00000 n 0000005513 00000 n 0000005698 00000 n 0000005898 00000 n 0000006089 00000 n 0000006203 00000 n 0000006230 00000 n 0000006859 00000 n 0000007115 00000 n ...
Worldwide Locations and Contact Information Amphenol MCP
No. 1 Ren Min Gong She, Jing Yang Rd. West City Industry Park QuJing Economic Development Zone, YunNan Province, 655000 China T: 0874-8902724 Email: [email protected] Antennas; Moving Mechanisms; Micro Coax Cables; MIM (metal injection molding) MCP-SZS: Amphenol Shenzhen Sales Office
News | LID Technologies
This year we are celebrating LID’s 20th anniversary! This milestone represents two decades of dedication, innovation, and unwavering commitment to our customers and community. Since. Read More » Achieving Excellence in Automotive Cybersecurity (R155): Our Journey to ISO 21434 Certification
SMA Male Connector, R/A for .085 Cable - SV Microwave
SV Microwave introduced the SMA Male Connector, R/A for .085 Cable M39012/80B3101 with threaded coupling. Check out the technical specs now!
Composite - Amphenol PCDAmphenol PCD
Reduces assembly’s magnetic signature. Ideal for harsh environments. Protects against corrosive fluids, high vibration, and high temperature. Offering QPL, custom solutions, and commercial types. View More. Documents; Applications; M85049-88-89-90-Band-Lock-Adapter-Composite. View; Download;
ST850 Paddlewheel and Valve Kit - Gemeco
Thru-hull spares kit for S850, ST850. Note: Not for Raymarine ST600 or ST800. ST850 uses a secondary screw down cap. Contains: 1 paddlewheel and shaft, 4 O-rings, 1 valve sleeve