Search Results for m30-04e-a-1-s
FAQ - Amphenol Socapex
Aktuelle Seite 1; Seite 2; Seite 3; Seite 4; Seite 5; Seite 6; Seite 7; Seite 8; Seite 9... Letzte Seite 27; Nächste Seite '' Kontakt +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Frankreich. Unterstützung in der Fußzeile. Unterstützung. FAQ; Technische Unterstützung;
FLS710N3S03 3 Position Jam Nut Receptacle, Socket, Shell Si
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
QUAD658CW000L Archives - Amphenol Antenna Solutions
QUAD658CW000L Archives - Amphenol Antenna Solutions
Omni Antennas 7513150 - amphenolprocom.com
Approx. 1.8 kg / 3.97 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Diagram and Mounting. Radiation Pattern. E-Plane | 160 MHz . Radiation Pattern. H-Plane | 160 MHz . Ordering Designations. Model Product No. Frequency; 3db colinear: 7513150: 154 - 166 MHz: Add to quote ...
MA212L27 - Amphenol Antenna Solutions
MA212L27 - Amphenol Antenna Solutions ... MA212L27
c031-4237-1000
Title: c031-4237-1000.ps Created Date: 8/29/2003 2:44:21 PM
main | Bronze Lock Nut Screw
Bronze Lock Nut Screw. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Combiners - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com .
PRODUCT DATA DRAWING - SV Microwave
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
power: 1 watt (power input derated linearly from 25c to .5 watts at 125c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ disengagement: 2 in-lbs. product data drawing performance impedance 50 ohms freq. range dc to 40.0 ghz material body, insert, ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMPM Female QB (3221-60004 ) SMPM R/A Female ( 3222-40005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1.
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52689 07/23 SEE PDM
vswr: 1.39:1, dc to 32 ghz insertion loss: see table product data drawing sv p/n l (in) insertion loss db max. 7012-1066 6.00 1.52 7012-1067 12.00 2.62 table i date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
6.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMA Bulkhead Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMP-047-FBSMA-060 DRAWN 2022-10-18 11:43:07.
2CMA101967R1000 3P+N+E Industrial Plug. Replaces Part# 416E - Amphenol Sine
2CMA193235R1000 3P+N+E Panel Mounted Socket Outlet, Unified Flange, Angled. Replaces Part# 416RAU6. Comparable to PNs# GW62210H,415-6,F51S333,1227,510,412.1667,488146 ...
Sine Systems - www.sineco
50 FT-OVER = +18" / -1" 10A UL 2237 POWER SIGNAL CURRENT (MAX) VOLTAGE (MAX) 600VAC 5A 30VDC 20A UL 2238 POWER SIGNAL 600VAC/DC 5A 600VAC/DC. Title: G:SharedAmphenol Customer DatasheetsVersaBOSS_DatasheetsMCC-P30166-A1.dwg Author: mforce Created Date:
ip67 | Amphenol Global Search | Amphenol
I 6 I Temposonics® EP2 CANopen Data Sheet c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile b Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)*
| Amphenol Socapex
Conectores de E/S traseiros. Série 38999; Conectores Ethernet, USB e de ecrã robustos; 2M Micro Miniatura; Acessórios; PT/451 - 26482 Série I; Série RFM; SL 61 E SOCA; Conectores PCB. Conectores PCB traseiros. Conectores PCB de elevado desempenho; Conectores PCB da série HE7-HE8-HE9;
MS3106F 14S-6P - MS3106F14S-6P - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.