Search Results for m30-05e-b-1-s
Solder-On PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to 2.92mm Straight Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO.
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 53405 11/23 DATE APPROVED
scale: 14:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 3211-40170 www.svmicrowave.com title: 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 2) all dimensions are after plating.
B TYPE - Amphenol Sine
b a5 none 1 1 plug, 3 socket, at series 19.0 18.4 cavity "b" cavity "a" cavity "c" requires contact 6 retention wedge aw3s standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a ...
IDS-106 Amphenol
DC connector with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications. As an evolution of AIST’s well-known H4 connector, the Amphe-PV H4 Plus™ includes the same excellent durability, the same Amphenol-compatible mating configuration, Amphenol’s low resistance RADSOK® contact technology,
aca- | Amphenol Global Search | Amphenol
12 0.085 M39029/102 & M39029/103 3 GHz 8001-4102 8001-4104 16 0.047 SMPS 65 GHz 9921-40001 SF9911-60001 20 0.047 SV20 40 GHz 2041-40001 2051-60001 20HD 0.047 SV20 40 GHz 2041-40002 2051-60002 Below is a chart depicting SV’s size 8, 12, 16, and 20 D38999 contacts across cable type, series, frequency range and part number.
ATHP062S25EL-S1-BLK 2 Position EMC Plug with High Voltage I - Amphenol Sine
ATHP062S25ELB-S2-BLK 2 Position EMC Plug with High Voltage Interlock Loop, B Key, 4.8-5.8mm Cable Range, Black. Contacts ordered separately. REQUEST A QUOTE. ATHP062S25ELC-S1-BLK 2 Position EMC Plug with High Voltage Interlock Loop, C Key, 6.5-7.5mm Cable Range, Black. Contacts ordered separately.
BXA-70063-8CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 18.1 dBi, Fixed Tilt (0°, 2° or 5°), 2405 mm (94.7 in)
4G/5G Omni Mobile Antennas ProShotG - amphenolprocom.com
Frequency: 617 - 698 MHz: 698 - 960 MHz: 1710 - 4200 MHz: 4200 - 7200 MHz
CUT070X06F06s0BR Archives - Amphenol Antenna Solutions
CUT070X06F06s0BR Archives - Amphenol Antenna Solutions
6.0 ± 0 - SV Microwave
C O N N E C T O R S : SMA Straight Male ( SF2911-60172 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N ...
power blade | Amphenol Global Search | Amphenol
PwrBlade is a power distribution connector system that combines power and signal contacts in a single connector. It is ideal for robust power connections to embedded AC/DC power supplies or for board-to-board connections in servers, storage enclosures and communications equipment.
SMA Female PCB Edge Launch Connector, 4 Legs - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to VITA 67.1/2 SMPM Plug-in Contact 18" Cable Assembly for Ø.047 Flexible Coax
2.92mm Female PCB Thru-Hole Connector - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
B260 50/200kHz, 1kW, w/ FB, Si-Tex 8-Pin, DT - airmar-emea.com
1 kW. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders. Operating at 50 and 200 kHz, the narrow, 6° beam at 200 kHz provides excellent target resolution and crisp images of fish holding ...
type | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
PRODUCT DATA DRAWING DESCRIPTION
6) dia.’s on common centers to be concentric any reproduction in part or as a whole interpret dimensions and tolerances date approved scale: 12:1 surface area: dwg. no. material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. sv microwave, inc is prohibited. n/a sheet 1 of 1 b
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses