Search Results for m30-05e-b-1-s
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60001 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max
AF2161225.1.0 B243-2彩色电动英文.psd - Amphenol Antenna Solutions
AF2161225.1.0 B243-2彩色电动英文.psd - Amphenol Antenna Solutions
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com
Telaire T19501 Humidity & Temperature Sensor - amphenol-sensors.com
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 13:1 sv microwave, inc. see notes see notes n/a notes: 1. for a footprint recommendation specific to your pcb, please
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor ...
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to 2.92mm Bulkhead Female 18" Cable Assembly for Ø.047 Flexible Coax
Secure Locking SMPS RF Connectors | SV Microwave
SV Microwave’s secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high ...
SMALL CELL PIPE FLANGE MTG - Amphenol Antenna Solutions
minimum of 6.00" 4.66" 2" - 4" customer mtg pipe antenna base plate, orientation can be set from 0-360 connector side view isometric view 5 2 8 7 1 6 3 4 exploded view
BMA Female to SMA Female Adapter, 2 Hole - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
MICROPHONE AND PREAMPLIFIER - PCB
S C O R P O R A T I O P N C B P I E Z O T E Y R O N I C S , IN . SENSORS FOR RESEARCH DEVELOPMENT. ACOUSTICS . MTS SYSTEMS CORPORATION. www.PCB.com info@pc.com 800.828.880. SPECIFICATIONS. Model Number EX378B02; Acoustic Specifications Sensitivity at 1000 Hz: 50-26 (± 1.5 dB) mV/Pa dB re 1.5 V/Pa:
U77A1114300T - SFP | Amphenol
Amphenol is one of the leading manufacturers of SFP. Contact us today for more details of SFP, part number U77A1114300T
8551-80 Power Supply (48Vdc, 2.5A) - Charles Industries
1. GENERAL 1.1 Document Purpose This document provides general, installation and testing information for the 8551-80 (Issue 1) 48Vdc Power Sup-ply. The 8551-80 is shown in Figure 1. 1.2 Equipment Description The 8551-80 power supply provides filtered, regulated 48Vdc output. The maximum current output of the 8551-80 is 2.5 amps. This unit is UL ...
TTA-UMG101H - Amphenol Antenna Solutions
TTA-UMG101H - Amphenol Antenna Solutions ... TTA-UMG101H
Section I: General Quality Assurance Requirements Applicable To All ...
a=0, r=1 as the acceptance criteria. B. Calibration – NIST During the performance of this order, the Seller must maintain a calibration system in accordance with BS/EN ISO/IEC 17025-2005 or ANSI Z540.1-1994 and records on inspection gauges and equipment used for product acceptance traceable to the National
FIRST RELEASE Sep.15,2015 Drack Tommy - Amphenol Sine
B MB7CKN0600-Sx A1 11 Drack Sep.15,2015 NONE C-Sep.15,2015 Drack Tommy 24.9 Item Part number Cable OD Range 1 2 3 MB7CKN0600-S1 MB7CKN0600-S2 MB7CKN0600-S3 7.5~11.0 mm 11.0~14.5 mm 14.5~17.0 mm NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: INSULATION INSERT: PA66,UL94 V0 SEAL: VITON, SILICONE, EPDM HOUSING BODY: ZINC DIE CAST, NICKEL PLATED
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
B SIZE DWG. NO. SCALE: 9:1 SV Microwave, Inc. SEE NOTES SEE NOTES N/A BMMA MALE EDGE MOUNT NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: 1411-60007.PDD Author: SV_MICROWAVE\dlopresti (DLOPRESTI1109) Created Date:
00158220202 - Amphenol Air LB
Tools for contacts | 1 product(s) 00111220025 Tool Insertion / Extraction Contacts #20 (1720 connectors) Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49 ...
Features - amphenol-antennas.com
1 of 13 ELECTRICAL SPECIFICATIONS R1 Frequency Range MHz (1x) 696-960 Frequency Sub-Range MHz 696-806 806-960 Polarization --- (1x) ±45° Gain dBi 14.1 15.0 Azimuth Beamwidth (3 dB) degrees 74° 69° Elevation Beamwidth (3 dB) degrees 11.7° 9.7° Electrical Downtilt degrees 0-12° Impedance Ohms 50Ω VSWR --- < 1.5:1 Passive Intermodulation
5780400RDx* Archives - Amphenol Antenna Solutions
5780400RDx* Archives - Amphenol Antenna Solutions