Search Results for m30-05e-b-1-s
L-1102-8.fm - Amphenol Aerospace
MS90555 C 32 4 12 S Y 1 23456 7 See code below: 1. MS Numbers MS90555 designates wall mount receptacle (power source) MS90556 designates straight plug MS90557 designates cable connecting receptacle without coupling ring MS90558 designates wall mount plug with coupling ring (equipment end) 2. Shell Finish
REVISION HISTORY REV DESCRIPTION DATE V673-NANO-BP-10-X
pn: 9341-80005 qty: 1 18-8 stainless steel 2-56 mounting screws qty: 3x .188" long, 3x .250" long v673-nano-bp-10-x 5/64" allen driver qty: 1.050" allen driver qty: 1.100" slotted driver qty: 1 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
7689306 - Amphenol Antenna Solutions
7689306 - Amphenol Antenna Solutions ... 7689306
Circular Connectors | Products - Amphenol
Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234. These connectors offer high reliability, are waterproof as well as wear- and vibration-resistant. They are also approved according to VG95234 version B (marine bronze) and VG95234 version J (zinc-tin).
m85049 | Amphenol Global Search | Amphenol
M85049 /10 -10 W SERIES SLASH # DASH # FINISH 10: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A Accessory Shell Size DASH # Connector Shell Size A Ø Max. B Ø Max. C REF. G Max. Cable Range Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm 08 05 8 0.62 15.67 2.13 54.10 1.54 39.22 0.96 24.31 0 ...
6177108N - Amphenol Antenna Solutions
6177108N - Amphenol Antenna Solutions ... 6177108N
CUSTOMER OUTLINE DRAWING - Amphenol RF
s.hsieh 08-apr-15 scale: 7.0:1.0 sheet 3 of 3 title mcx crimp plug (for rg-178b/u,196a/u approved date cable) amphenol date connex 08-apr-15 engineer s.duan material-date 08-apr-15 drawn r.mao finish drawing no. 252127 item no. 252127 part no. 252127 recommended cable stripping dim's notes:
Amphenol Canada Corp.
sheet 1 rohs compliant s.semenov b product drawing (ear 13713) tbd k.l this document contains proprietary information and such information may not be disclosed to others for p-musb-2d11-0x4bp dust cover for drawing k.boutros may04/06 may04/06 03554 3:1c drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. musb type b connector,
Hybrid-Couplers - Amphenol Antenna Solutions
Hybrid-Couplers - Amphenol Antenna Solutions
BXA-70063-8CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 18.1 dBi, Fixed Tilt (0°, 2° or 5°), 2405 mm (94.7 in)
MA411D00 - Amphenol Antenna Solutions
MA411D00 - Amphenol Antenna Solutions ... MA411D00
CX045X13M00 Archives - Amphenol Antenna Solutions
CX045X13M00 Archives - Amphenol Antenna Solutions
BXA-70063-8CF-EDIN-2 Archives - Amphenol Antenna Solutions
BXA-70063-8CF-EDIN-2 Archives - Amphenol Antenna Solutions
B TYPE - Amphenol Sine
b a5 none 1 1 plug, 3 socket, at series 19.0 18.4 cavity "b" cavity "a" cavity "c" requires contact 6 retention wedge aw3s standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a ...
10174399 | Amphenol Global Search | Amphenol
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. 10174399 -120kalf 10174393-120KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 20pin A Coding.
L I S T A m p h e n
1 1 A2 RT061412P*HECxxR ECO-MATE RM,PLUG, SIZE 14,12POS,PIN,END CAP,REDUCED WIRE SEALS A1 - RELEASED DRAWING Jun-10-20 Flan MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows:
Operation Manual R-Series V PROFINET IO RT & IRT - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT O I 6 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
RET Field Guide Icon - Amphenol Antenna Solutions
The Amphenol RET Field Guide Icon provides quick access to essential information for troubleshooting and configuring antenna systems.
Thermometrics Thermal Runaway Detection - amphenol-sensors.com
Thermometrics Thermal Runaway Detection - amphenol-sensors.com
rj45 | Amphenol Global Search | Amphenol
What is Category-8 and when did it debut on the market? Category-8, also known as CAT-8, represents the most up-to-date and best-performing of the “Cat Cable” family of Ethernet Patch Cable standards. Category-8 was fully ratified by the ANSI TIA/EIA standards committee TR43 working group under 568-C.2-1 in 2016.