Search Results for m30-05m-b-2-s
Model TLD086D20 | PCB Piezotronics
2.0 in: 5.1 cm: Hammer Length: 14.5 in: 37 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1:
Leap | Products - Amphenol Aerospace
VITA compliant: 66.1, 66.2, 66.4, 66.5, 67. Usable in SOSA-aligned systems. Technical Information Electrical Pad Layout Block Diagram. Documents Complementary Products Request Quote. Electrical Pad Layout. OBT Pad Layout (view through the transceiver on host board connector) / DNC = Do Not Connect .
Thermo-Trex® 200-HD Single Conductor Cable - TPC Wire
FT-2 Flame Rating. 600 V. Max Conductor Temperature 200°C. Cold Temperature Rating -60°C. Applications. Abrasion. Extreme Temperature. Flexing. Part Numbers. Part No. (BLACK) Part No. (WHITE) Part No. (RED) Conductor Size CONDUCTOR STRANDING AMPACITY NOMINAL O.D. inches WT. PER 1000' inches Shielding Type; 441018BLK: 441018WHT: 441018RED: 18 AWG:
LUSB319300 | Harsh Connector | Amphenol
LUSB (Lockable USB) Connector Series, Input Output Connectors, Lockable USB 3.0, Right Angle, 9 Positions, Blue Color Insulator Housing
Field Tunable VHF and UHF Wideband Mobile Antennas - PCTEL
Outstanding bandwidth performance – VHF and UHF; Field tunable; Rugged compact design – Thick-wall housing, double-sealed for maximum weatherproofing; Stainless steel spring option offered with select models
B TYPE - Amphenol Sine
2. modifications: reduced diameter wire seal 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
Active Optical Cable HDMI - Amphenol Socapex
In the copper version, the performance of the HDMI 2.0 protocol decreases from 5 meters. Our HDMI 2.0 AOC (Active Optical Cable) is a plug-and-play hybrid cable with copper for the power supply and fiber
NETBridge+ Automotive Ethernet Connector System - Amphenol CS
NETBridge+® Automotive Ethernet Connector transmits up to 100Mb/s and 1Gb/s (100BASE-T1, 1000BASE-T1), upgradeable to 10Gb/s for automotive applications.
00170470502 - Amphenol Air LB
SIM - EN4165 series 2 connectors. SIM - EN4165 series 2 connectors - Plugs; SIM - EN4165 series 2 connectors - Receptacles; SIM - EN4165 series 2 connectors - Backshells; SIM - EN4165 series 2 connectors - Accessories; SIM - EN4165 modules for Aero. Modules for crimped contacts; Optical modules (high speed) RJ45 Ethernet modules (high speed)
Model 351B41 | PCB Piezotronics
Model 351B41:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C)
Amphenol
N – Normal (A, B) Style Contact Type S – Female P – Male Cable Lengths (in whole) - 7 - 711 Series R.T. Couplers R.T. Couplers, Flying Lead Termination Technical Data The 711-6000-X and 711-6001-X R.T. Couplers conform to the requirements of MIL-STD-1553B. Features Include:
Model TLD393B05 | PCB Piezotronics
Model TLD393B05:Overview: Seismic, miniature (50 gm), ceramic shear ICP® accel., 10 V/g, 0.6 to 450 Hz, 10-32 top connector with TEDS IEEE 1451.4
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
REVISIONS - Amphenol Sine
( x = a,b,c,d keys ; * = all modifications) 5. see sheet 2 for other key arrangements 6.contact size and rear seal wire range: 7. plug is supplied with dust cap 8. mating torque requirement: 25 - 28 in-lb [ 2.82 - 3.16 nm ] 9. all dimensions are for reference use only interface seal arc16-70sa-p013 shown only m4 hex 8 5 reduce seal,yellow 6 ...
Amphenol Adronics
1. Aceptación: Esta Orden de Compra debe ser aceptada por escrito por el Vendedor.Si por alguna razón el Vendedor no aceptara este pedido por escrito, el envío de los bienes solicitados por el presente, la prestación de cualquier servicio solicitado en virtud del presente o la aceptación de cualquier pago por parte del Vendedor en virtud del presente o cualquier otra conducta del Vendedor ...
7041380 - Amphenol Antenna Solutions
7041380 - Amphenol Antenna Solutions ... 7041380
ac-cp000382 | Amphenol Global Search | Amphenol
S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2 HC HC18C-S32-2 Terminal Type
EU DECLARATION OF CONFORMITY (DoC) - adronics.com
EN 303 345-2 V1.2.1 EN 303 345-3 V1.1.1 EN 303 345-4 V1.1.1 . RED Notified Body: The notified body UL Verification Services Inc, 0984, performed an assessment of Article 3.1a, Article 3.1b and Article 3.2 and issued the EU-Type Examination certificate _____.
VNTBR11Z2001SR | Ve-NET™ | Amphenol
Amphenol is one of the leading manufacturers of Automotive Ethernet connector. Contact us today for more details of Ve-NET™, Part number VNTBR11Z2001SR
SMPM Female Connector, R/A for .047 Cable - SV Microwave
Check out the SMPM Female Connector, R/A for .047 Cable 3269-4001 product line and experience the real RF performance. Meet the product specs now!