Search Results for m30-05m-b-2-s
emi-wind-lok-amphenol-industrial
Amphenol® Application Note IAN-113 www.amphenol-industrial.com EMI Wind-Lok BACKGROUND Sensitive devices in the Control System can draw interference
Rugged Accessories Archives - Amphenol PCD
The post USB 2.0 & 3.0 Tactical Cordsets appeared first on Amphenol PCD. USB 2.0 & 3.0 Tactical Cordsets The post RJ45 Tactical Cordsets appeared first on Amphenol PCD .
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Generatoren für Fahrzeuge
2 Kommunikation • Luxusbusse • Reisezüge • Pferdetransporter • Luxus-Wohnmobile • Ferienhäuser • Mobile Häuser Freizeit Reise Fischer Panda Generatoren liefern Energie weltweit für eine Vielzahl von Anwendungen in unterschiedlichsten Bereichen der Fahrzeugindustrie. • Mobile Kommunikationssysteme • Grenz- und Zollüberwachung
Video on Assembling & Disassembling Mini-D RF Product
SV's High Performance RF Adapters Are Now In Stock! February 04, 2025. details. SV Microwave's SMPS Spring Bullets Are Now In Stock! February 04, 2025. details. SV Microwave's VITA RF Test Cable Assemblies Are Now In Stock! January 24, 2025. details. View All News. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn.
FSMA 905-Stecker mit Rändel FSMA 905-Connector with knurl
≤ 0,25 dB ≤ 0,2 dB ≤ 0,15 dB Ferrulen-Bohrungs-Ø Ferrule hole Ø 128 μm 128 μm 127 μm Ferrulen-Material Ferrule material Arcap AP1D Zr0 2 Zr0 2 Ferrulen-Stirnflachengeometrie Ferrule surface plan nach Politur flat after polishing Steckzyklen Mating cycles 500 1.000 1.000 Betriebstemperatur Operating temperature-40 °C –+85 °C ...
COLOR PART NUMBER GREY AHDC169-TM BLACK AHDC169-TMBLK - Amphenol Sine
2. all components are rohs compliant. 3. all dimensions are for reference use only. a1 release customer drawing 06nov13 jarry #8 stud grey black ahdc169-tm ahdc169-tmblk color part number part number chart
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Videobox Monitor - el-cab.com.pl
typisch 350 cd/m2 typisch 95 cd/m2 typisch 500 + 12 V (6 – 20) V-20 °C bis +66 °C -20 °C bis +70 °C typ 250 mA typ 550 mA 2,1 A 75 Ω 0,7 – 2 Vss siehe Gerätezeichnung 0,7 kg EMV: E1 10R-03 5700, CE, FCC, RoHS Brandschutznorm: 95/28/EG Beurteilung des LCD Technische Daten Zur Beurteilung der TFT-LCD auf max. zulässige
RT07103W3SNH03 Receptacle, Jam Nut, 6 (3+3) Position, Femal
RT07103W3SNH03 Receptacle, Jam Nut, 6 (3+3) Position, Female, Shell Size 10, with Silicone Seal
Housings with IP67 protection class - アンフェノールジャパン ...
2 locking levers Climatical Characteristics Climatic category IEC 60068-1 40/100/21 Temperature range IEC 60068-1 - 40 °C / + 100 °C Upper temperature IEC 60512-6; Test 11 i + 100 °C / 1000 h Lower temperature IEC 60512-6; Test 11 i - 40 °C / 16 h Mechanical Characteristics Mechanical operation IEC 60512-5; Test 9 a 500 cycles ...
Declaration - svmicrowave.com
The product(s) and/or articles* contained within the product(s) CONTAIN the following SVHCs in amounts more than 1,000 ppm. SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023
www.kayeinstruments.com
%PDF-1.7 %âãÏÓ 1095 0 obj > endobj 1127 0 obj >/Encrypt 1096 0 R/Filter/FlateDecode/ID[]/Index[1095 65]/Info 1094 0 R/Length 129/Prev 2320796/Root 1097 0 R/Size ...
TFlex - アンフェノールジャパン株式会社
Attenuation at Frequency A= K1 √FMHz + K2 FMHz K1 .630 .330 .210 1.156
ATP04-6P 6-Way Receptacle, Male Connector - Amphenol Sine
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool
FSMA-Kupplung mit Sechskant FSMA-Adaptor with hexagonal
2, geschlitzt Zr0 2, split Steckzyklen Mating cycles 500 1.000 1.000 Betriebstemperatur Operating temperature -40 °C / +85 °C Lagertemperatur Storage temperature -40 °C / +90 °C Befestigungsart Fixing ¼-36 UNS-2A . 23,50 EUROMICRON . Title: PowerPoint-Präsentation Author ...
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
Pollack Expo – 2022 - Amphenol
Contact: Amphenol Sincere Industrial Product Ltd. 7673 Cserkút, Batvölgyi út 3. Hungary +36-72/998-690 info at amphenol-asip.com
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration