Search Results for m30-06e-b-2-s
Accelerometer Mounting Accessories | PCB Piezotronics
1/2 Inch Preamplifier. Array Microphones. Externally Polarized Mics. 1/4 Inch Microphones. 1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature. Low Frequency.
TRIO - Amphenol Antenna Solutions
Vertical Beamwidth (-3 dB) 7.3° 7.2° 6.7° 5.5° 5.0° 4.0° Electrical Downtilt Range 0-10° 0-12° 0-10° Intra Band Isolation > 30 dB, > 28 dB from 0° to 2° tilt > 30 dB > 28 dB from 0° to 2° tilt > 30 dB > 28 dB from 0° to 2° tilt Isolation Between Bands > 30 dB > 30 dB > 30 dB Upper Sidelobe Rejection (20° sector above main beam)
B RT0W71210S*H B1 - Amphenol Sine
S Silver Plated 5Um (for Machined Contacts) F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”) G30 Gold Plated (Thickness 30µ”) Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces Reel, 3000 Pieces
Tower-Mounted-Amplifier - Amphenol Antenna Solutions
Tower Mounted Amplifiers are cost-effective solutions for extending cell coverage and capacity in cellular networks by improving uplink gain.
ALUMALIGHT BACKSHELLS - Amphenol PCD
S:Straight A:90 B:45 S:Self Lock K: MIL-DTL-38999 Series I & II L: MIL-DTL-38999 Series III & IV Table A Table A Table B (Omit for none) BACKSHELLS TABLE-A (Con.) Shell Size E MAX. F MAX. G MAX. S (No of Slots) Inch mm Inch mm Inch mm Inch mm 8 1.417 35.90 1.01 25.07 1.16 29.50 0.170 4.31
Veratron GO Plus - Gemeco
Position accuracy is 2.5 miles with a clear sky view, while heading is rated at 0.3° and velocity at 0.16 fps. Veratron GO Data and GO Plus+ operate with the new Bluetooth 5.0 gateway. They offer 50 data channels at 2.4 GHz with seven simultaneous PIN-protected connections. The pairing range is an impressive 525'.
DPF20102711TR | Display Port | Amphenol
Enhanced full size Display Port, UHBR20 Right Angle, Surface Mount, without flange, 30μin gold
Amphenol B RT06104S*HEC* B1
S Silver Plated 5Um (for Machined Contacts) F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”) G30 Gold Plated (Thickness 30µ”) Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces Reel, 3000 Pieces
Continuous Vibration Monitoring and Protection of Critical Equipment - PCB
2 IMI Sensors Toll-Freein USA 800-959-4464 716-684-0003 www.imi-sensors.com 4-20 mA Output Integrated Vibration Sensors & Transmitters Two-wire, Loop-powered, 4-20 mA Vibration Sensors 2-pin MIL Integral Integral Armored Customer Supplied Conduit
Data Sheet R-Series V RH5 POWERLINK - Temposonics
4 Temposonics® R-Series V RH5 POWERLINK Data Sheet TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D56 (connector output) 17
Model 357B11 | PCB Piezotronics
Model 357B11:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 5-44 side conn.(-95 F to +500 F)
BMR12-O-B1 - Amphenol Antenna Solutions
Dimensions 6100 x 168.3 mm (240.2 x 6.6 in) Penetrator™ 360° 6100 mm ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BMR12-O-B1 B1 Bracket Included Antenna and mounting hardware are shipped separately.
1900ND05S1B00B - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
ePower-Lite Series - Amphenol Industrial Operations
• 2-pole, 3-pole, 4-pole version Technical Data Current Rating 25A (2.5mm)2 35A (4mm)2 50A (6mm)2 70A (10mm)2 Test Voltage (Sea Level) 3000V AC (RMS) Ingress Protection IP67& IP69K(Mated) Touch-Proof Yes Contact Size 3.6mm Operating Temperature-40℃ to 125℃ EMI 360 HVIL Yes Operating Voltage 860V AC(Max.) 1000V DC(Max.) Durability 100(Min ...
Amphenol Fiber Optic Connectors TFOCA Fiber Systems
Number of Channels 2 Channels O pt icalLos 0.6dB (Ty )M Field Maintainable Yes. Only requires common tools (screwdriver). No special tools required Fiber Type 50/125 Radiation hard fiber available (phosphorus free) I n s er t ioL 5 0/12 Mu lm dfb -.6 B ypca Operating Temperature -10 oCto+75 Mud Per MIL-C-83526 /12 and /13 Shock EIA/TIA-455-14 ...
TORKDISC IN-LINE ROTARY - PCB
2-pole Butterworth high pass filter with user-selectable cutoff frequencies DC-coupled, 0 to ±10 volt analog output with 8-pole elliptical low pass filter with user-selectable cutoff frequencies Digital system alleviates noise and data corruption Full-scale capacities from 250 to 225k lbf-in
C:\Users\jhead\Desktop\P064\C-AHDP06-24-91SR-P064-A1.dwg - Amphenol
smooth adapter - blue ahdp06-24-91sr-p064 of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-24-91sr-p064 09pos,plug,socket,24sz,rd seal,sra,duramate ahdp
Airmar B60-20-MM Transducer for Depth & Temp Sensing - Gemeco
The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise angle.
RJE721881401 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJE721881401.
Description The RESMLAC-28MG is a MIL-STD Fully managed military ...
scale: 1:2 dwg no. title: dwg rev. miltech 9028, 1 dc, 4x fiber 10giga, s.m part no: project: 25/05/2020 weight: 9056.30 [g] dror s. 25/05/2020 dsgn'd see notes udi 25/05/2020 einam see notes drawn dror s. chk'd appv'd unless otherwise specified, dimensions are in millimeters finish: name date signature material: do not scale drawing