Search Results for m30-06e-b-2-s
RUGGED USB & DVI EXTENDER - Amphenol Aerospace
Jar S • Phone: (607) 643- 1845 • Email: jsibrava@amphenol-aao.com HOST SIDE CONVERSION 1X FIBER 1310nm TX 1X FIBER 1310nm RX RECEIVER 38999 CONNECTOR 13-35, PIN DVI-D SINGLE LINK CONNECTOR CHANNEL 1 DVI-D SINGLE LINK
W85-13-R010 Archives - Amphenol Antenna Solutions
W85-13-R010 Archives - Amphenol Antenna Solutions
SIME0412SNGBS - Amphenol Air LB
Tools for connectors | 2 product(s) 00610100600 Tool Insertion Modules SIM . 00610100000 Tool Extraction All Modules SIM (except RJ45, Luxcis) Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 3287-610x cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 ...
SATA00102253A|SATA|Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of SATA Connectors, part number SATA00102253A.
Temposonics® E-Series ET Position Sensors
Compact rod position sensor for hazardous areas. Available in stainless steel 1.4404 (AISI 316L) Operating temperature up to +105 °C (+221 °F)
PRODUCT DATA DRAWING
b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 m39012/55-3126 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in ...
ICP® PRESSURE SENSOR - PCB
S - Stainless Steel Diaphragm [7] Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable [6][7] Supplied Accessory: Model 060A03 Clamp nut, 5/16-24-2A thd, 1/4" hex, stainless steel (1) WM - Water Resistant Cable [6][7] Supplied Accessory: Model 060A05 Clamp nut M7 x 0.75-6g thd (1)
F320-1B7H1-11042-E200 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number F320-1B7H1-11042-E200
B5 TITLE - Amphenol Sine
2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
Yagi Antennas 7043440 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Miniature Basic Pressure Sensors
All Sensors DS-0105 Rev B The Miniature BASIC series pressure sensors are based upon a proprietary technology to reduce the size of the sen-sor and yet maintain a high level of performance. The technology is currently being patented. Output offset errors due to change in temperature, stability to warm-up, stability to long time period, and ...
CD-07PMMP-LC7001: Ceres Connector - Amphenol LTW
CD-07PMMP-LC7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
00110430102 - Amphenol Air LB
1100 modules with individual mounting bracket | 2 product(s) 00110730061 Right bracket (alone) for module #16 Cadmium plated steel . 00110730060 Right bracket (alone) for module #16 Stainless steel . 1100 modules with component carrier ...
Acoustics | PCB Piezotronics
Experience precision with PCB's microphones & preamplifiers: 24/7 support, best in class warranty, and swift shipment with unbeatable quality and service. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
PRODUCT DATA DRAWING - SV Microwave
b material: finish: per asme y14.5m - 1994 sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified m39012/25-0118 n/a 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 interpret dimensions and tolerances.005 1) all dimensions are in ...
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Telaire CO2-based Ventilation Control In Education Facilities
2 reading allows the HVAC system’s outdoor air intakes to modulate based on the building’s actual load. Maintaining the proper indoor CO 2 level ensures required ventilation rates are met. CO 2-based ventilation control should be applied in: • Classrooms • Offices • Auditoriums • Gymnasiums • Cafeterias • Lobbies The benefits are:
ICP® PRESSURE SENSOR - PCB
Acceleration Sensitivity 0.002 psi/g 0.0014 kPa/(m/s²) [2] Temperature Range(Operating) -100 to +275 °F -73 to +135 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk
ASRSA5 - Amphenol Air LB
ASR connectors - Plugs | 2 product(s) ASRN7A11S Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 1 . ASRN7A12S Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 2 . ASR connectors - Receptacles | 4 product(s) ...