Search Results for m30-06e-b-2-s
Piezoresistive triaxial accelerometer - PCB
2.Maintain high levels of precision and accuracy using Endevco’s factory calibration services. Call Endevco’s inside sales force at 866-ENDEVCO for recommended intervals, pricing and turn-around time for these services as well as for quotations on our standard products. 3.Model number definition: 7268C - XXX - TZ - ZZZ
00111510602 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
NUMBER GS-12-447 PRODUCT SPECIFICATION - Amphenol CS
7.4.2 Maximum Current capacity The maximum current capacity shall be: -Signal contact 2 A (Amperes) at 20°C / 1.5A at 70°C 7.5 Creepage and Clearance distances The minimum distance for creepage and clearance is: 0.60mm 7.6 Wipping Length The wipping length in plug in direction is: 2.0mm When mating Header with Metral HEADER 7.7 Capacitance
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY B DCN 40956 ...
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1575-6007 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 ...
UltraPort QSFP+ - Amphenol CS
2 30 μ” (0.76 μm) Gold Plating on Mating Area; 100 μ” (2.54 μm) Matte Tin on Tails Over Nickel Underplate 3 15 μ” (0.38 μm) Gold Plating on Mating Area; 100 μ” (2.54 μm) Matte Tin on Tails Over Nickel Underplate UltraPort™ QSFP+ Connector UltraPort™ Stacked QSFP+ Connector Footprint 1 Standard EMI Gasket Option
Indoor Modular Battery Racks | Battery Racks & Enclosures
Charles Indoor Battery Racks (CIBR-M) are modular, seismic Zone 4 rated (GR-487 certified) battery rack systems designed to fit the footprint of Saft Tel.X Ni-Cd batteries.
TITLE
2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° ...
387TV - amphenol-socapex.com
2. Crimp contacts R For W, F, K, S and B platings Blank For ZN & TZ platings 6. Contact gender P Pin (500 cycles) - 07-05 G Mandatory for receptacles S Socket (500 cycles) - 07-05 G Mandatory for plugs 9. Deviation Deviation Description Shell type compatibility F312 Reduced flange receptacle 07 / S07
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
2 3 1 rt06128pnh connector 8 mp16m23f contact, pin, size 16 2 housing body coupling nut 11/16-24 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials:
Amphenol
b atp04-6p-xxx a1 1 1 peter.yang 24/aug/19 orion.li 24/aug/19 tommy.xie 24/aug/19 none receptacle, 6 pin, atp series grey black atp04-6p atp04-6p-blk color part number part number chart standard molded color is grey. additional color ( black ) is available via special order. 47.3 33.5 27.0 6 requires contact retention wedge awp-6p contact size
L717SDE09P | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 9 Position Plug, Flash Gold, Bright Tin Shell with Grounding Dimples, 3.05mm (.120in) Clear Hole
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
b material: finish: 7) remove all burrs unless otherwise specified 95077 sf8016-6404 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of
Model 080A118 12 channel 607A11/050BZ sensor kit Installation and ... - PCB
%PDF-1.4 %âãÏÓ 13 0 obj >stream ÿØÿà JFIF ``ÿá ¤ExifMM* z ‚ ( 1 ŠQ Q Q œQ Q ÿ` ` Paint.NET v3.5.11 ;\ 9N 9V \ [ ;d =l 6` =e >j >t >b >h >a&;K#=Q @^ @m ...
Model 339B31/NC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - Amphenol Sine
b none 1 1 refer to part number chart for available connector colors requires contact retention wedge awp-4s grey black atp06-4s atp06-4s-blk color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 25 amps
Model 443B101 Modular Series Power Supply Installation and ... - PCB
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
RELEASED DRAWING JUN-30-2014 BEN TOMMY - Amphenol Sine
S Silver Plated 5Um (for Machined Contacts) F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”) G30 Gold Plated (Thickness 30µ”) Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces Reel, 3000 Pieces
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
G2 is available as field assembled connectors which accommodate shielding cable sizes from 35mm² to 120mm² (300/500 Series) and 2.5mm² to 10mm² (60 Series). PowerLok G2 connectors are engineered for a diverse set of applications including electric power distribution (batteries, inverter, PDU, and motors) for automotive, truck, bus ...
Operation Manual E-Series CANopen - Temposonics
1 1000 kBit/s 2 500 kBit/s 3 250 kBit/s 4 125 kBit/s c Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)* Stroke length Ordering steps 50 … 500 mm 25 mm 500…2540 mm 50 mm Standard stroke length (in.)* Stroke length Ordering steps 2 … 20 in. 1.0 in. 20…100 in. 2.0 in.. Optional:
DCM37S | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, Cable Connector, machined contacts 37 Way Socket, Solder bucket