Search Results for m30-06e-b-2-s
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
3 Temposonics® MH-Series MH4 Plus CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
B SP14M1XX B2 - Amphenol Sine
b sp14m1xx b2 1 1 flan nov-16-2016 tod nov-16-2016 tommy nov-16-2016 none tommy notesÿˆ( unless otherwise specified) 1. materialÿˆ 1.1. contact bodyÿˆcopper alloy. 1.2. outer springÿˆstainless steel. 2. specificationsÿˆ 2.1 current ratingÿˆ13a max. 2.2 termination typeÿˆcrimping. 2.3 wire rangeÿˆ14~16awg. 3. rohs compliant. 4.
Model 352A56
a ì  ÖÂiůþ¿«TÕ;TÐ0 „Óˆˆˆþ#ˆˆŽ"8ˆ OO_ÜDDDDD üì í4" /ÿÿ ˆ ÿërl ¿ÿýê?ÿ²¤‰^I¢ |Ú)Ò¯úÿâ""""*"$ ‡ ø¿÷ÿÿþIrÓ G82œªÎ0©”ƒÐøW 9Nw!l¬,r+œsÙæy Ï Y\} 9XF9 ä †½ qé~„4"""""- ˆ‡’Ú²L¦„¶¦G ¢RBÿÝ¿´Lã³[ ÿÿªÿõ¯ýWÿ¿ÿä ÿ½ 3ˆÉ"D C ÿþåDCÏ gi Ásq¨ 'Î ...
Kaye Validator AVS
Kaye Validator AVS (Advanced Validation System) combina misurazioni accurate con tutti i requisiti GMP per le convalide termiche, garantendo la tracciabilità di taratura agli standard nazionali, generando allo stesso tempo report conformi e gestendo gli asset da validare e la strumentazione utilizzata per la convalida. Rispetto al modello precedente, con il nuovo Validator AVS sono state ...
DBO25S064TLF | D-SUB SOLDER BUCKET | Amphenol
D-SUB SOLDER BUCKETD-SUB SOLDER BUCKETDBO25S064TLF. Get your sample by choosing part number(s) from the product page or using the search box above.
Policies and Practices - SV Microwave
RoHS. EU RoHS Directive 2011/65/EU & EU REACH Regulation (EC) No. 1907/2006 Documents are available on the Compliance tab of each product.; Please contact [email protected] with any Compliance or Environmental related questions.
863001061TLF | D-subminiature | Amphenol
Amphenol is one of the leading manufacturers of d-sub accessories. Contact us today for more details of d-subminiature , part number 863001061TLF.
Micro-SD Card Reader - Amphenol
Amphenol’s Terrapin series is now available with a Micro-SD card reader. Micro-SD Card Reader Amphenol Ltd, Thanet Way, Whitstable, Kent CT5 3JF. Tel: +44(0)1227 773200 E-mail: info@amphenol.co.uk www.amphenol.co.uk Key Features: • Industry standard Micro-SD compatible • Latched cap for dust and EMI protection • IP68 environmental seal
SSI Technologies Terms and Conditions
2. Drawings, Material, Tools, and Samples. All information and materials, including, but not limited to, tooling, drawings, blueprints, technical data, or the like furnished by BUYER or created hereunder for BUYER shall remain BUYER’S property, shall be used by SELLER only for work being done for BUYER, and shall be held in strict confidence.
B75 High Wide Chirp, 600W, 20° Tilt, Garmin 12-Pin, DT - Gemeco
Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The B75HW combines the benefits of the high frequency band for amazing target separation on baitfish and schooling gamefish, with a wide 30° beamwidth for maximum coverage under the boat. The B75HW transducer delivers up to ...
RJHSE5481 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJHSE5481.
SMP Male Thread-In Connector (.018"), FD - SV Microwave
MIL-STD-202, Method 107, Condition B : Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft. Customers Also Viewed. Part # SF1211-66113 SMP Male Thread-In Connector (.018"), LD Available Inventory: 0. SF1211-66113 SMP Connectors SF1211-66113 ...
ACCESSORIES EXTERNALLY POLARIZED - PCB
1/2” Instrinsically-safe for hazardous environments. CARTRIDGES. 377A15. 1” Pressure field, low - medium frequency & amplitude (10 dBA) ARRAY. 130B40. Low profile, surface or flush mount (1/8” or 3mm high) 130A24. Rugged, water & dust resistant (to 150 dB) SPECIALTY MICROPHONES. PREPOLARIZED RANDOM . INCIDENCE RESPONSE.
UNEF 11/16-24-2A - Amphenol Sine
2.6, ip-classÿˆip67 and ip69k in the mated condition, panel external. 2.7, mating cycles durabilityÿˆ500 cycles min. 2.8, rohs compliant. 3. suitable contacts ÿˆ16# contact. 4. all dimensions are for reference use only. rts012n3s rts012n3s03-40°c ~ 105°c -40°c ~ 125°c n key part number
4-20 mA LPSTM Series transducer selection guide
Wilcoxon’s loop powered sensors (LPS™) are self-contained 4-20 mA vibration transmitters. LPS™ transducers can directly input a 4-20 mA signal to a plant’s control system and make the vibration condition of machines available to operating personnel. Machinery critical to the operation of the plant can be monitored continuously.
Temposonics
3 G-Series Cross Reference Tempo II model number example: Stroke length T TS R BU 0 1 2 0 1 234 5 6 7 8 9 10 11 12 13 14 15 C G-Series equivalent model number example:
Mounting Kits for Base Station Antennas from Amphenol Antennas
Standard pole mount brackets and mechanical downtilt brackets, also called scissor tilt brackets, for base station antennas.
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
B RT0W7106SNH-K 02 11 MRF 10SEP13 NONE C-ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating
G88MPH1822CEU | Micro power plus | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power , part number G88MPH1822CEU