Search Results for m30-06m-a-2-t
Power Connectors | Products | Amphenol
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.
REVISION HISTORY PRODUCT DATA DRAWING - NRN48649 10/24
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7038-0715-xxxx www.svmicrowave.com title: proprietary the information contained in this drawing
10-70500-28 | Amphenol Global Search | Amphenol
Size (Height x Length x Width) .4 in x .4 in x .4 in 10.2 mm x 10.2 mm x 10.2 mm Weight .15 oz 4.2 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Stud Stud Mounting Thread 10-32 Female 10-32 Female [2] All specifications are at room temperature unless otherwise specified.
Duramate AHDP 18-21 - Amphenol Sine
AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18. REQUEST A QUOTE. AHDC06-18-T Size 18 Protective Cap for Receptacle, With Cord Grip. REQUEST A QUOTE. AHDP02-18-21SN-WTA 21 positions, Sealed Panel Mount Receptacle, Socket, Shell Size 18, Reversed Arrangment, Normal Diameter Seal, Wide Thread Adapter.
CTOS - Fiber Optic Connectors - Amphenol Socapex
Amphenol SOCAPEX CTOS is a tactical Fiber Optic connector that is specifically designed for military applications. The CTOS connector features expanded beam technology for contactless transmission and is qualified according to NATO/STANAG4290 standards. With a hermaphroditic design, CTOS is a singlemode and multimode connector that can support up to four channels.
CUSTOMER DRAWING - amphenol-gec.com
"T",Blue 订购信息 Ordering Information PL18 X - 30 1 - 70 - 2 - 5 30.80 72.70 R34.4 29.40 Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 Significant 重要特性 ...
Connettori Ethernet, USB e display robusti - Amphenol Socapex
Amphenol Socapex USBF TV è una gamma di connettori USB 2.0 rinforzati progettati per l'uso in ambienti difficili. Questi connettori sono basati sullo standard MIL-DTL-38999 serie III e sono dotati di un meccanismo di bloccaggio filettato per garantire una connessione sicura e affidabile. Sono inoltre sigillati contro i fluidi e le polveri con un grado di protezione IP68, che li rende adatti ...
C2 AOM Modules - amphenol-ns.com
C2 MPO modules come in either a standard type Aor B polarity. “A” polarity uses straight-through type A backbones (pin1 to pin1) and type A (key-up to key-down) MPO
10159560-200421RLF | PowerStak® | Amphenol
To browse the Venia store, enable JavaScript in your browser.
Datenblatt C-Serie Off-Highway
Flächenpressung: Max. 20 N/mm 2 Betriebstemperatur: −40…+100 °C Material: Composite Neobond Gewicht: Ca. 8,5 g Flächenpressung: Max. 20 N/mm Betriebstemperatur: −40…+75 °C Kabel Flansch 10 2 9 16 f7 M12×1 21 4 3 2 Ø 4,4 17 24 C-Serie Sensor auf M12 Stecker Artikelnr. 201 989-1 (50 mm) Artikelnr. 201 989-2 (75 mm) Artikelnr. 201 ...
6FKDXPEXUJ - charlesindustries.com
3urgxfw 1dph %'2 3hghvwdov 3urgxfw ,ghqwlilhu "i q o r ñ( o w Î ...
BLV Series Low Voltage Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0275 Rev A The BLV Series Basic Sensor is based on All Sensors’ CoBeam2 TM Technology. The device provides a high output signal at a low
italy healthcare system | Amphenol Global Search | Amphenol
Amphenol PV ® is a versatile modular system that supports high-density board-to-board, board-to-wire, and wire-to-wire applications with excellent performance.
EU RoHS II CoC - amphenol-aerospace.com
H ° i Ò ª‘6À"¤N8 i#Ò÷a ,FÚ K 63º –ºßƒ P‹´ HW2Ú uîw¡ ꑶC Ò3À‰´ ݇ –!íb´ š ®‚f¤«a…û 8“Ñ5Ђô,X‰ôWÐê~ Îfô hGz.œ t-Ò·` t = :‘ž ]H/€n÷AX « n€ÕH/„3‘^„ôM¸ Ö ½ ~…´‡ÑKál÷ ¸ ÎAz9œ‹ô F¯„uî7à*8 é¯á|¤W3ú ¸éFXï~ ~ ^ "½ .ÂR×ÁŘz=£7À%H —"½ ...
13160-001 | Amphenol Global Search | Amphenol
Ag T 3200 001 U Au T 3200 018 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of ...
PRODUCT DATA DRAWING DESCRIPTION DATE - svmicrowave.com
2) all dimensions are after plating. sv microwave, inc is prohibited. size title: 95077 cage code 2400 centrepark west drive, suite 100 is the sole property of sv microwave, inc. proprietary the information contained in this drawing 3) break corners & edges .005 r. max. within t.i.r. 6) dia.’s on common centers to be concentric sheet 1 of 1 ...
Molded “Y” & “T” Splitters - TPC Wire
T-SPLITTER 3 TO 1 (Reference #93173) 2 TO 1 (Reference #93172) 2 TO 1 (Reference #93174) 2 TO 1 (Reference #93176) 2 TO 1 (Reference #93183) Y-SPLITTER T-DROP TPC offers a wide range of compression transfer molded cable splitting options. All of them are custom designed to meet the needs of each individual
EU RoHS II CoC - amphenol-aerospace.com
115)V ɯ7×¹Àœçò·°, Ïšqiò]ZÖŒÔLG —J[¬;{.ë3@]Å·ÁÜàX\í 5´ ¶[à =ë ñX + ̯¾hhj„ØShl–h°§ç"ɵéÔê¡©1”ÖÔ` .!¾¨¶§ ¾ EXR)a[†šj Ù€ Jt tLòèœæB S»\ry™óÌM=ËkqbÂ{\P±&¦7
GSB3115371F1HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked Sink, 9.91mm Height, 18 Pins, Shell Without Flange(T/B), Shell with Nickel Plating, Shell Dip Pitch 15.6mm, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
epower-lite-series-catalog-amphenol-industrial
The 2-pole, 3-pole and 4-pole connectors incorporate patented RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass