Search Results for m39029 contacts
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Amphenol Aerospace designs and manufactures millions of contacts each month, from the industry-standard AS39029 Contacts to the most complex, High Speed Contacts and High Power Contacts. We cover a broad range of wire gauges from the large size 0 down to the smallest size 23 and smaller contacts. We provide crimp, solder, PC tail, thermocouple ...
Concentric Twinax Contacts | Products | Amphenol Aerospace
The size 8, 10, and 12 concentric Twinax contacts were developed for applications that require high performance interconnect characteristics in multi-pin connectors. Products; Technologies ... Gold plated full crimp termination contacts qualified to M39029/90 & /91; Integral part of the MIL-STD-1760 interconnection system;
Termination Instructions - Amphenol Aerospace
Contact, Pin, Quadrax, Type M38999 Series I & III Special, Size 8, Installation Instructions L-2119-S 21-33836-21 Transition Adapter Transition Adapter, Plug, Quadrax Type High Speed, to Board, Installation Instructions L-2119-U 21-33836-31 Transition Adapter ...
Mil-Spec Contacts - Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions. Request Quote.
L-2035-AE.fm - Amphenol Aerospace
%PDF-1.3 %âãÏÓ 2 0 obj /Length 4597 /Filter /FlateDecode >> stream H‰¬WIsÛF ¾ëWô±‘ aô‚í˜ÄN¬TìI%¼L%s€HHòX X&(Çÿ~ÞÚHe©šâ @/o ...
L-624-1 - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 19 0 obj > endobj 35 0 obj >/Filter/FlateDecode/ID[]/Index[19 27]/Info 18 0 R/Length 84/Prev 74708/Root 20 0 R/Size 46/Type/XRef/W[1 2 1]>>stream ...
AMPHENOL /PYLE-NATIONAL
22D M39029/58-360 27493-22D T3-4022-36LD M39029/56-348 27490-22D T3-4122-36LD 20 M39029/58-363 27493-20 T3-4020-36LD M39029/56-351 27490-20 T3-4120-36LD T-Line® Series Contact Information, Optional Crimp Sheild Adapter Contact Size Crimp Well Data Wire Size (AWG) Finished wire outside dimensions Sealing Plugs Well Diameter Minimum Well Depth
Termination & Installation Accessories for MIL-PRF-12883 Relay Sockets
* Bin code marking is an acceptable alternative to color bands for contacts with size 16 crimp barrel or larger. Termination & Installation Accessories for MIL-PRF-12883 Relay Sockets Contact Data for M12883/40, /41, /47, /48 (Extended Height) Bin Code Mil. No. M39029 PCD Part No. Mating end / Crimp barrel Color bands 1st 2nd 3rd
R39 Rectangular 38999 - Amphenol Canada
Contacts: Per M39029/57 and M39029/58 for signal and power Per M39029/102 and 103 for Coax Fiber Optic contacts available: Contact Termination: Crimp, PCB, Compliant: MATERIAL SPECIFICATIONS : Shell: Aluminum Alloy: Insert: Thermoplastic per MIL-P-46185: Hardware: CRES: Contact Retention: BECU:
m39029 | Amphenol Global Search | Amphenol
Series II Socket Junction Modules are robust, reliable and perform to M81714 electrical and mechanical standards. Ground Modules are available in both center stud and mountaing flange versions with Gold or Tin plating. M39029/22 contacts meet Mil-C-39029. Accepts size 16, 20, or 22 AWG wiring. Mounting stud is available in gold or tin plating.
Connectors | Products - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. Series II uses M39029/22 socket contacts. Both accommodate 12-26 AWG wires.
LP-597331-735 | Amphenol Global Search | Amphenol
Search Results for lp-597331-735 m39029%2f56-348 | Amphenol Global Search | Amphenol m39029/56-348 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity
R58 Series - Amphenol Canada
Per M39029/4 and M39029/57 and M39029/58 for size 22D Fiber-Optic contacts available: Contact Terminations: Crimp, PCB, Compliant: MATERIAL SPECIFICATIONS: Shell: Aluminum Alloy: Inserts: Thermoplastic per MIL-M-14: Hardware: CRES=Corrosion Resistant Stainless Steel: Contact Retention: BeCu=Beryllium Copper: AMPHENOL CANADA.
Amphenol Aerospace
%PDF-1.4 %âãÏÓ 11615 0 obj > endobj xref 11615 47 0000000016 00000 n 0000002710 00000 n 0000002874 00000 n 0000006130 00000 n 0000006837 00000 n 0000007231 00000 n 0000007397 00000 n 0000007513 00000 n 0000007601 00000 n 0000008139 00000 n 0000008769 00000 n 0000009856 00000 n 0000010855 00000 n 0000011515 00000 n 0000012255 00000 n 0000012341 00000 n 0000012440 00000 n 0000013089 00000 n ...
T-Line Push-Pull Connectors - Amphenol Aerospace | Products
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Tri-Star Brand Contacts - amphenol.co.jp
For more than 40 years, our Tri-Star® brand contacts have led the industry by combining the latest computerized automation with precision manufacturing techniques. We manufacture our contacts more efficiently, more precisely, ... M39029/1 - 100 315-1622-500 Pin 16 22 A/B PWR M39029/1 - 101 315-1620-501-L Pin 16 20 A/B PWR M39029/1 - 102 315 ...
Terminal Junction Splices Single/ Dual/ Diode M81714/11, /12,/24 Series I
M39029/1-102 M39029/1-103 Contacts Part Numbers TJSE22707 TJSE20705 TJSE22709 TJSE20705 4 4 4 4 16/22 16/20 16/22 16/20 1-100 1-101 1-100 1-101 Circuit Part Numbers Contacts Type Diode JANTX1N5622 JANTX1N5622 JANTX1N5622 JANTX1N5622 1 1 2 2 Terminal Junction Splices Single/ Dual/ Diode M81714/11, /12,/24 Series I
Series I Junction Modules Archives - Amphenol PCD
A two-hole flange mount provides a convenient footprint for mounting on airframe or vehicle frames with up to 20 contacts in less than 1 square inch. Series I Terminal Junction Modules Robust, reliable, and perform to highest standards.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Size 8, 12 and 16 Coax contacts; Size 8 and 12 Twinax contacts; Size 8, 10 & 12 Triax contacts; Wide selection of connector shell styles and sizes: Scoop-proof recessed design in LJT-R, TV-R and SJT-R connectors provide protection for contacts; Standard power contacts are crimp rear release, qualified to SAE AS39029
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 1195 0 obj > endobj xref 1195 68 0000000016 00000 n 0000002392 00000 n 0000002552 00000 n 0000007196 00000 n 0000007574 00000 n 0000007985 00000 n 0000008478 00000 n 0000009098 00000 n 0000009213 00000 n 0000009326 00000 n 0000009811 00000 n 0000010389 00000 n 0000010823 00000 n 0000011289 00000 n 0000011848 00000 n 0000012475 00000 n 0000013602 00000 n 0000013722 00000 n ...