Search Results for m39029%2f56-348
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
This catalog covers Amphenol® 348 Series Connectors. For additional information on Amphenol® products, or for special application requirements, contact your local Amphenol sales office or -. Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone: 607-563-5011 Fax: 607-563-5157 www.amphenol ...
Global Leader in the RF/Microwave Industry | SV Microwave
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 1208
HD38999 High Density Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements. Utilizing existing mil-qualified 39029 size 23 contacts and standard 38999 insert ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Part Number. EU RoHS Compliant. Part/Product Description. Exemptions (If Applicable) M39029/57-354. YES. CONTACT, SOCKET. 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity ...
Amphenol Strain Relief Clamp Strain Relief Clamp
email: [email protected] www.backshellworld.com Amphenol Backshells X - 9 Amphenol Connector Group - L Straight, 900 Strain Relief Clamp Strain Relief Clamp
Termination Instructions | Amphenol Aerospace
21-33833-51. Transition Adapter Receptacle. Transition Adapter, Differential Twinax Type High Speed, to Board, Installation Instructions. L-2119-A. 21-33385-21. 21-33384-21. Quadrax Pin Contact. Contact, Pin, Quadrax, Type M38999 Series I & III Special, Size 8, Installation Instructions. L-2119-S.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/58-364 yes contact, pin 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance
M39029/91-530 YES CONTACT, SOCKET, TWINAX 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/77-428 yes contact, socket, coaxial 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Part Number. EU RoHS Compliant. Part/Product Description. Exemptions (If Applicable) M39029/58-360. YES. CONTACT, PIN. 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity ...
HIGH DENSITY INTERCONNECTS
Joe Ryder • Phone: (607)563-5001 • Email: [email protected] www.amphenol-aerospace.com • www.amphenolmao.com 15 6 13 23 14 22 32 33 43
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/30-218 yes contact, socket n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
M39029/77-429 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 ...
Board-to-Board
3 FIXED AND SPRING BULLETS Accurate selection of B2B RF connectors should involve a tolerance stackup analysis. SMP style connectors are designed to operate within acceptable levels of axial and radial misalignment (see Table 1 on page 2).
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
SMA to SMA Cable Assemblies - Amphenol RF
SMA Right Angle Plug to SMA Straight Plug RG-316DS 50 Ohm 6 inches 135103-03-06.00. SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 72 inches 135101-07-72.00. SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 12 inches 135111-01-12.00. SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches 135101-07-36.00.
Amphenol Aerospace
Amphenol Aerospace
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
This series is economical pluggable PCB terminal blocks, and with simple construction. They can connect conducting wires whose cross-sections are 0.08mm² to 3.3mm². The pitches are available at 3.5mm to 8.0mm.Product design in line with IEC60947-7-1, IEC60998-2-1, IEC60999-1, UL1059, CSA C22.2 No.158 and other international standards.
Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
2M801 - 2M Micro Miniature | Amphenol Socapex
The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. It also has 10 shell sizes available, ranging from 05 to 21, and over 40 contacts arrangements, with contacts sizes ...