Search Results for m39029
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
M39029/64-369 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/56-353 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
M39029/64-369 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/46-308 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
M39029/106-623 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
00173420302 - Amphenol Air LB
Standard Part Number: M39029/56-351 . Description. This contact is part of the contact range to be used with Amphenol Air LB products. to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Rail & Mass Transit | Marine. Applications.
Amphenol AMAO Product Compliance - Environmental Engineering
m39029/75-417 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
Amphenol MIL-DTL-83723, Series III, Matrix
346 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Amphenol MIL-DTL-83723, Series III, Matrix ® TABLE OF CONTENTS MIL-DTL-83723, Series III, Matrix ® • Wide Variety of Coupling Styles & Options .
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
M39029/30-217 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
mil-dtl-38999 series iii connectors - tv - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
00170450002 - Amphenol Air LB
Standard Part Number: M39029/78-432 . Description. This contact is part of the contact range to be used with Amphenol Air LB products. to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Rail & Mass Transit | Marine. Applications.
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
00170470102 - Amphenol Air LB
Standard Part Number: M39029/91-530 . Description. This contact is part of the contact range to be used with Amphenol Air LB products. to be quoted. Add to Wishlist. Markets. Commercial Aerospace | Defense | Rail & Mass Transit | Marine. Applications.
High Current Pin Contacts | Matrix 38999 | High Power Connectors ...
Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated
www.amphenol-aerospace.com
Part Number Search. Size
00173440002 - Amphenol Air LB
Socket contact #12 (for connector)
High Current Pin Contacts | Power Products | 38999 Plus | Circular ...
Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated
9/2016 EMI/EMP Filter Protection Connectors - Amphenol Aerospace
(Socket type M39029/57). (For further contact informa tion, see section, 38999 Series I & II). • Weld terminal for thermocouple contacts • Compliant Pin (press fit) for epoxy. Contact Amphenol Aerospace for more information at 800-678-0141 or Filterappsamphenol-aaocom • amphenol-aerospace.com 5