Search Results for m39029
M39012/26-0011 TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/26-0011 RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
EU RoHS II CoC - amphenol-aerospace.com
M39029/103‐559 YES CONTACT ASSEMBLY, COAXIAL 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/30-220 yes contact, socket n/a Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
R Ofce: +1 (607) 563-5001 • Email: ryderamphenol-aaocom amphenol-aerospacecom amphenolmaocom 38999 CONNECTORS WITH POWER CONTACTS Decrease Resistance & Increase Ampacity with Amphenol Contacts
EU RoHS II Declaration - amphenol-aerospace.com
M39029/59‐366 COMPLIANT CONTACT, SOCKET, COAXIAL 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
Cable Connectors - SV Microwave
SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of both flexible and custom semi-rigid cable types, both inside and out of the box.
Series Five Lightweight Military Circular Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
m39029/56-348 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Termination & Installation Accessories for MIL-PRF-12883 Relay Sockets
M39029 PCD Part No. Mating end / Crimp barrel Color bands 1st 2nd 3rd 551 /101-551 CNS101551 22/28 Green Green Brown 552 /101-552 CNS101552 22/22 Green Green Red 553 /101-553 CNS101553 20/20 Green Green Orange. 554 /101-554 CNS101554 16/16 Green Green Yellow Installation Tools Termination Tools Bin Code ...
High Frequency Coaxial D38999 Contacts - SV Microwave
SV Microwave offers DC to 65 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
Terminal Junction Modules Series I Size 22D Class D
Contacts Supplied: M39029/1-507 Qty 22 M81714/17-D30 M81714/17-D31 M81714/17-D32 M81714/17-D33 M81714/17-D34 M81714/17-D35 M81714/17-D36 M81714/17-D37 TJHD22700 TJHD22701 TJHD22702 TJHD22703 TJHD22704 TJHD22705 TJHD22706 TJHD22707 Feedback Military P/N APCD P/N Bussing Configurations M81714/17-D38 M81714/17-D39 M81714/17-D40
EU RoHS II CoC - amphenol-aerospace.com
M39029/57‐355 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
EU RoHS II CoC - amphenol-aerospace.com
M39029/56‐349 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Amphenol Pcd
M39029/64-369 20, 22, 24 0.5, 0.3, 0.25 0.550 13.97 0.044 1.12 0.066 1.68 Female Contact (Closed Entry) Design Material: Copper Alloy Plating: Gold flash over nickel or 0.000050 inch (1.25) gold over copper for military specification contacts Color Code: Orange/Blue/Grey for military specification contacts
2M801 - 2M Micro Miniature - Amphenol Socapex
The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. It also has 10 shell sizes available, ranging from 05 to 21, and over 40 contacts arrangements, with contacts sizes ...
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
M39029/58-362 YES CONTACT PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Comm ercial Air Division hereby acknowledges the referenced product is in conformity with the following: ...
10129443 | Amphenol Global Search | Amphenol
Search Results for m39029 529 MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace Designed for the frigid temperatures of space and other extreme cold-weather environments, Amphenol Aerospace’s new Deep Space 38999 series is perfectly suited for below-zero applications.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...