Search Results for m85049 5pin female
APXVBLL09B 43-C-I20 - Amphenol Antenna Solutions
Connector Type -- (6x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- Fiberglass Lightning Protection --- DC Ground Shipping Packing Size (Length x Width x Depth) mm (in) 1230 x 445 x 295 (48.4 x 17.5 x 11.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019
General Purpose Quartz Force Sensors - PCB
Mounting Thread: 10-32 Female; Weight: 0.79 oz; Weight: 22.4 gm; $520.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download A Catalog . Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X.
1350-1517 MHz - amphenol-antennas.com
Connector(s) N-Female Mechanical Characteristics Materials Shroud Styrosun Housing Aluminum Dimensions Length x Width x Depth 505 x 465 x 152 mm 19.9 x 18.3 x 6.0 in Weight without Mounting Bracket 4.0 kg 8.8 lbs Wind Loads (160 km/hr or 100 mph) 300 N 67.4 lbf Mounting Options
Cordsets Quick-Connex Mini DeviceNet™ Flex-Net Cordsets - TPC Wire
5 POLE Female Receptacle Female Face View Color Code 1 - DRAIN 2 - RED (V+) 3 - BLACK (V-) 4 - WHITE (CAN-H) 5 - BLUE (CAN-L) Mini DeviceNet™ Cordsets with Trex-Onics ® DeviceNet™ Flex-Net Thick Cable Mini DeviceNet™ Cordsets with Trex-Onics DeviceNet™ Flex-Net Thin Cable Style 5 POLE Style 5 POLE Cordset Length Feet Cordset Length ...
RTS6BS14N7PHEC03R Plug, 7 Position, Male, Shell Size 14, Si
RTS1BS14N7SHEC03R Receptacle, Inline, 7 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Reduced Diameter Wire Sealing. REQUEST A QUOTE. RTS714N7S03 Receptacle, jam nut, 7 positions, size 14, socket contact, silicone rubber seal. Intermateable with part # UTS7147S . Comparable to PN #UTS7147S
M12 DC Micro Single Key Quick-ConnexTM Receptacles - 18 AWG 2-5 Pole ...
FACE VIEW OF FEMALE PLUGS O-Ring & 1 Locknut Included 12" leads .33 .062" 1/2"–14 NPT Thread (7/8" DRILL SIZE) 12 mm x 1.0 Thread 1.140" 0.54" 1 Not Used 2 Not Used 3 Brown 4 Blue 5 Not UsedNot Used 1 Brown 2 Not Used 3 Blue 4 Black 5 Not Used 1 Brown 2 White 3 Blue 4 Black 5 Not Used 1 Brown 2 White 3 Blue 4 Black 5 Gray 1 White 2 Brown 3 Green
6-Port Antenna
7/16-DIN Female ELECTRICAL CHARACTERISTICS R1 Frequency Bands 698-960 MHz 698-806 MHz 790-894 MHz 880-960 MHz Gain at Mid Tilt 12.5 dBi 13.0 dBi 13.5 dBi Over All Tilts 12.5 ± 0.5 dBi 13.0 ± 0.5 dBi 13.5 ± 0.5 dBi
Diplex Filters PRO-DIPX 520/790-2700-LP - AMPHENOL PROCOM
N-female or 7/16 DIN-female connectors on all ports. Coated with 2-component lacquer for maximum weather protection. Specifications. Electrical; Model: PRO-DIPX 520/790-2700-LP: Frequency: LOW port : 80 - 520 MHz HIGH port : 790 - 2700 MHz: Max. Input Power: 100 W CW simultaneously on both LOW and HIGH port:
ATM04-12PA | 12-Way Receptacle, Male, A Position - Amphenol Sine
ATM06-12SA 12-Way Plug, Female, A Position Key. Comparable to PN# DTM06-12SA. REQUEST A QUOTE. ATM06-12SA-KT01 12-Way Socket Plug, Wedge and Contacts Kit. REQUEST A QUOTE. ATM06-12SA-SR1GY 12-Way Plug, Female, A Position Key with Strain Relief. Comparable to PN# DTM06-12SA-E007.
| 암페놀 소카펙스 - Amphenol Socapex
뉴스 : 이제 랙 및 패널에 cad 파일을 사용할 수 있습니다...
GPS-C MU 1/...
External antenna whip mounted on the GPS-Combi mount. Black-chromed, conical stainless steel whip. Sturdy, general-purpose ¼ λ antenna of professional quality.
18.0 ± 0.2 - svmicrowave.com
C O N N E C T O R S : SMPM R/A Female ( 3222-40020 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1.
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Mid Band #2 Y2 1695-2700 MHz (2x) 4.3-10 Female Electrical Characteristics ...
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
Data Sheet TempoLink smart assistant - Temposonics
M8 female connector (4 pin) – barrel Part no. 254 887-1 Adapter cable for D34/D58 M12 female connector (5 pin/4 pin) – barrel Part no. 254 897-1 Adapter cable for D60 M16 female connector (6 pin) – barrel Part no. 254 989-1 Adapter cable for D70 M16 female connector (7 pin) – barrel Part no. 254 990-1 Material: PVC Cable length: 1.5 m
bandai country revenue | Amphenol Global Search | Amphenol
2.92mm Female to Female Bulkhead Hermetic Adapter Elevate your RF connections with SV Microwave's 2.92mm Female to Female Bulkhead Hermetic Adapter SF1115-6072. Place your order today!
RTS718ND32S0332 Receptacle, Jam Nut, PC Tail, 32 Position, - Amphenol Sine
RTS718ND32S0332 Receptacle, Jam Nut, PC Tail, 32 Position, Female, Shell Size 18, with Silicone Seal, with BoardLock. Comparable to PN# UTS718D32S32-R Call Us 1-800-394-7732
Catalog - Amphenol Antenna Solutions
Connecto@ ty>e N-Female + 3m of RG213 cable Lightning >@otection DC g@ounded Mec a ca C a ac e c Const@uction Cente@ fed folded di>oles (with baluns) fixed on a one >iece ve@tical boom. Main boom is 65 mm dia. Dimensions Length 200 MHz 6000 mm 236.2 in Weight without b@acket 200 MHz 25 kg 55.1 lbs ...
GPS Combination Antennas GPS-C 2R/GSM/FM/FQ - amphenolprocom.com
Frequency: Tunable by cutting within : 144 - 175 MHz also receives. EGSM : (790 - 960 MHz) and FM-radio : (88 - 108 MHz)