Search Results for m85049 backshell catalog
m85049 backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Browse different versions, features, applications and specifications of m85049 backshells from various sources and links.
M85049 | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs.
85049 | Amphenol Global Search | Amphenol
Amphenol backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector. Our backshells are available in both military (MIL) specification and commercial types for most any application and meet SAE,AS85049 Standard. https://www.amphenol.com/search/m85049%20backshell%20catalog ...
STRAIN RELIEF CLAMP BACKSHELLS
A: Aluminum Alloy/Hard Anodized N: Aluminum Alloy/Electroless Nickel W: Aluminum Alloy/Cadmium Olive Drab S: Stainless Steel/Passivate
Amphenol Environmental EMI / RFI Backshell Environmental EMI / RFI ...
Amphenol Backshells IV - 1 Amphenol Environmental EMI / RFI Backshell Connector Group - J Straight Environmental EMI / RFI Backshell CLAMP NOTE: * For more cable entry and length options, contact factory Table Continued TABLE - A 4 10-102 W. email: [email protected] www.backshellworld.com
AS85049/41 - amphenol.co.jp
AS85049/41. CLAMP-STRAIN RELIEF (FOR AS50151 SOLDER TYPE, V THREAD OF MS310X, CLASSES A, B, C, OR K CONNECTORS AND AS85049 ACCESSORIES)
COMPOSITE SPLIT SHIELD RING BACKSHELLS
C backshellsamphenolpcd.com COMPOSITE SPLIT SHIELD RING. /93 -10: SERIES SLASH #
Sub Strain Relief Backshell
Sub Strain Relief Backshell D–SUB STRAIN RELIEF BACKSHELL (09 TO 50 PIN) DIMENSION TABLE : Technical Data : 1. Materials : a) Shell & Clamp : Mild Steel b) Hardware : Stainless Steel 2. Finish a) Shell & Clamp b) Hardware 3. Salt Spray Test 4. Recommended Torque : F - Cadmium Yellow Passivation ...
Circular Backshells | Amphenol LTD
Circular Backshells. Designed for sealing, screening and repairability to complement our connector range. To create a part number, use our configurator or cross-reference tools.
QPL BACKSHELLS & DUST CAPS
Backshells for Military & Aerospace applications are governed by SAE, AS85049 standard and Amphenol Backshells are designed to meet the requirement of this standard. Though this standard covers the most popular styles of backshells, many applications call for additional styles and designs.
AS85049/42 - amphenol.co.jp
REQUIREMENTS. All requirements shall consist of this document and the latest issue of AS85049. Interface dimensions: shall conform to AS85049, Material and finish: in accordance with AS85049. Dimensions are in inches and apply after plating.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information.
Amphenol Non-Environmental EMI / RFI Backshell Non-Environmental EMI ...
Amphenol Non-Environmental EMI / RFI Backshell Connector Group - J Straight Non-Environmental EMI / RFI Backshell email: [email protected] www.backshellworld.com Amphenol Backshells III - 1 CLAMP 4 NOTE: * For more cable entry and length options, contact factory Table Continued TABLE - A 25-102 W
Backshells Archives - Amphenol PCDAmphenol PCD
Backshells. Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
backshell | Amphenol Global Search | Amphenol
Backshells Catalog. Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections from mechanical wear, environmental ... https ...
Amphenol Strain Relief Clamp Strain Relief Clamp
Amphenol Backshells X - 9 Amphenol Connector Group - L Straight, 900 Strain Relief Clamp Strain Relief Clamp TABLE - A Table Continued NOTE: * For more cable entry and length options, contact factory 38 S 15W. email: [email protected] www.backshellworld.com Amphenol Backshells X - 10
m85049 backshell catalog | Amphenol Global Search | Amphenol
Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification; Broad range of additional proprietary designs and finishes; Complete customisation of a backshell solution can be offered; Rear accessories in different versions: straight, angled, back nuts, cable clamps, EMI and/or environmental protection ...
Amphenol Environmental Backshell
Environmental Backshell TABLE - A Table Continued. Amphenol Connector Group - J Straight Environmental Backshell email: [email protected] www.backshellworld.com Amphenol Backshells II - 7 Environmental Backshell TABLE - A. Created Date: 1/17/2013 11:28:17 PM ...
backshell catalog | Amphenol Global Search | Amphenol
Amphenol Pcd backshells provide strain relief, environmental protection and EMI/RFI shielding at the termination area of virtually any connector. These backshells are available in both military (MIL) specification and commercial types for most any application and meet the SAE AS85049 standard.
COMPOSITE STRAIN RELIEF CLAMP Connector Group L
table a l max k max g max inch mm inch mm inch mm inch mm inch mm 0.840 21.34 0.875 22.23 1.060 26.92 0.375 9.53 0.769 19.53 4-40 0.960 24.38 0.937 23.80 1.100 27.94 0.375 9.53 0.792 20.12 4-40