Search Results for m85049 female connecter , 418
High Performance PCB connectors - Amphenol Socapex
The Amphenol Socapex PCB connector Greenbrush MIL-DTL-55302 Low Mating Force Connectors is a versatile and high-performing board-level connector designed for use in commercial and military aerospace applications, electronic systems, and C5ISR.The key feature of the Greenbrush series is its brush contact technology, which offers a low mating force, making it easier to connect and disconnect.
Amphenol BACC 5015 Series Connectors
AMPHENOL BACC 5015 SERIES CONNECTORS For assistance in North America: +1 800 .642 8750 for Pricing/Delivery or +1 523 0727 Tech Support • www.peigenesis.com • sales@peigenesis.com CREATE PART NUMBER BACC63CD & CE STEP 3: SELECT CABLE CLAMP STEP 4: SELECT CONTACT STEP 5: SELECT ROTATION
75869-132LF | Quickie® | Amphenol
Contact us today for more details of Quickie ® IDC Connector, part number 75869-132LF 75869-132LF | Quickie® | Amphenol Amphenol is one of the leading manufacturers of Wire to Board Connectors.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172254 PDF Customer Drawing (Size: 64 kb) 172254 HFSS 3D Comp Model (Size: 1565 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 172254 Stp 3D Model (Size: 306 kb ) 172254 HFSS 3D Comp Model (Size: 1887 kb ) Product Life Cycle.
High Power and High Voltage Connectors - Amphenol Aerospace
High Power Contacts Amphenol Aerospace's development of High Power Contacts is the foundation of our new High Power Products. The High Power Contacts allow for greater current carrying capacity, or amperage, and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to ...
PA-USB/485-2 - Optimizer RT® - RFS Technologies
Connectors: Female 8 pins circular connector conforming to IEC60130-9: Techn. Application: Wireless Communication: Dimensions, H x W x D: mm (in) 116 x 60 x 30 (4.52 x 2.36 x 1.18) External Document Links. PA-USB/485-2 Installation Instructions. Notes. Legal mentions; Data privacy; Trademarks;
F-Type Straight PCB Jack Through Hole 75 Ohm | 531-40193-HF - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 531-40193-HF PDF Customer Drawing (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Matte Tin: Contact Material:
HD-BNC Straight Plug to HD-BNC Straight Plug RG-316 50 Ohm 48 inches ...
HD-BNC Straight Plug to HD-BNC Straight Plug RG-316 50 Ohm 48 inches (1219 mm)
Series II Lightweight Ground Modules - Amphenol PCD
Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts and aeronautical agencies to complete their missions operating in the harshest environment known to man. UAV. Unmanned vehicles, from unmanned aerial vehicles (UAVs), unmanned ground vehicles (UGVs), unmanned surface ...
High Power 5015 Connectors with Advanced Contacts
High Power 5015 connectors are based off of MGT-5015 and Matrix 5015 while utilizing Radsok and Temper-Grip high current & high temperature socket contacts ... male and female threaded termination, solder, PCB and bus-bar; Over 25 tooled insert arrangements for current carrying capacity from 50 to 1200 Amps;
MCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 919-388P-51S - Amphenol RF
RF Connector MCX Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 919-388P-51S PDF Customer Drawing (Size: 144 kb) 919-388P-51S STP 3D Model (Size: 229 kb ) MCX Ultraminiature Product Series (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
M7119 SERIES | DC-DC Power Supplies - Amphenol Aerospace
The M7119 PCB mounted military power supply is a rugged single output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 28VDC at up to 50W.
Rhino 38999 - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
High Power Matrix 38999 Connector - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. With the Matrix 5015 series, you can upgrade your EMI shielding ...
Fiber to Antenna (FTTA) Interconnect Solutions - Amphenol Aerospace
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
SMB Straight Crimp Jack RG-178 RG-196 50 Ohm | 142241 - Amphenol RF
RF Connector SMB Straight Crimp Jack RG-178 RG-196 50 Ohm. Downloads. 142241 PDF Customer Drawing (Size: 71 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172148 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 901-9889-RFX - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 901-9889-RFX PDF Customer Drawing (Size: 96 kb) 901-9889-rfx IGS 3D Model (Size: 1848 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
amphe-obts-circular-connector-data-sheet-amphenol-industrial
power connector family, the Amphe-OBTS. This innovative connector series is designed for the next generation of base stations. Amphe-OBTS is a circular connector based on the MIL-C-26482 series 2 with clip retention contacts. Features zinc shell construction, provides EMI shielding, is shock & vibration resistant, and uses screw termination ...
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications. The first generation of MT38999 supported two shell sizes and up to 24F ferrules, whereas MTC ...