Search Results for m85049
backshell connector | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Drawing & Models - Amphenol PCDAmphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
m85049 backshell catalog | Amphenol Global Search | Amphenol
Search Results for m85049 backshell catalog. Backshells Catalog. Amphenol Canada offers backshells that are designed to provide screening, sealing, and strain relief for all product lines including ARINC, Micro-D (M83513), MMA, R27 (M83527), D-Sub, etc. Custom engineered for each solution and customer, ACC's backshells help protect connections
Rubber Bushings - Amphenol PCDAmphenol PCD
The M85049/139 supersedes MS3420 bushings and are available with or without flange. Documents; M85049-127-Bushing-Strips. View; Download; M85049-145-MS-V-Thread-Adapter. View; Download; QPL Backshell & Dust Caps. View; Download; You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers;
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
Backshells - アンフェノールジャパン株式会社
9. Build a part number based on the selections you made (i.e. M85049/2111W02A) *Contact Amphenol Pcd if you can not find your preferences to meet your application, we may be able to support under priority part number In order to complete step 7, you must know the actual cable diameter. For example, we’ll use the cable diameter of 0.20 inches to
FLANGE MOUNT BACKSHELLS - amphenolpcd.com
FLANGE MOUNT. 3/4 PERIMETER. M85049 /95-10A. A. SERIES. SLASH # DASH A & CLASS # FINISH. Table A. A - Polyamide primer coating as . per MIL-PRF-23377 type 1. Omit for chemical conversion coat
Non-Environmental EMI/RFI Backshell - BM1 - Amphenol Ltd
M85049/19, /23, /24, /25, /36 non-environmental shielded backshells. Features. Good strain relief; 360-degree screen termination; Accommodates individual and overall shielding; Applications. Radio frequency noise isolation shielding; Technicals.
AMPHENOL /PYLE-NATIONAL
six #22D or three #20 contact arrangements. Trim, rugged shell will accomodate standard M85049/38 series backshells and are easily adapted for lanyard release applications.The T-Line Series of connectors are designed to reduce the size and weight of your electrical systems without sacrificing performance. • Rugged construction
backshell catalog | Amphenol Global Search | Amphenol
Find various types of backshells with part number m85049 from Amphenol, a leading manufacturer of connectors and accessories. Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs from various sources and links.
NON-ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
M85049 /19 11 W 03 A SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE LENGTH 19: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel Table A Table A Omit For “STD” AELL A Ø Cable Range Y 1.35 in (34.22mm) Max
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
m85049 /123 - 10 w series slash # coupling dash # finish 123: 90° ...
Band Lock Adaptor – BL1 - Amphenol Ltd
Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification; Broad range of additional proprietary designs and finishes; Complete customisation of a backshell solution can be offered; Get a quote. 3D Models. Datasheets. Catalogues. Technical Drawings. 3D Models. Datasheets. Catalogues. Technical Drawings.
MIL-DTL-24308 D-Sub - Amphenol PCDAmphenol PCD
Description: Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Pin and socket machined contacts provide high reliability and density for the connectors.
Strain Relief Clamp BS1 - Amphenol Ltd
M85049/38, /39, /43, /47, /49-2, /51, /52 strain relief clamp. Features. Provides strain relief and cable tidy; No environmental protection offered; Alternative to Polamco 96H / 97H1 series; Applications. Weight critical cable terminations where only strain relief is a major consideration;
STRAIN RELIEF CLAMP - amphenolpcd.com
M85049 /120 - 10 W SERIES SLASH # COUPLING DASH # FINISH 120: 90° S: Self Lock-: Spin Table A A: Hard Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel STRAIGHT; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 Connector Group J
Pre-Shielded Adaptor - BH1 - Amphenol Ltd
M85049/109, /111, /112, /114, /115, /117 pre-shielded adaptor. Features. For screened cables; Supplied with a length of braid attached; Alternative to Polamco 70H series; Applications. Cable assemblies that need 360° shielding with ease of installation; Technicals.
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS M85049 148 12 SERIES SLASH # DASH # 148: Straight 2 3 4 5 6 7 8 9