Search Results for m85049
STRAIN RELIEF CLAMP ACSELLS - amphenolpcd.com
C backshells@amphenolpcd.com STRAIN RELIEF CLAMP 90°; SELF-LOCK/SPIN MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
M85049 /38 - 11 W SERIES SLASH # COUPLING ACCESSORY SHELL SIZE MATERIAL/FINISH 38: Straight 39: 90° S: Self Lock-: Spin Table A A: Aluminum Alloy/Hard Anodized Black N: Aluminum Alloy/ Electroless Nickel W: Aluminum Alloy/ Cadmium Olive Drab S: Stainless Steel/Passivate BACKSHELLS Connector Group L 98 Contact backshells@amphenolpcd.com
NON-SELF LOCKING & SELF LOCKING, MS “V” THREAD ADAPTER BACKSH
M85049 144 S 16 W 08 -6 SERIES SLASH # LOCK SHELL SIZE FINISH ENTRY SIZE ADAPTER BODY LENGTH 144: Straight S: Detented Self-Locking N: Non-Detented Self-Locking - (Dash): Non -Self-Locking Table A W: Aluminum, Cadmium Olive Drab N: Aluminum, Electroless Nickel Z: Aluminum, Zinc Nickel Table B Table C TABLE-A SHELL SIZE ENTRY SIZE
MIL-DTL-38999 Series III & IV
- 15: W 02: SERIES SLASH # LOCK SHELL SIZE: FINISH ENTRY SIZE: 88: Straight 89: 45° 90: 90° Self Locking: 09 11: 13 15 17 19 21 23 25 J: Cadmium Olive Drab M: Electro Less Nickel
buy.customcable.com - Configure, Build and Buy Your Custom Fiber Optic ...
TL-9000 is a very stringent standard to which our quality management system (QMS) is audited annually and certified. An organization's QMS is its life blood and directly translates to how well products are manufactured and how efficiently all other departments deliver on customer requirements and expectations.
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE-A Accessory. Shell Size. Connector. Shell Size. A Ø Max. B Max. Ø C Max. Ø D Max. inch. mm. inch. mm. inch. mm. inch
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
C backshells@amphenolpcd.com COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS M85049. 104-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 104: 45° 09. 11. 13. 15. 17. 19. 21. 23 ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.86. 21.84. 1.10. 27.94 ...
CRIMP RING ADAPTER ACE - amphenolpcd.com
CRIMP RING ADAPTER. Straight; Spin Coupling. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /26-1-10. W. SERIES
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS. 45. o. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703; AS95234
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
M85049 /124-11 W: SERIES SLASH # COUPLING DASH # FINISH 124: Straight: S: Self Lock-: Spin: Table A A: Hard Anodized Black: N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELLS. Connector Group L. Contact backshells@amphenolpcd.com. Created Date:
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
M85049 /124-11 W: SERIES SLASH # COUPLING DASH # FINISH 124: Straight: S: Self Lock-: Spin: Table A A: Hard Anodized Black: N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELLS. Connector Group L. Contact backshells@amphenolpcd.com. Created Date:
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS. 90. O. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703; AS95234
INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS
INDIVIDUAL SHIELD TERMINATION RING BACKSHELLS M85049 148 12 SERIES SLASH # DASH # 148: Straight 2 3 4 5 6 7 8 9 10 11 TABLE-A DASH # Entry Diameter ØA Max Number of ...
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE A Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Max. C Ø Max. inch. mm. inch. mm. inch. mm. 9. 9 / A. 0 ...
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE-A Accessory. Shell Size. Connector. Shell Size. A Ø Max. B Max. Ø C Max. Ø D Max. inch. mm. inch. mm. inch. mm. inch
Connector Group L SHRINK BOOT ADAPTER
M85049 /69 11 W D Series Slash Sheet Shell Size (Table A) Finish (Table 2, pg. 14) D: Drain Hole 69: Straight MIL Part Number. 071 . Title: MIL-Spec Backshells Created Date:
STRAIN RELIEF CLAMP EXTENDED LENGTH BACKSHELLS
M85049 /147 S: 11 W: SERIES SLASH # CONFIGURATION ACCESSORY SHELL SIZE: FINISH N - Non Detent Self-Locking S - Detent Self-Locking: Table A A: Hard Anodized Black: N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel 147: Straight Connector Group L BACKSHELLS Contact backshells@amphenolpcd.com (CLOSED)
All Receptacle shells
7.14 GASKET BACKSHELLS All Receptacle shells 66 Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM