Search Results for mackie hm-400
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Amphenol SF-NDVVYF0004-001.5M 1.5m (3.3') 400GbE OSFP Cable - Amphenol ...
•Buy Factory-Direct from the Global Leader in High-Speed I/O Interconnects -- Amphenol • Amphenol 400.0 Gbps OSFP Passive Copper Cable - 1.5m (3.3ft) • Guaranteed Drop-In Replacement for Competing OEM OSFP Cables • Engineered to Exceed 400-Gigabit Ethernet 400GBASE-CR8 Standards • OSFP 16-pair 30 AWG SFF-compliant cable design per OSFP MSA 1.0 • Up to 50.0 Gbps transfer rate per ...
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
M29F & M29G | Fiber Optic Termini - Amphenol Fiber Systems ...
M29F & M29G Series Fiber Optic Termini enables reliable and repeatable integration of optical media into industry-standard ARINC 400 connector
Millipacs ® 2.00mm Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions Millipacs® 2.00mm – Product introduction • Millipacs® is a 2.00 mm modular board to board Interconnection system in hardmetric (HM) engineering standard IEC 61076- 4-101 and IEC 917-2-2 configuration designed in accordance with equipment practice. • Millipacs is one of the industry’s most popular backplane connector system.
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm | 122416 JavaScript seems to be disabled in your browser.
5980400PG Archives - Amphenol Antenna Solutions
Explore Amphenol Antenna Solutions' 5980400PG product archives.
N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 4 Meter
N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 4 Meter (157.48 Inches) Downloads. 095-909-190-XXX PDF CUSTOMER DRAWING (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length:
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
GoldRush® Fiber Optic Connectors | Hermaproditic Connector
The GoldRush® connectors are the next generation "longwall communications" deployable fiber optic connector. It is mining, safety and health certified
On-Glass Unity Gain Window Mount VHF and UHF Antennas
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount 50 Ohm BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount 50 Ohm | 112604 JavaScript seems to be disabled in your browser.
Handportable Antennas FLX 400/900-FME - AMPHENOL PROCOM
End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials in a long-lasting and durable design. Provided with FME(f) connector.
BNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm BNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm | 112996 JavaScript seems to be disabled in your browser.
HTR-400 High-temp Dry Block Calibrator - KAYE
Kaye HTR-400 Dry Block Calibrator for extended high Temperature Range. Advisory Notice KAYE LTR -25/140, LTR-40/140 and HTR-400 DRY BLOCK Calibrator. For over 25 years Kaye has offered the HTR-400 Dry Block Calibrator for the calibration and verification of temperature sensors. While this unit has served our customers well, the technology is ...
Compact Combiners PRO-COM450-HDAR-4 - AMPHENOL PROCOM
EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type PRO-COM450-HDAR-4 is in compliance with EU Directive 2014/53/EU and
Duplex Filters PRO-DPBP 380-400/410-430 - AMPHENOL PROCOM
The Duplex Band-Pass Filter PRO-DPBP 380-400/410-430 is designed to combine a Public safety TETRA network 380 - 400 MHz and a Civil/Private TETRA network 410 - 430 MHz, into one common Antenna. The DPBP Filter benefit from using 2 x 6 ¼ λ cavitiy resonators build into a compact, strong aluminium housing.
Omni Antennas 470.05.05.00-F190 - amphenolprocom.com
Wideband VHF/UHF dipole 100 - 400 MHz (F190 flange mount) Download . Product PDF; Radiation Pattern File; Add to quote. Description. The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental ...
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Each Quadrax contact can contain a fiber optic transmitter or receiver; Support for speeds up to 28.05 Gbps; Support for 1300nm multi-mode (for legacy protocols such as 100-Base-FX), 1310nm singlemode, and 850nm multi-mode wavelengths
Mobile Mounts MG-Mount - amphenolprocom.com
400 – 470 MHz: The whip and the MG-Mount are ordered together by coding MG-Mount into the antenna designation as e.g. MU 4-MG/h. Please consult the Z-mount leaflet for the particular whip type in question to check if the whip is available with MG-Mount. FME-SYSTEM Accessories. FME-CABLES PRODUCT NO. 1 m FME: 130000437: 2 m FME: