Search Results for major connector minor connector
NX-A10WAM- P09XMM0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 9 Keying Brown Contact Type Pins Contact Diameter 3x 0.3 mm; 6x 0.7 mm Insulator Material PEEK Wire Cross Section 22 AWG; 28 AWG Termination Type Solder Data Transmission USB 2.0 (480 Mbit/s) + Power Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C […]
Omni Antennas 427x.11-915-Tx - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 4270.11-915-Tx 7/16 DIN Female 4273.11-915-Tx 4.3/10 DIN Female: Materials: Antenna Base: Aluminium LM25 Shroud: GRP tube 128mm dia. Radiating element: Brass: Mounting Section: Flanged base with 6 hole fixing on 190.5mm PCD: Length: 4570 mm / 180 in.
Model 084A60 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Temposonics
Connection type 6 pin connector M16 or integral PUR cable Operating voltage +24 VDC (−15 / +20 %) Ripple ≤ 0.28 Vpp Current consumption 100 mA typical (each channel) Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ With position magnet # 251 416-2
P79 50/200kHz, 600W, Si-Tex/Standard, DO - airmar-emea.com
The major benefit of in-hull transducers is no protruding features on the exterior of the hull, making it the perfect choice for trailered or lifted boats. Designed for smaller boats up to 8 m (25') with a solid fiberglass hull. ... Connector: Standard Horizon 9 ...
PRODUKTPASS | ARINC801 - Amphenol-Air LB
Modular plug connectors. CATEGORY. Fiber optics Circular Connectors. Related to the commercial ARINC 801 specification, the 801 Arinc series offers a removable orientation housing (ASR) as well as guide rods for precise orientation for light, easy and clean plug connections. This plug connection offers 2 to 32 channels.
Fiber Optic Voice & Data Communications for the Mining Industry
We contribute to mining voice and data communications with fiber optic interconnect solutions designed specifically for the mining industry.
Premier Marine Electronics & Accessories Supplier | Gemeco
Airmar 2025 pricing is live! Contact our Sales team with any questions at 803-693-0777 or [email protected] (Mon-Fri, 8:30 AM - 5:00 PM EST)
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm E Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm E Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-0 PDF Customer Drawing (Size: 120 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material:
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
77138-101LF | Minitek® 2.00mm WTB | Amphenol
Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Crimp to Wire Contact, AWG 30 - 26.
Code: 8D29W511AA - charlesindustries.com
equipment through a 56-pin wire-wrap card-edge connector provided as part of the mounting shelf. When using an unwired shelf, make all installer connections to this connector in accordance with Table 1. When installing the unit in a prewired mounting assembly, refer to the appropriate mounting assembly documents. Table 1. 7305-45 Installer ...
Certificate of Approval - amphenol-socapex.com
Current issue date: 26 November 2024 Original approval(s): Expiry date: 25 November 2027 ISO 45001 - 26 November 2024 Certificate identity number: 10657572
Trex-Onics® Reduced Diameter Control Cable - TPC Wire
Trex-Onics® Reduced Diameter Control Cable is a multi-conductor unshielded control cable designed for industrial applications that require continuous flexing. This control and instrumentation cable features a high strand count, TPE insulation, and a security yellow TPE jacket that provides excellent protection against abrasion, tearing, oil, and most chemicals.
Temposonics
Cable connectors (field-installed D6 female) Mates with sensor’s integral connector D6 Straight-exit connector part no. 560700 D6 90º connector part no. 560778 Integral D6 connector (male) as viewed from end of sensor Sensor integral connector (D60 Male) Note: Appropriate grounding of cable shield is required at the controller end. Attention:
CHARGE AMPLIFIERS - PCB
connectors and cables where the connector pin/ cable conductor carries the signal and the connector shell/ cable shield carries the ground. Single-ended sensor chains depend on shielding and a good ground to reject common-mode noise. Differential Charge Amplifiers: As a charge amplifier designed to operate with differential sensors, these
696-960 MHz - Amphenol Antenna Solutions
Total Number of Connectors Antenna has 2 connectors located at the bottom Connectors Type 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2421 x 305 x 180 mm 95.3 x 12.0 x 7.1 in Weight Antenna Only 15.6 kg 34 ...
3655-01 Dial Pulse Originating (DPO) Channel Unit Installation Guide
1. PC board connector pin 13. The RCV prescription circuit provides 8.5dB attenuation 2. Primary transmission path in 0.1dB steps to compensate for office wiring loss and output level variations. Refer to the following table for 3. Signal flow direction details: 4. PC mount test point Output (dBm) +1.5 0 -3 -7 5.
Tjs-108.prt - Amphenol NEXUS Technologies
Title: Tjs-108.prt : Author: jerry Created Date: 1/8/2010 11:00:44 AM
Model M625B11 Precision Industrial ICP® Accelerometer Installation and ...
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.