Search Results for maltab is num
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
DoP no 0025 0025 - amphenolbroadband.com
part number key xx yyyy zz date F ca BS EN 13501-6:2014 signed for and on behalf of the manufacturer by: The performanceof the product identified aboveis in conformity with the set of declared performance/s. This declaration of performance is issued, in accordance with Regulation (EU) No 305/2011, under the sole responsibility of the ...
EB4501-XX-000 Series - 5.00mm Spacing - EBY Electro
N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: info@ebyelectro.com Phone: (516) 576-7777 Fax: (516) 576-1414. New Products. EB530 Easy-install block Self-terminates wire - just insert! EB4885 for OEM configurations Super-easy field wiring!
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
10153118-120KALF | WireLock® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of WireLock ® Connector part number 10153118-120KALF
N-Type Protective Cap Jack | 172306 - Amphenol RF
N-Type Jack Cap for Male Connector, with Chain
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 6 Ways
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 50 ...
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: FK1321ZS-075-NT3G-50: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature:
BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 112165 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm. Alias: B1112A1-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm
BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 36 inches
Connector 1 Part Number: 112514: Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40
Decentralized Motion Connector - Amphenol Sine
Flyer Number: M23HYBRID2013 M23 HYBRID DMC SERIES™ - TECHNICAL SPECIFICATIONS Contact Termination Crimp Contact Type Stamped and Formed 2.5mm / 20 AWG Machined - Quad Element Insert ConfigurationsMale / Female in Plug or Receptacle Sealing Material DuPont Viton ™ Temperature Range -20° C to 130° C Sealing IP67
F-Type Terminators - Amphenol RF
Amphenol RF offers a full range of F-Type Terminators designed for radio frequency applications. F-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol CO-058SMARPTN-025 Reverse Polarity SMA (RP-SMA) Male to Type N ...
Each Cables on Demand RG58 coax jumper includes overmolded Gold-plated Reverse Polarity SMA (RP-SMA) and Nickel-plated Brass Type N connectors pre-installed by the world leader in RF interconnects: Amphenol. Note: Other cable lengths from this same part number series, if available, will be also be displayed with their corresponding list prices.
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-55302 Low Mating Force rectangular connector series is one of the highest performing board connectors in the world.
10124560-22JLF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed backplane connector. Contact us today for more details of examax , part number 10124560-22JLF
REACH Declaration - Wilcoxon Sensing Technologies
CAS Number Description N/A N/A . List of applicable cable assemblies and cable products . A-M12-PUR80-02-B, xxx J88 series cable R1-x-Jy-zzz series assemblies J9 series cable R2-x-Jy-zzz series assemblies J10 series cable R4-x-Jy-zzz series assemblies J12 series cable R6-x-Jy-zzz series assemblies RM12-x-Jy-zzz series assemblies . Where:
BNC Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 48 Inches
Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. BNC Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 4 M 095-850-246M200. BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches 245101-07-24.00.
5052460 - Amphenol Antenna Solutions
SELECT MODEL NUMBER Antenna with N-Type Female Connectors 5052460 Antenna with 4.310 Female Connectors 5052460-4310 380-6000 MHz 1-Port Ceiling Mount Omni Antenna 360° VPOL PUBLIC SAFETY This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com
B A2 - Amphenol Sine
see part number chart process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the ...