Search Results for manchurian model 13
2025E MODAL TESTING 13 LBF MODAL SHAKER - pcb.com
The Modal Shop’s Modal Shaker Model 2025E, a very lightweight Trunnion base provides flexibility and easy set-up when ... is capable of providing up to 13 lbf (58 N) of peak force excitation in a small footprint weighing just 13 lb (6 kg). With a 0.7 in (18 mm) general purpose stroke and ...
Model 1203-13A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, ... 1.13 28.7 1.75 44.5 2.00 50.8 3.00 76.2
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
To build the sensor model number in the fields provided above, download the product specification / data sheet from the following RefineME ... 550905G M-Series Model MR Sanitary Application data sheet 07/13 (US) Author: Cynthia Corbett Subject: Liquid-Level Product Literature
Model 377C13 | PCB Piezotronics
Model 377C13:1/2" pressure, prepolarized condenser microphone, 12.6 mV/Pa (+/-2 dB), 3.2 Hz to 20 kHz (+/-2 dB), 4Hz to 12.5 kHz (+/-1 dB)
Model 070A13 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
OUR COMPANY - amphenol-socapex.com
13 000m2 New factory in Pune, India - 1st board level connectors: HE8 - 1st “licence Bendix” manufactured connectors - SL Series RJ Field launch, “Award Electronica” Harness in the box solution launch Production of 38999 connectors LuxBeamTM and HDAS launch Early 1960’s 2004 2022 Today & tomorrow 1956-57 1995-96 2019 Wehavstrongpu ...
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
Panel Antennas 760.90.13.00 - AMPHENOL PROCOM
Model Product No. Description Frequency; VPOL panel antenna 90°, 13 dBi: 760.90.13.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: VPOL panel antenna 90°, 13 dBi
Model 1403-13A/084A100 | PCB Piezotronics
Model 1403-13A/084A100:PCB L&T fatigue rated load cell, low profile, 1000 lbf rated capacity, 300% overload protection, 1.0mV/V output 5/8-18 UNF-2B th
Dome Closures for FTTX Applications - charlesindustries.com
Model FODC-B External Dimensions 23.6” x 10.2” (600 x 260 mm) Weight 11 lbs. (5kg) Ambient Temperature -40ºF to +149ºF (-40ºC to +65ºC) ... A 13-17mm B 8-14mm C 4x 7mm D 4x 5mm E 9x 3mm F 2x 8x4mm A 97-FODCAMKT. Title: FODC datasheet 2020_CFWS.qxd Author: bwackerl Created Date:
Model 208A13 | PCB Piezotronics
Model 208A13:Multi-purpose ICP® force sensor, 500 lb comp. 500 lb tension, 10 mV/lb, axial conn.
Model 333B | PCB Piezotronics
Model 333B:Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz, 3-pin conn mtg block, cable/connector not included. ... 8.5 to 13 VDC (TLB) TEDS LMS International - Automotive Format. English SI; Output Bias Voltage: 8.5 to 13 VDC (TLC) TEDS LMS International - Aeronautical Format.
Model 1403-13A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
CHARGE MODE ACCELEROMETERS - PCB
13/16 Hex Lock Wire Hole (2 places) 1.44 (36.6) 10-32 Mtg Hole 10-32 Connector 13/16 Hex Lock Wire Hole (2 places) Dimensions shown are in inches (millimeters) Model 357B53 ... designed models are recommended for use with Model 357B53 and 357B54 accelerometers. These models are radiation hardened and
Model 130B40 | PCB Piezotronics
Model 130B40:Low-profile surface pressure microphone and preamp, prepolarized ... 13.2 mm: Size - Diameter (With fairing) 1.62 in: 41.0 mm: Size - Height: 0.126 in: 3.20 mm: Weight: 0.3 oz: 7 gm [1] Weight (without cable) 0.03 oz: 0.8 gm [1] * All specifications are at room temperature unless otherwise specified. ...
Model 213B | PCB Piezotronics
Model 213B:Charge quartz force ring, 20k lb comp., 18 pC/lb, charge output
Model K2007E01 | PCB Piezotronics
Model K2007E01:Miniature shaker with integrated amplifier with BNC input, 31 N (7 lbf) pk sine force, 13 mm (0.5") pk-pk stroke. ... 31 N (7 lbf) pk sine force, 13 mm (0.5") pk-pk stroke. Includes trunnion base, 2110G06 stinger kit, and heavy duty case. Specification Notes. English: SI: * All specifications are at room temperature unless ...
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 ...
R-Series Model RF Document Part Number Flexible Housing ... - Temposonics
13 mm (0.51 in.) dia. 97 mm (3.8 in.) Heat shrink sleeve Figure 1. R-Series Model RF flexible housing dimension reference Standard magnet selections (Model RF) POSITION MaGNeT SeLeCTIONS (Drawing dimensions are for reference only) Magnet and magnet dimensions Description Part number 4 Holes Each 4.3 mm (0.17 in.) dia. 90° apart on 24 mm (0.94 ...