Search Results for marc arama amphenol
Jumper Cables - Amphenol Antenna Solutions
Designed for outdoor applications under extreme conditions with high flexibility and small bending diameters. Available in a variety of cable lengths and connector combinations.
Vibration transmitters - iT series - Wilcoxon Sensing Technologies
Vibration transmitters – iT series. Wilcoxon’s new intelligent vibration transmitters measure and process dynamic vibration signals. iT series modules are a powerful means of connecting standard vibration sensors to process control systems, with a variety of options for input signals, a wide frequency response, selectable band filters and detector types, and flexible output mapping options.
Industrial Connectors and Cable Assemblies - Amphenol Sine
M23 Elite Threaded and Checkmate™ Series State-of-the-art Design Features 6, 8, 9, 12, 16 and 17 positions available
Amphenol
Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East ...
Omni-Directional-Antennas - Amphenol Antenna Solutions
Explore Amphenol's omni-directional antennas for high-performance wireless network solutions.
D38999 Training Course | Services - Amphenol Fiber Systems ...
AFSI's D38999 fiber optic training course is suited for military and commercial aerospace industry.
www.amphenolpcd.com
www.amphenolpcd.com
Product - Amphenol Antenna Solutions
Product - Amphenol Antenna Solutions
ISO 9001 & AS9100 Rev. D Certificates - Amphenol Fiber Systems ...
ISO 9001 & AS9100 Rev. D Certificates - Amphenol Fiber Systems ...
LC Field Fiber Optic Connector | Circular Connectors
The LC Field Fiber Optic Connector is sealed against fluids and dust, no cabling operation in field and no tools required for installation.
Relay Sockets Archives - Amphenol PCDAmphenol PCD
Amphenol PCD offers the industry’s broadest line of pluggable relay sockets for commercial and military airborne, ground, and shipboard equipment. Quick Mount Relay Sockets JRS/JRE Quick-Mount Relay Sockets eliminate risk of loose mounting hardware and provide for quick installation- saving weight, time and cost.
Fiber Optic Termini | Lumiere, HD20, FSAF, ARINC 801
Amphenol Fiber Systems International offers fiber optic high performance termini and connectors systems such as Lumiere, HD20, FSAF, ARINC 801 and more!
RADSOK - Amphenol Sine
Amphenol has the global design, engineering and manufacturing resources to provide RADSOK® sockets pressed into busbars, crimped to cables, assembled into connectors, assembled into customer or Amphenol designed specialized electrical devices, or as stand-alone components. Amphenol also manufactures a full compliment of mating pin contacts for ...
FCi Basics - Amphenol CS
FCi Basics Versatile Wire to Board connector system Value Proposition Minitek MicroSpace™1.27mm / product presentation The MicroSpace™ compact design addresses the growing need for miniaturized components and is capable of
EV & HEV High Voltage Cable Assemblies - Amphenol TPI (ATPI)
ATPI not only provides high voltage connectors, we build EV & HEV high voltage cable assemblies using Amphenol and non-Amphenol connectors for primary. Call Us: 1 (800) 667 2677. Products. Busbars, Terminals & Lugs. BSC – Battery Swap/Stack Connection System. Custom Molded Solutions.
Amphenol Connector Reference Guide - Volume 1
Amphenol supplies both the solder and crimp types to the MIL Spec; Amphenol supplies both solder and crimp versions under proprietary part numbers; Several variations of basic MIL-DTL-5015 and MIL-DTL-22992 types are available in the same and additional contact arrangements, such as the QWL, QWLD, 10-214000 Series, 10-244000 Series and others.
Amphenol Aerospace
Download the high-speed contact product guide from Amphenol Aerospace.