Search Results for markdown insert image with resolution
SIM2B44KG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
ExtremePort QSFP+ | High Speed Interconnects | Amphenol
Amphenol's ExtremePort QSFP+ interconnect system is comprised of a 38-position, 0.8mm pitch connector built for use in high speed serial applications. Each port offers 4 channels to increase port density which allows for more board real estate and cos
65239-014LF | Dubox®-254mm | Amphenol
76383-314LF. Dubox®2.54mm, Board to Board Connector, Shrouded Header, Double Row, Right Angle.
89947-112LF | Minitek® 2.00mm WTB | Amphenol
98464-G61-12LF. Minitek®, Board/Wire to Board Connector, 2.00mm (0, 079in), Shrouded Right Angle Header, Through Hole, Double Row, 12 positions
341306 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
RJE881882440 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack, part number RJE881882440
PRO-ISO-PHY-TETRA-S3-REV
All PRO-ISO-PHY units are designed for single carrier signal per port and thus it is not recommended to add a multiple carrier signal on the input ports, as this could potentially create unwanted intermodulation products transmitted on the antenna port and reflected on the input ports. ETSI compliant connection of three digital radios.
10114829-10105LF | 1.25mm Wire to board | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. 1.25mm Wire to Board Wafer, Vertical, Through Hole, 5 Positions. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes.
RJE7B18314K1 | Modular Jack | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Modular Jack - 8P8C, RA, Cat6A, THT, Blue Housing, Recessed Profile, Single Port, Shield With Top and Side EMI Tabs, With LEDs. Environmental Compliance. Click to download Certificate of Compliance Report.
A 2x2 MiMo LTE and WIFI multi purpose shark fin antenna for GNSS, GPS ...
A 2x2 MiMo LTE and WIFI multi purpose shark fin antenna for GNSS, GPS, 2G/3G/4G/5G and dual WIFI 2.4/5.8 GHz DESCRIPTION Can be configuered as 5in1, 6in1 and 7in1
7-16 Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the beginning of the images gallery. Description. RF Connector 7-16 Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 272115 PDF Customer Drawing (Size: 126 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
4G/5G Omni Mobile Antennas ProShotG - amphenolprocom.com
Add to quote. Description. The ProShotG antenna, a Shot Glass Style Omni Mobile Antenna, is engineered to provide wideband coverage across a broad frequency range of 617 - 7200 MHz. This makes it suitable for 2G/3G/4G and 5G networks, WiFi 6E and WiFi 7 networks, as well as IoT and M2M applications, among others. Its wideband capabilities ...
PROTIMETER Speedy Calibration Kit
Click the image above to download. Overview. The moisture content of freshly mixed concrete affects the workability, blending, segregation, strength and drying rate of the finished product. The Speedy tester is an ideal on-site quality control tool that enables the site manager to ensure best practice if being followed. Moisture levels of ...
7-16 Straight Solder Jack RG-8 RG-213 RG-225 50 Ohm | 272121 - Amphenol RF
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 7-16 Straight Solder Jack RG-8 RG-213 RG-225 50 Ohm. Downloads. 272121 PDF Customer Drawing (Size: 70 kb) Product Life Cycle. Product Life Cycle;
G881H0622CEU | Micro Power | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Micro Power 3.0 Connector System - G881 Series, Wire to Board connector, , Housing, Dual Row, 6 positions , Ny66, Black, BAG. Environmental Compliance.
L17RRD1M1110G | D-Sub | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. Dsub, Stamped Signal 3A, RR Crimping Pin, AWG 20~24, Flash Gold +2μm (78μin)Sn, Tape & Reel 10000pcs, Left Feed. Environmental Compliance.
8655MH2502LF | D-subminiature | Amphenol
Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. D-Sub Accessories, Input Output connectors, Straight Exit Metal Hood for 25 Position connector - Bulk. Environmental Compliance.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-20 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle;
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). ... Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack End Launch 50 Ohm. Downloads. SMP-MSLD-PCE-5 HFSS 3D Comp Model (Size: 1060 kb ) SMP-MSLD-PCE-5X PDF Customer Drawing (Size: 340 kb)
Level Plus - Temposonics
3 Manuel dinterface Modus Série LP 1. Coordonnées États-Unis Services généraux Tél. : +1-919-677-0100 Fax : +1-919-677-2343 E-mail : info.us@mtssensors.com