Search Results for markdown insert image with resolution
Charles Universal Broadband Enclosure CUBE-SS4C228BN3 General ...
Insert the lifting sling connecting links securely through each of the lifting brackets as shown in Figure 4. 3.5.2. Warnings and Specific Safety Precautions WARNING ; Improper hoisting equipment and unsafe lifting procedures can result in serious injury or death .
HYBRIFLEX Optical Fiber Accessories | Power Cable Accessories
Insert for Combination preparation tool (Universal Trimming Tool), CELLFLEX ® Cable 1/2" for connector families OMNI FIT Premium D01, OMNI FIT Standard family B32 and RAPID FIT 060/062 + 070/072 Add to my e-catalog Download PDF datasheet
Module Gigabit Socket Without peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
ANALOG - temposonics.com
Resolution: 16 bit or 0.025 mm, whichever is greater Non-Linearity: < ± 0.02% of full stroke or ± 0.05 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Outputs: Voltage: 0 to 10 Vdc or +10 to 0 Vdc *
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
54121-106060900LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 54121-106060900LF
Module For crimped contacts Socket Without peripheral sealing 8 ...
Module For crimped contacts Socket Without peripheral sealing 8 contacts #16 Supplied without contact Polarization N Serie3
00131390838 - Amphenol Air LB
Pillar bolt cover 8 terminals
Long flanged Receptacle monomodule With color coding plate With nut ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
AB-DD14ML-DDBL-QD002: X-Lok Large Size | Amphenol LTW
AB-DD14ML-DDBL-QD002, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Metallic rail RoHS Anodization + Cadmium bichromate plating (not ...
Metallic rail Not RoHS Anodization + Cadmium bichromate plating (not conductive) 3 modules
Plug monomodule Polarization B - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Receptacle Short flanged 4 Modules Composite Shielded Olive drab ...
Receptacle Short flanged 4 Modules Composite Shielded Olive drab cadmium Polarization F Not mounted
Amphenol SF-NDAQMF0001-001M 1m 200G QSFP56 to 4 x 50G SFP56 DAC ...
Amphenol’s revolutionary 1m (3.3 ft) 200-Gigabit Ethernet QSFP56 to 4 x 50-Gigabit Ethernet SFP56 Direct Attach Copper (DAC) Splitter Cable offers IT professionals a cost-effective interconnect solution for merging new 200G QSFP56 and 50G SFP56 enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” cable) between an ...
Plug Clicker nut 2 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
33570001787 - Amphenol Air LB
Cable clamp Marking BACC
Amphenol FO-50LPBMTRJ0-001 MT-RJ Connector Loopback Cable: Multimode 50 ...
100% optically tested multimode 50/125 fiber optic loopback cables by Amphenol meet and exceed industry standard specifications for insertion loss, return loss, and endface geometry. Features tight buffered 50-micron fiber with precision terminated MT-RJ connectors for fiber optic test applications.
AB-DC03ML-DCHL-QE004: X-Lok Connector | Amphenol LTW
AB-DC03ML-DCHL-QE004, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Module 1750 Standard 36 contacts #22 - amphenol-airlb.fr
Module 1750 Standard 36 contacts #22
ASRSC3 - Amphenol Air LB
Receptacle cover Not metallized Size C standard version