Search Results for marlin 22 magnum models
00131290638 - Amphenol Air LB
Pillar bolt cover 6 terminals
SIM2S100A - Amphenol Air LB
SIM splice Polarization A
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Grounded module Pin Without peripheral sealing 4 contacts #12 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
00131590238 - Amphenol Air LB
Pillar bolt cover 2 terminals
Model 426D01-R | PCB Piezotronics (de)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +49 2433 4444 400
Amplificateurs de charge | PCB Piezotronics
Amplificateurs de charge CONÇUS POUR ÊTRE UTILISÉS AVEC LES ACCÉLÉROMÈTRES ET LES CAPTEURS DE PRESSION DE CHARGE. Les amplificateurs de charge convertissent un signal d'entrée à haute impédance en un signal de sortie à basse impédance et sont capables de fonctionner avec les valeurs de résistance d'isolement inférieures des capteurs en mode charge à haute température (+500 °F).
Microfoni robusti | PCB Piezotronics
Model:379A13. Nominal Microphone Diameter: 1/2" Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: Random Incidence; Frequency Response Characteristic: Random Incidence; Frequency Range: (±2dB)3.75 to 16000 Hz; Frequency Range: (±2dB)3.75 to 16000 Hz; Dynamic Range: (3% Distortion Limit)137 dB re 20 µPa
Commutateur BNC | PCB Piezotronics
Les boîtes de commutation permettent de terminer les câbles des capteurs installés de façon permanente à des endroits pratiques et sûrs pour la collecte des données.
2011年10月23日 AST快乐大本营,相约梅海岭_Amphenol Assembletech
From:安费诺 Author:管理员 Clicks:13780times PubTime:2011/10/23 0:00
2014年7月份月度明星_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Suppliers | Support | Amphenol Aerospace
Suppliers Amphenol Aerospace Procurement is organized into eleven distinct commodities: Metals, MRO, Diecasting, CNC Turning/Milling, Rubber Molding, Off the Shelf, Plastic Molding, High Tech, Swiss Turning, Cables and Stamping.
2015年1月20日 爱心捐献义卖会第二季_Amphenol Assembletech
继 2015 年 1 月 8 日 第一季爱心捐献义卖会后, 办公室员工们再次发起了新一轮的 爱心捐献,更 有一线员工深受这种爱的氛围的感染,自行加入到捐献行列,于是 第二季的义卖会在全员的积极参与下于1月20日 成功举办。 大家用自己的善行善举延续着 ast 人的爱心,最终所得金额也全部捐入公司爱心 ...
以太网防水型 90°1X1 连接器 - amphenol-auto.com
ŸÐ ƒG‚Ø> _ýÞãôåó j 'iĸöçq §„‚õ §„‚?íÔ–ÁÙªø¶¤#¡i¥ÞTÚ‘,®`¿‚ Ü,%ÿó äKªN) Ü s¥\ o Z — ‘õ-ÑÖõì{÷«u¯Â f-ôèäÄi* ÑÌ Î (I;j ù Ê_¿BRî?äaÕ ÔÆæ Jª1QX7àD¶ -y#eL"i•¼ š `Nñ9¥;7 ¢© æú‚îë¬î¦ ˜;šGšÐ M EM Fá´îü{7ÅF MJunö ȦØ( u Ö¾¶lê9“ö ...
RT061619SNHEC03R Size 16 Female Plug, 19 Positions, with Si - Amphenol Sine
Plug, 19 Position, Female, Shell Size 16, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG
Grommet Nut - Amphenol PCDAmphenol PCD
Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD. Email.
MiniFakra Type A 4孔180°Inline公端连接器 - 汽车智能互联连接器与线束-产品中心 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
RaptorLink 64X50 SOSA Ethernet Switch | Ethernet Switches | Products ...
Each model includes a comprehensive management software suite with features such as MACsec, Time-Sensitive Networking (TSN), and a 60-second boot time. The switches are offered in the following configurations: • Dual 64x50G switch – SOSA aligned VITA-91 double density and speed connectors
思明区政府莅临安费诺指导工作_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
喜讯|AST荣登“2023厦门企业100强”榜单!_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺