Search Results for marlin 22 magnum models
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
AHDP06-24-16PR-BRA 16 Positions, Plug, Pin, Shell Size 24, - Amphenol Sine
AHDP06-24-16PR-BRA 16 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on). Comparable to PN# HDP26-24-16PE-L017
Commutateur BNC | PCB Piezotronics
Les boîtes de commutation permettent de terminer les câbles des capteurs installés de façon permanente à des endroits pratiques et sûrs pour la collecte des données.
思明区政府莅临安费诺指导工作_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Amphenol-Air LB | PRODUKTPASS | 75OHM
75Ω Coax Kontakt in einem Rundsteckverbinder der TV Serie aus Aluminium, Edelstahl oder Marine Bronze, zugelassen nach MIL-DTL-38999 Serie III.
PCI Express 1.0/2.0/3.0 Copper/Fiber Conversion
Amphenol’s Rugged PCI-Express 1.0/2.0/3.0 fiber optic conversion active assembly provides systems integrators great flexibility as PCI-Express can now be extended over fiber optics in rugged systems.
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Model T1508 Duct Mount Enclosure (Aspiration Box) The T5100 units can be installed inside a Model 1508 Duct Mount Enclosure. Model T1552 Outside Air Measurement Enclosure This NEMA-3R weatherproof enclosure includes thermostat and allows installing the sensor in envi-ronments with temperatures down to -40°F. Model T1505 Harsh Environment Enclosure
Embedded Single Channel DVI Copper to Fiber Media Converter
Converts a single channel of DVI to 850nm multi-mode fiber optics; The copper DVI is brought in through a Samtec HQDP ribbon. The fiber DVI link (multi-mode 850nm optics) is brought out on a shell size 19 MIL-DTL-38999 with embedded CTF-Quadrax contacts suitable for ruggedized environments.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Available Models Three different types are available, each in four different sizes, to accommodate all standard requirements: TYPE “S”, which includes S10, S15, S20, S25, offer standard 0.005°C/year stability and temperature range 0° to 60° C. TYPE “AS”, which includes AS110, AS115, AS120, AS125,
喜讯|AST荣登“2023厦门企业100强”榜单!_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
TSW-10 Turbidity Sensor - amphenol-sensors.com
22 ±0.4 5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470W GND Ro 4.7KW Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
www.rfstechnologies.com
%PDF-1.7 1 0 obj /Type /Catalog /Outlines 2 0 R /Pages 3 0 R >> endobj 2 0 obj /Type /Outlines /Count 0 >> endobj 3 0 obj /Type /Pages /Kids [6 0 R 27 0 R 31 0 R 35 0 R 39 0 R 43 0 R 48 0 R 52 0 R 64 0 R ] /Count 9 /Resources /ProcSet 4 0 R /Font /F1 8 0 R /F2 13 0 R /F3 66 0 R >> /XObject /I1 18 0 R /I2 19 0 R /I3 22 0 R /I4 23 0 R /I5 45 0 R /I6 67 0 R >> /ExtGState /GS1 20 0 R /GS2 21 0 R ...
MobiLED Compact - El-Cab
Phone +46 (0)513-229 00 · Fax +46 (0)513-107 22 · www.mobitec.eu · info@mobitec.eu AUSTRALIA . BRAZIL . GERMANY . INDIA . SINGAPORE . SWEDEN . USA Technical Data Voltage Nominal operating voltage 12V DC & 24 V DC 9 - 36 V DC Power consumption Maximum at 24V supply voltage 0,75 A Data interface RS 485 EMC EU Directive 2006/28/EG (e-mark)
NUeVoS ProDUCToS - offers.tpcwire.com
441014BlK 441014WHT 441014reD 14 7/22 51 0,220 30 441012BlK 441012WHT 441012reD 12 19/25 66 0,240 40 441010BlK 441010WHT 441010reD 10 19/23 90 0,270 50 441100BlK 441100WHT 441100reD 1/0 259/24 422 0,670 435 441200BlK 441200WHT 441200reD 2/0 259/23 492 0,725 530
Thermal Automotive Circuit Breaker 1610- 1
Ambient temperature -30...+60 °C (-22...+140 °F) Degree of protection operating area IP30 (-21/-H2) (IEC 60529/DIN 40050) operating area IP54 (-92) terminal area IP00 Ultimate short-circuit breaking capacity ≥ 3 break operations at 150 A, or ≥ 1 break operation at 2,000 A Vibration 5 g (57-500 Hz) ± 0.38 mm (10-57 Hz) ...
Battery Master Switch BMS01 - el-cab.com.pl
Low voltage monitoring switching thresholds: 22.8 V ± 0.3 V hysteresis: typically 0.5 V trip time: typically 60 sec Typical life 10,000 cycles at rated current 100,000 cycles mechanically Protection class: housing IP69k Protection class: terminals IP54 terminal stud with moulded cover Vibration 5 g (57-200 Hz), ± 0.38mm (10-57 Hz),
Kontakt - kayeinstruments.com
Über uns. Kaye & Amphenol; Kaye Geschichte; Umweltschutz und Sicherheit; Qualität; AGB; News. Press Releases; News Posts; Blog Posts; 65 years Kaye; Events; Jobs ...