Search Results for marlin 30-30 suppressor
2.92mm Female to Male Attenuator, 32 GHz (Nonscreened)
SV Microwave offers a 2.92mm Female to Male Attenuator, 32 GHz (Nonscreened). Explore the complete product's technical specifications now.
Surge Suppressors - PCTEL
We can help you find the right antenna for your application. These high performance surge supressors provide patented protection for single or multi-channel transmitters and/or receivers. They offer industry-leading RF performance and throughput energy in a ...
3082-7001-dB - XMA
1-20, 30, 40. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 3082-7001-dB. CURRENT STOCK Out of Stock. View Distributor Website.
R299 In-hull - Airmar
Airmar’s R299 is radically different. Why? Because it operates at ANY frequency between 33 kHz to 60 kHz and 130 kHz to 210 kHz. Adjusting the frequency allows you to change the R299's Beamwidth and depth capabilities.
240 Volt Surge Suppressor & OWNER S MANUAL 93 SS50 - Charles Industries
240 volt surge suppressor without filter. The surge suppressor may be mounted on any surface as close as possible to the wiring. Choose a location that allows the most direct connection to the phase conductors and neutral−ground busses.
2082-602X-dB - XMA
The cornerstone of XMA’s products, attenuators are linear, passive transmission line components designed to reduce the input power in a matched system by a predetermined amount.
Model EX649A01 | PCB Piezotronics
The patented Reciprocating Machinery Protector offers a 4-20 mA output that is calculated by counting the number of impacts, comparing them to the vibration thresholds and weighting them. [1] See PCB Declaration of Conformance PS039 or PS053 for details. * All specifications are at room temperature unless otherwise specified.
Attenuator - amphenol-antennas.com
30 dB (30) A-01030MX4M4F-CC A-01030MXDMDF-CC A-01030MXNMNF-CC This model was previously released as AA-010-xx-ML-yyzz-CC. Attenuator A-010xxMXyyzz-CC 10W Attenuator | Indoor / Outdoor Dimensional Drawing REV120417CC www.amphenol-antennas.com 2 of 2
P28974 Male M35 to Female M22 Drop, (1 3/8 - 7/8) 3 Position
P28974 Male M35 to Female M22 Drop, (1 3/8 - 7/8) 3 Position In-Line Reducer, Black. Comparable to part number(s): 1C3030-001, GSDA30RKM30
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Valve connector suppressors with power-saving features for harsh ...
Innovative 24 Volt DC valve suppressor/energy reducer in moulded design. The new LÜTZE suppressors for valves meet the demands of many industrial users who are looking for ready-made, pre-assembled components. This suppressor fulfils protection class IP 67 with its pre-assembled PUR cable.
SHRD60 CONCEALMENT SHROUDS - charlesindustries.com
SH60-301814xNEN 30” Vented Curved Shroud (4) Ericsson 220x/440x radios / (4) Nokia Airscale Micro radios PART NUMBER DESCRIPTION RADIOS & EQUIPMENT SUPPORTED SH60-461814xNE2 46” Vented Curved Shroud (7) Ericsson 220x/440x RRHs SH60-461814xNEA 46” Vented Curved Shroud (1) Ericsson 4415 & (1) Ericsson 4426 RRH
ARK30 Airducer® Ultrasonic Transducer - Airmar
Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments. The ARK50 includes standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 30 kHz and its sensing range is 60 cm to 30 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email ...
Concealment Shrouds for Small Cell & DAS
Charles Industries’ radio concealment shrouds offer aesthetically-pleasing concealment of radios and remote equipment at small cell, densification, and DAS remote sites.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
PT Series 30 A Time Delay Relay - gemeco.com
Protects sensitive on-board electronics via under-voltage and over-voltage shutdown. Ultra-Low Power Draw eliminates vehicle downtime due to dead batteries. Lowest off-state current draw (1.3 mA). Flexible Control Options via Ignition Key, alternator voltage sense, or both.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
jpm 03/30/20 rohs non-compliant oal 6.000±.500152.40±12.70 material: connectors: keyed sma male (see table i) sma male (sf2906-6002) cable: t-flex 405 (200-70-139) strain relief: m23053/5 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing table i ...
Amphenol All Sensors Products | All Sensors
Pressure Max: 30. Units: IN H2O. Operating Temperature:-40 to 125 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About Engineering Assets Resource Center ...