Search Results for matlab activate grid
Millipacs ® 2.00mm Product Presentation - Amphenol CS
Millipacs® is a 2.00 mm modular board to board Interconnection system in hardmetric (HM) engineering standard IEC 61076-4-101 and IEC 917-2-2 configuration designed in accordance with equipment practice. Millipacs is one of the industry’s most popular backplane connector system. Broad range of system architectures: Backplane, Coplanar, Mezzanine.
SMASH Series - amphenol-socapex.com
• 1.905mm [.075] pitch on 6 rows and chevron grid pattern • 2 electrical inserts sizes with 132 or 150 signal contacts • 3 connector versions with 1, 2 or 3 electrical inserts
Pulse-Lok Interconnect - amphenolalden.com
At Amphenol Alden our goal is to help enable our OEM partner’s products deliver better patient care. We achieve this by providing cable assemblies and connectors that are efficient, effective and reliable. For our partners this means lower costs, greater reliability and shortened development cycles due to the unmatched value and service
10 position edge connector | Amphenol Global Search | Amphenol
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.
10155470 | Amphenol Global Search | Amphenol
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. Amphenol is one of the leading manufacturers of Wire to Board connectors. Contact us today for more details of MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector, part number 10155475-000LF.
Active Optical Cables | Amphenol | Transceivers
designed for use in 100gb/s data rate links. compliant with the sff-8636, ieee802.3bm or itu-t g959.1 amphenol's...
Energy Storage - Amphenol TPI (ATPI)
Understanding and awareness of the effects of increased consumer energy usage on the grid, ATPI has designed and developed a wide range of connector and electrical assembly solutions for this emerging market.
MS3472W24 | Amphenol Global Search | Amphenol
26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert Arrangement 8-33 8-98 10-06 12-03 12-08 12-10 14-04 14-05 Service Rating I I I II I I I II Number of Contacts 3 3 6 3 8 10 4 5
radsok-power-connectors-catalog-amphenol-industrial
Based on single conductors in free air, wire cross-section same size as pin contact cross-sectional area. The RADSOK® Super Twist contact was developed to enable greater radial misalignment tolerance or “float,” in drawer and blind mate applications.
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
the board. The hyperbolic grid contact provides more surface area with many points of contact for heat dissipation at the pin and socket interface. This lowers temperature rise and reduces potential failures. RADSOK® Power-to-Board products are designed to be applied manually by press-fit or by a re-flow
Amphenol’s Newest High Speed Interconnect Offerings
Amphenol offers an array of high speed interconnect solutions, suitable for next generation speed and density requirements. Our extensive portfolio includes high speed backplane connectors, copper cable assemblies, loopback modules, OverPass™ solutions, optical transceivers and more. Here is a quick.
nrgSMART CTRL - amphenol-ns.com
For those desiring a single connection point for multiple panels, the new integrated controller can monitor and communicate data for up to 30 nrgSMART enabled PDUs. Panels are connected over a simple daisy chain connection. nrgSMART panels communicate circuit level current, voltage, alarm, and circuit threshold data as well as ambient temperature.
Low Profile Solderless PCB Edge Launch Connectors
SV Microwave's Low Profile Solderless PCB Edge Launch Connectors are ideal for high-frequency PCB applications. Available in SMA, 2.92mm, 2.4mm and 1.85mm.
NUMBER GS-12-447 PRODUCT SPECIFICATION - Amphenol CS
This specification defines the performance, test and reliability requirements of the Receptacle Straight and Right Angle Press-Fit product. This specification is applicable to the termination characteristics of the Metral RECEPTACLE, which provides a separable, interconnect for printed circuit boards.
R-VPX VITA 46 Connector System | RaptorLink 64X50 SOSA Ethernet Switch ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
VITA 62 VPX Solutions | Products | Amphenol Aerospace
Designed for defense applications and tailorable to meet your unique requirements, this product family includes 3U, 6U VITA 62, SOSA™-aligned solutions, including Custom form factors with up to 1.2kW of total power, multiple outputs and embedded EMI filters.
D-Shaped Connectors | Products - Amphenol
High-performance connectors that meet the stringent qualifications required for space flight, including the Goddard Space Flight Center S-311 and MIL-DTL-24308 Class M specifications. Our D-Subminiature spaceflight series connectors work well in aviation and space flight applications.
VITA Developer Kit - SV Microwave
Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, Screws and Driver Tool, Contact Installation and Removal Tools and more. SV Microwave has newly released a unique product line called VITA developer kit.
Micro-TCA Card Edge Connectors - Amphenol CS
Micro-TCA (μTCA) vertical card edge connectors provide 170 contacts on a 0.75mm pitch and enable advanced MCTM modules to be plugged directly to a backplane. Micro-TCA card edge connector’s conventional press-fit or surface mount assembly and connector designs require no costly hardware, resulting in low total applied cost. § Initial: 25mΩ max.
More Voltage & Power - Amphenol Aerospace
We ofer high-power and high-voltage connectors with our unique power-handling technologies based around a variety of specifications, including MIL-DTL-38999, MIL-DTL-5015, MGT-5015, and more.