Search Results for matlab array of ones
POWER MODULE P - amphenol-aerospace.com
ared Sibrava P • E Amphenol’s Integrated Solutions team can design and manufacture rugged DC/DC power supplies for all types of embedded systems applications.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
MSPEC6P2AC010 | SPE IP67 Cable Assembly | Amphenol
SPE IP67 Cable Assembly, IP67 Plug on one end and Pigtail on other end, 3.0m. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
ASRN3A21P - Amphenol Air LB
All-in-one design & locking tabs allows for easy “mate & lock” Interfacial & rear grommet sealing to Mil-Spec Standards; High-performing SAE 39029 Series crimp contacts are standard; D-Shaped Design: Enables simple polarization
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003449 00000 n 0000004646 00000 n 0000005710 00000 n 0000005842 00000 n 0000006785 00000 n 0000007732 00000 n 0000007859 00000 n 0000008925 00000 n 0000010158 00000 n 0000011229 00000 n 0000011298 00000 n 0000011396 00000 n 0000045490 00000 n ...
BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 112531 - Amphenol RF
Alias: B1141A2-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
Filters - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
except where noted below. More than one option may be used. NOTES: [1] Typical. [2] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1) Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5 ...
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
PCB Piezotronics | Measure vibration, pressure, force, and more
except where noted below. More than one option may be used. T - TEDS Capable of Digital Memory and Communication Compliant with IEEE PI 451.4 Temperature Range(Operating) -40 to +185 OF NOTES: -40 to +85 0 c +18 to 28 VDC 2.2 to 20 rnA <6 min ± 2.5 v Ohm +12.00 to 15.00 VDC Inverted 30 v -97 dB -101 dB -121 dB -130 dB -135 dB -143 dB 20,000 PF
M8183 SERIES - Amphenol Aerospace
Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 1 M8183 SERIES DC/DC POWER SUPPLY DESCRIPTION The M8183 military power supply is a rugged single output DC to DC converter which accepts an 220 -
ISPE Europe Annual Conference - kayeinstruments.com
The real-time Kaye ValProbe RT data loggers, obtainable in one and two sensor versions, are now also available with five sensors in conjunction with bendable probes. The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life. This ...
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
R-Serie V RFV - Temposonics
Entdecken Sie die R-Serie V RFV, Hochleistungssensoren mit flexiblem Messstab für präzise Messungen auf geraden und gebogenen Strecken. Längen von 150 mm bis 20.000 mm, ideal für begrenzte Platzverhältnisse. Platzsparend durch einfaches Aufwickeln. Optionales Profil und Druckrohre für zusätzliche Montagemöglichkeiten. CE-, UL/CUL-, EAC- und UKCA-zertifiziert für höchste Sicherheit ...
EB551 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Em-Trak Marine Electronics LTD - Gemeco
Em-Trak Marine Electronics are the world’s leading supplier of AIS transceivers. For over twenty years our transceivers have been the favored choice of professional, commercial and leisure vessel operators across the world due to their proven performance, reliability and seamless interoperability with other navigation and display systems.
Coaxial Cable Splitters CPS4-98 - amphenolprocom.com
The CPS power splitters use quarter wave coaxial cable transformer sections to match two or more loads to one source. The junction points on the CPS power splitters are completely encapsulated with polyurethane resin within an aluminium tube totally preventing dust and moisture ingress. Former Skymasts brand product.
Iniciar Sesión - kayeinstruments.com
Kaye ValProbe RT {Visión general} Kaye ValProbe RT {Estación base} Kaye ValProbe RT {Sensor de Temperatura Flexible} Kaye ValProbe RT {Sensor de Temperatura Maleable}
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window)
786LF Ultra low frequency accelerometer sensor, 100 mV/g
Accelerometer sensor, extremely low frequency (0.1 Hz low end), 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, case isolated