Search Results for matlab bar multiple colors
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Receptacle Standard 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Amphenol MP-64RJ4528GY-014 Slim Category-6 Ethernet Cable (Thin CAT6 ...
Buy 14ft Amphenol MP-64RJ4528GY-014 Thin-Line CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6 Ethernet Cables (Thin CAT6) Network Patch Cords (Color: Yellow) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
B A2 - Amphenol Sine
see keys arrangements for color 2. modifications: n/a 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +150°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
ATF13-6P2-BM13BLU Board Mount Header, Right Angle, AT, 6 Pi - Amphenol Sine
Color: Blue; Operating Temperature:-55°C to +125°C; Housing Material: Thermoplastic; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; RoHS Compliant?: TRUE; Mating Cycle Durability: 100;
B C- AT04-4P-R1K2K A1 - Amphenol Sine
housing: thermoplastic; color: gray seal: silicone rubber 2. modifications: end cap, nickel contacts, wedge, solid rear seal, resistors 3. specifications: 3.1 operating temperature: -55°c to +125°c 3.2 moisture resistance: ip67 ( mated condition ) 3.3 mating cycle durability: 100 cycles 3.4 rohs compliant 4. mating part: at06-4s* receptacle
Technical data HIGHLED - el-cab.com.pl
Color amber / yellow Angle of reflection horizontal 120° / vertical 120° Resolution high: 26 wide: 48 - 216 (other resolutions available on request) Operating voltage 24 V-DC (16,8 - 32V) Power consumption max. 0,2 A - 4,5 A (depending on resolution and brightness) Operating/storage temperature - 40 °C to +100 °C / - 40 °C to +100 °C
IDS-106 Amphenol
that accept multiple wire gauges, part count is reduced and real cost-savings are generated. AIST’s Amphe-PV H4 Plus™ connector is the ideal choice for all PV modules and installations, regardless of end-market, around the world. Features: • 1500V dual-certified to UL 6703 and IEC 62852 by UL & TÜV
SOLUCIONES PARA LA INDUSTRIA AUTOMOTRIZ - offers.tpcwire.com
, codificado con el color naranja y específicamente diseñado para proteger a los motores del daño causado por problemas de ruido eléctrico, prolongando al mismo tiempo la vida del conductor en aplicaciones dinámicas. El cable de servomotor de un proveedor de autopartes de nivel 1 . no se da abasto
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
REVISIONS REV DESCRIPTION DATE A1 - Amphenol Sine
OVERMOLD MATERIAL: THERMOPLASTIC COLOR: BLACK CONDUCTOR INSULATION: PVC 8 AWG 14 AWG 14 AWG 8 AWG 8 AWG 8 AWG 8 A W G 1 4 AW G 1 4 AW G 8 W G 8 A W G 8 W G WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. P1 P2 P3 DO NOT SCALE WIRING DIAGRAM A1 - TECHNICAL DATA SHEET ...
QWLD Connectors | Power Products | 38999 Plus | Products | Amphenol ...
QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive.
ENGLISH - el-cab.com.pl
• Bar graph LEDs assignable to 72 different positions and individ-ually selectable colours (red, green, yellow, white, blue, orange) • Absolute colour fidelity during dimming even at the lowest brightness settings. • Keys parametrisable in 4 different fixed states, or full control via CAN information (colour, brightness or flashing)
Thermometrics temperature sensor solutions - amphenol-sensors.com
with other sensors for multiple functions. Temperature sensors can be found all around the home in boilers and water heaters, washing machines, dishwashers, stoves, microwave ovens, irons, toasters, refrigerators and deep freezers. Around the Home For Healthcare We have developed state-of-the-art, high-performance sensors known