Search Results for matlab change dimension order
UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67 000-28400.
Resources | PCB Piezotronics
Download more information about PCB's products. Title: Bearing Fault Detector. Monitor and Detect Bearing Faults to Avert Catastrophic Failure
LAB GRADE INSTRUMENTS FOR AUDIO MARKETS - PCB
integrated CNC machining facility, anechoic chamber, and clean rooms in order to produce the highest level of product integrity. We also believe in investing in our employees and have several Ph.D.’s on staff for applications assistance and acoustic product design.
FC Connector - Excellent connection stability | Amphenol Precision Optics
The thread with anti - rotation is typical for FC connectors. They are valued for their excellent connection stability and are mainly used for measuring purposes.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TS3.81 Hook on back side: 3.81: 2P-24P: TSxx315B0000G: Please refer to the pdf file. The website drawing is for reference only.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
C091 31G014 200 2 - M16 Rear mounting female metal receptacl
Rear mounting female metal receptacle with O-ring seal and ring nut mount (hex nut available upon request). Complete EMI shielding in the fully mated and locked position (EMI security).
Configurator Singles | Amphenol
Part # 341372: type: PL900RG-N Connector: Circuit Count: 28: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
IT Datacom | Markets - Amphenol
ASGTC-Quadrax is a special circular bayonet coupling connector for data line transmission in RMT application, It's IP67 protection and with a self-locking system specially designed in order to get heavy duty application, Q-contacts with the protection of copper body and multipoints band in female contact to provide to 360º shielding.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
BNC Straight Plug to BNC Straight Plug B1694A 75 Ohm 30 M
095-850-166XXXX PDF Customer Drawing (Size: 288 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 1181.10 in (30000 mm) Cable Type: Belden 1694A: Connector 1 Part Number: 112957-11: Connector 2 Part Number: 112957-11:
EBY Electro - EB1350 Series - 3.50mm Spacing - PLUGGABLE BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Amphenol Assembletech
Compacter size than other connectors, 0.6mm pitch, 1.0mm thickness 2. 4X/6X(38pin) and 8X/12X(74pin) and 16X/20X(124pin) connectors are available 3. Support UPI1.0, SAS4.0, PCIe Gen4 and PCIe Gen5 4. Impedance is 85ohm 5. 34-30AWG cable is optional 6. Pull tab is optional 1. Switch 2. Router 3. Base station ...
3 Section 1000W Antenna for Mast Mounting, with Box for Coax - Gemeco
The antenna is manufactured in premium quality materials in order to prevent galvanic corrosion. Radiating elements are made of copper. The antenna is manufactured using crimping technology giving the antenna a 4-5 times stronger build-up. Installation by means of the N095F-SET. This antenna has the same rugged design as all other AC Antennas ...
B A1 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Temposonics II
2 GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation