Search Results for matlab char to number
gtc-matrix-connectors-heavy-equipment-data-sheet-amphenol-industrial
Size Color Code Part Number 16 Blue/White 10-538988-016 12 Yell./White 10-538988-012 8 White/Red 6500-018-0008 4 White/Blue 6500-018-0004 0 White/Yell. 6500-018-0000 CRIMPING TOOLS Contact Wire Range Finished Wire Dia. Range Crimping Tool Turret or Positioner Size AWG mm2 Inch mm Color Code Part Number Part Number
SIME0816PAC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
eco mate Standard | Technical Data - Amphenol Australia
Number of contacts 3 + PE 6 + PE Termination technique screw type solder type crimp type Wire gauge / AWG 0.75 - 2.5 mm 2 AWG 18-14 max. 0.75mm2 AWG 18 0.14 - 1.5 mm AWG 26 - 16 Flammability UL 94 VO Locking system round thread View on termination side of male contact insert Electrical Characteristics Rated voltage IEC 60664-1 1) 400 V 250 V
SIM3N85NA - Amphenol Air LB
Receptacle SIM serie3 Short flanged 4 modules Metallic Standard Black nickel Polarization A Not mounted
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Module Gigabit Pin With peripheral sealing Crimped contacts Supplied ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
SIME1602PNFBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
SIM3D42NGG - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Shielded Black nickel Polarization GG Not mounted (with rack/reversed rack plug)
Charles Laptop Tray Kit 97 VAK3000LAPTR and 97 4000LAPTR General ...
LT-VAKLAPTOPTR 1st Printing Page 3 of 4 2.4.2. Mount the Kit Assembly on the CUBE Door See Figure 2 and 3. For clarity, only the CUBE door and kit are shown. 1. The HVAC unit is affixed to the CUBE door with multiple screws down either side of the unit.
Module With front removable PCB contacts Pin With peripheral sealing ...
Module With front removable PCB contacts Pin With peripheral sealing Contacts #23 Polarization C
SMPM Female to Female Bullet, Spring Loaded (OAL 0.600") - SV Microwave
SV Microwave introduces the SMPM Female to Female Bullet, Spring Loaded (OAL 0.600") P/N: 1132-4113 with superior features. Explore now!
SIM2B20O000 - amphenol-airlb.fr
Plug monomodule Without polarization
00611405518 - Amphenol Air LB
Chimney Oval with hole Metallic Standard Bright nickel
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
"xx" number to db value chart date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r.
Millipacs® 2mm Hard Metrics Series - Right Angle Header Connectors
wwwamphenol-cscom Disclaimer Please note that the aove inormation is sect to change ithot notice Millipacs® 2mm Hard Metrics Series - Right Angle Header Connectors TYPE C HEADER WITH 55 SIGNAL PINS OVERVIEW Millipacs ® Type C right angle header connector provides 55 signal contacts in a 5 row configuration with press-fit
AC DC AC DC - TPC Wire
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
P30307-XX 6-Way Receptacle to RJ45 8-Way Receptacle - Amphenol Sine
AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112147 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Alias: B6121A1-NT3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RJE581883426N | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack , part number RJE581883426N JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.