Search Results for matlab datetime series
Size & Weight Comparison Charts - アンフェノールジャパン ...
Weight Comparison: 2M805 VS. D38999 Series III Size Comparison: 2M805 VS. D38999 Series III 2M805 Series 2M805 Layout Maximum Plug Diameter Maximum Jam Nut Receptacle Diameter 2M805 D38999 % Reduction 2M805 D38999 % In. mm. In. mm. In. mm. In. mm. Reduction 8-7 .707 17.96 .859 21.81 17% .775 19.69 1.201 30.51 35%
Temposonics
I 4 I Temposonics® EH IO-Link Data Sheet TECHNICAL DRAWING Magnet M12×1 Ø (Ø Sensor electronics housing 48 (1.89) 13 (0.51) Dead zone 63.5 (2.5) Stroke length 50…2540
M29504/04 & /05
MIL-DTL-38999 Series III, pin size 16 connectors, this low-cost, high-precision terminus family is ideal for harsh environment fiber optic interconnections. Available for single mode and multimode applications, these termini conform to the rigorous conditions of the MIL-PRF-29504B specification. The MIL and COTS series termini utilize the
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Terminal Junction Splices Single/ Dual/ Diode M81714/11, /12,/24 Series I
Single/ Dual/ Diode M81714/11, /12,/24 Series I Dual Wire Splices Materials Insulator Body: Polyethermide per ASTM-D-5205 Grommet: Silicone Rubber per A-A-59588 Internal Contact: Copper Alloy, Gold Finish Accordance with MIL-G-45204 Operating Range Temperature:-65ºC to 200ºC Insulation Resistance: 5000 Megaohms Min. Dielectric Withstanding ...
BLVR Series Low Voltage Pressure Sensors
This series is intended for use with non-corrosive, non-ionic working fl uids such as air, dry gases and the like. The output is also ratiometric to the suply voltage and is operable from 1.8 to 3.3 volts DC. • 0 to 1 “H2O to 0 to 30 “H2O Pressure Ranges • Low Supply Voltage (1.8V to 3.3V) • 40% Less Power Than Mini-Basic Series
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
plug, 6 socket, at series requires contact retention wedge aw6s standard molded color is grey. additional colors shown in part number chart are available via special order. 6 notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps
Omni Antennas 423x.09-480-Txx - amphenolprocom.com
The 4230 Series omni antenna is designed for very demanding applications where a highly durable and high performance colinear is required. The centre fed dipole design and corporate feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6923 STP 3D Model (Size: 561 kb ) 031-6923 PDF Customer Drawing (Size: 137 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
FROM MATING SIDE - Amphenol CS
1. mates with fci plug connector: 10044471 series. 2. materials: lower- and upper cover - zinc alloy,cu-ni-sn plated. sheetmetal cover - copper alloy(10039720-002) or stainless steel(10039720-003). ferrules: copper alloy, ni-sn plated. terminal block: - housing - thermoplastic. - terminals - copper alloy; finish: palladium-nickel alloy
MMCX Plug to N-Type Plug Adapter 50 Ohm Straight | 242169
MMCX Plug to N-Type Plug Adapter 50 Ohm Straight
SMA Plug to MMCX Jack Adapter 50 Ohm Straight | APH-SMAP-MMCXJ
SMA Plug to MMCX Jack Adapter 50 Ohm Straight
Mini-UHF Jack to TNC Plug Adapter 50 Ohm Straight | 242197 - Amphenol RF
Mini-UHF Jack to TNC Plug Adapter 50 Ohm Straight
B A4 - Amphenol Sine
normal seal, end cap, atp series b a4 none 1 1 requires contact retention wedge awp-4s grey black atp06-4s-ec01 atp06-4s-ec01bk color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap 3. specifications: 3.1 current rating: 25 amps
Telaire T7000 Series - amphenol-sensors.com
T7000 Series Specifications. Power Supply Battery Type Four AA batteries of any type (not included) Battery Operation 80 hours (alkaline) External 6 VDC from external AC/DC adapter (included) Power Requirements 100 mA peak, 20 mA average from 6V CFM/Person Ventilation Rate Measurement
Features - SV Microwave
Connector Series Sex Steps 1 & 3 Sex Male M Female F Steps 2 & 4 Series 2.92mm (40 GHz) 292 2.4mm (50 GHz) 24 Step 5 Length Min Max 12.0” 120 99.0” 990 Part Number FS292 - 140 - MS24 - 120 Description Female 2.92mm to Male 2.4mm 12.0” cable assembly. Example: C/A Part Number Builder
Telaire T6713 Series Co2 Module - amphenol-sensors.com
Telaire T6713 Series Co2 Module - amphenol-sensors.com
APXVBB4L26B2 43-C-I20 - amphenol-antennas.com
ELECTRICAL SPECIFICATIONS R1 R2 Frequency Range MHz 694-960 MHz 694-806 790-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 16.3 ± 0.5 16.8 ± 0.6 17.1 ± 0.4
SMA Jack to MMCX Plug Adapter 50 Ohm Straight Bulkhead
SMA Jack to MMCX Plug Adapter 50 Ohm Straight Bulkhead