Search Results for matlab delay 1 second
Model 684A03/683A000001 Triple Channel BNC Output Enclosure ... - PCB
Meter/Controller interface where #1 is the TOP METER, #2 is the MIDDLE METER, and #3 is the BOTTOM METER. Each Sensor Input has three connections, which are made on the terminal strip; one for the signal/power (typically red wire, +), another for ground (typically black wire), and the third is for the shield (typically a drain wire, SHIELD GND).
Two conductor, shielded low noise cable assembly - PCB
Key features n For use with differential high impedance output piezoelectric accelerometers n Critical parameters 100% tested n High temperature to 500°F (260°C) n Ideal for use in engine test cells n Rugged 7/16-27 UNS-2B Plug Description The 6917B is a low noise cable assembly consisting of a twisted pair of low noise treated
Applications - marport.com
1. Maximum range (80 m) / 2. Switch to a 20-meter range / 3. Switch to a 10-meter range. Example of higher quality echogram images when the range reduces automatically, here to 10 meters. Related information. About the Automatic Range Mode ...
Model 3713F11100G Triaxial MEMS DC accelerometer, 13 mV/g, 100 g ... - PCB
1.0 Introduction This operating guide contains information that will familiarize the user with the basic operation and installation of the 3700 Series MEMS DC Accelerometers. However, it is not intended to cover all of the specific measurement challenges that one may encounter while using the device. Therefore, if you have
Datenblatt C-Serie OEM-Sensor Analog C-Serie OEM-Sensor ... - Temposonics
36,1 21,2 Messlänge 18,2 16 2,2 1,8 Ø23 Ø4 Null Zone Inaktive Zone Bei Einsatz von Zubehör 561106 (Schraube M3x 37) mit 3 mm Bohrer aufbohren Nullpunkt und Messlänge sind auf Mitte Magnet bezogen Magnet S1 + S2 0,7 Gehäuse 36,1 Ø23 Ø21,4 2,2 22 4x45° Technische Daten Eingang Messgröße:Weg Messbereich: 72, 109, 128, 148, 162, 186, 194 ...
Protimeter Calibration Tables for Wood - amphenol-sensors.com
voegen voor elke 5°C onder 20°C of door 1/2% af te trekken voor elke 5°C boven 20°C. • Aflezingen die tot 1-2% hoger liggen, kunnen worden verkregen wanneer het hout met een in water overgebracht bewaarmiddel is doordrenkt. • Hoge afgelezen waarden voor sommige soorten
SIME0118SN - Amphenol Air LB
Module For crimped contacts Socket With peripheral sealing 1 contact quadrax anti rotate on polarizer side Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Standard Part Number: EN4165A01L182NB
Model 2508-01A | PCB Piezotronics
Model 2508-01A:PCB L&T Reaction Torque Transducer, 50 in-lb/4.2 ft-lb (5.6 N-m) rated capacity, 50% static overload protection, 2-in (50.8 mm) Steel F
Application Note - temposonics.com
Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0 E-Mail: info.de@temposonics.com ITALY Branch Office Phone: +39 030 988 3819 E-Mail: info.it@temposonics.com FRANCE Branch Office Phone: +33 614 060 728 E-Mail: info.fr@temposonics.com UK
Model M607A61 Spindler® Industrial ICP® Accelerometer ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Mini-SAS HD Active Optical Cable Assemblies - Amphenol CS
applications, from 1 to 100 meters. This wide offering gives system architects full flexibility and a complete range of products to meet all high-speed storage and high-density IO system needs. TARGET MARKETS Mini-SAS HD Active Optical Cable Assemblies § Fully compliant to SAS 3.0 (12Gb/s) and SAS 4.0 (24Gb/s) industry standards.
Model PRM900C | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SS60 50/200kHz, 600W, 20° Tilt, Raymarine, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Model 307B High sensitivity, quartz shear ICP® accel., 100 mV/g, 2.5 to ...
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
Model 353B04/ATS-10 General purpose, quartz shear ICP® accel ... - PCB
General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn., +/- 2% tolerance on voltage sensitivity Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001
Model 357B22 High temp., ceramic shear, charge output accel., 30 pC/g ...
1 general . operating guide. for use with . piezoelectric charge mode accelerometers . specification sheet, installation drawing . and calibration information enclosed . pcb assumes no responsibility for damage caused to this product as a result of . procedures that are inconsistent with this operating guide. 1.0 introduction
Part No. 550033 Rev. E - temposonics.com
1 INTRODUCTION 1 1.1 Theory of Operation/Magnetostriction 1 1.2 Temposonics II LDT Specifications for Sensors <180 inches 2 1.3 Temposonics II LDT Specifications for Sensors ‡ 200 inches 2 2 TEMPOSONICS II LDT INSTALLATION 3 2.1 Types of Transducer Supports 5 2.1.1 Loop Supports 5 2.1.2 Channel Supports 6 2.1.3 Guide Pipe Supports 6 2.2 Open ...
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
SIME2022PNP - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Model 645B01 Industrial vibration sensor, 4 to 20 mA output, 0 to ... - PCB
1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further analysis. This output is extended to the RVVO (Raw Vibration Velocity Output) option, which integrates the signal to a value of 100 mV/IPS (±20%).