Search Results for matlab fprintf variable number decimals
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix “4wire”. Therefore an ES220 unit in 4-wire is ordered as “ES220-4 wire”. Type Accuracy 0°C – 60°C 60°C – 100°C
22UKEX1011X Iss 0 - sgxsensortech.com
3 Certificate Number: CSAE 22UKEX1011X Issue: 0 4 Product: VQ700 Series Gas Sensing Head. 5 Manufacturer: SGX Europe Sp. z o.o. 6 Address: Konduktorska st. 42 40-155 Katowice Poland 7 This product and any acceptable variation thereto is specified in the schedule to this certificate and the documents therein referred to.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
PRE-SHIELD ADAPTER Connector Group K - amphenol.co.jp
mil part number designator connector shell size se – ii / i a dia.(max) h (max) j (max) accessory shell size allowable entry size inch mm inch mm inch mm min max 08 - 01 8/9 0.860 21.84 1.73 43.94 1.07 27.18 10 01 03 10/11 0.980 24.89 1.85 46.99 1.19 30.23 12 01 05 12/13 1.160 29.46 1.87 47.50 1.32 33.53
NTC Miniature Series - amphenol-sensors.com
Each material system is denoted by an ordering code letter, a referenced curve number and the nominal 77°F/257°F (25°C/125°C) resistance ratio. 3 Type 60/65/85/100 Specifications All thermoprobes are aged for extended periods of time. As such, they exhibit excellent stability for all service tempera-
NovaSensor NPC-1220 Series Medium Pressure Sensors
Medium Pressure Sensors NPC-1220 Series Features • 50 mV full scale output (FSO) • ±0.1% accuracy • Interchangeable • Temperature compensated 32°F to 140°F
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Telaire Accessories: Calibration Kits, Enclosures, Software, Cables
Enclosures Specifications Enclosures are compatible with all Ventostat 8000 series (except the 8003 and 8009) and Vaporstat 9002 models. T1508 Aspiration Box
Ø 80 MARK 2 - el-cab.com.pl
2 3 FLOOD SPOT 096 LWi 097 LWi 097 LWi 2,5 mt. 0°÷8° 1,5 mt. 0°÷3° x (m) y (m) 0 10 20 30 40 50 60 70 80 90 100-30-20-10 0 10 20 30 5 10 15 20 25 30 35 40 45 50 096 LWi 2,5 mt. 3°÷10°
folder traffic bus - el-cab.com.pl
www.mtcontrols.de moving safely Move & Traffi c Controls GmbH Bouchéstraße 12, Haus 1 12435 Berlin, Germany Phone +49 (0)30 53 31 14 -70 Fax +49 (0)30 53 31 14 -80
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-F
Magnetic and Hydraulic-Magnetic Circuit Breaker 8340-F... 2 www.e-t-a.de 1747 1 Type No. 8340 magnetic circuit breaker with toggle actuator Mounting F flange mounting Configuration 1 with mounting nuts 6-32 UNC 4 with mounting nuts M3 9 snap-in frame Number of poles 1 single pole protected 2 two pole protected 3 three pole protected
Thermal-Magnetic Circuit Breaker 3120--M1-
Number of poles 2 2-pole switching and 2-pole protected (pole 1: thermal- Terminal configurationmagnetically protected, pole 2: thermally protected) 5 P72-pole switching and 1pole thermal-magnetically protected 2x2.8-0.8 Mounting frame design H71collar height 1 mm (.039 in) screws M3.5, blade terminals 2x2.8-0.83 collar height 9 mm (.354 in)
FAQ - Amphenol Socapex
zurück PS-Serie: Power Devices Lösungen. Stromwandler; Stromverteilungseinheiten; USB-Sticks und -Extender