Search Results for matlab high dpi
D25P13A4PA00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Right Angle Solder Europe standard, 200 cycles, Standard Hole, 1.6mm PCB thickness.
Sensor overloading - Wilcoxon Sensing Technologies
type of mechanism will filter out much of the high frequency vibration which may be overloading the sensor. If the clipping and ski-slope are no longer present, the original sensor was most likely overloaded. Using an accelerometer with a lower sensitivity will provide enough range for the application. Beware,
Dual-input process meters - Wilcoxon Sensing Technologies
Enclosure 1/8 DIN, high impact plastic, UL 94V-0, color: black Mounting 1/8 DIN panel cutout required: 3.622” x 1.772” Tightening torque Screw terminal connectors: 5 lb-in (0.56 Nm) Weight 269 grams (9.5 oz) USB connection Compatibility: USB 2.0 Standard; compliant connector type: Micro-B receptacle; cable: USB A male
8-Port Antenna
High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU One pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed ...
Socket Junction Systems MIL-T-81714 Series II, Class D
The high pin count, low weight MIL-T-81714 Series II Socket Junction Module System is available in four basic module sizes, accommodating 12-26 AWG wire in a broad selection of bussing arrangements. Modules are supplied with the appropriate and specified MIL-C-39029/22 socket contacts. Socket Junction Systems MIL-T-81714 Series II, Class D
Products - kayeinstruments.com
The pharmaceutical industry constantly faces the challenge of meeting stringent regulatory requirements and high-quality standards. One of the essential tasks is the qualification of critical process equipment. ... LED w/0.01°C resolution: Computer Interface: RS232: Dimensions: 343 mm x 198 mm x 318 mm: Weight: 13.6 kg: Power: 115 VAC 60 Hz, 3 ...
G17DC15023313HR | SLIM TYPE DSUB | Amphenol
Dsub Slim Right Angle Dip, High Density 15 Position Receptacle VGA, Sunk 4.27mm, 15μin Au, Footprint 1.6mm, 2 Rows, Pitch 1.0mm, Post distance 1.4mm, PCB hole ...
Dewpoint Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
WISP51583MIMO-SH Enclosed Yagi MIMO Antenna - PCTEL
These enclosed Yagi MIMO Antennas are suited for long range broadband wireless access applications. They provide highspeed directional WiFi coverage and optimized data throughput in a rugged, low profile housing.
Temposonics
Resolution: analog output signal Signal without magnet not specified Feature: At 5 VDC operating voltage output is ratiometric to operating voltage Accuracy Linearity: ± 0.15mm by means of magnet 401842, between 5% and 95% of stroke length Zero tolerance: ± 1 mm Hysteresis: ± 25µm Repeatability: ± 25µm
Acu-Trac Fuel Level Sensor Product Overview
® Fuel Level Sensor uses ultrasonic technology to generate a high frequency sound wave and measure the time for the echo to reflect off of the liquid’s surface and return. The distance from the level sensor to the fuel is calculated based on the speed of sound. The measured distance is converted into a
Acu-Trac® NEMA 4 Liquid Level Sensor Overview
NEMA 4 uses ultrasonic technology to generate a high frequency sound wave and measure the time for the echo to reflect off of the liquid’s surface and return. The distance from the level sensor to the fuel is calculated based on the speed of sound. The measured distance is converted into a voltage
CALIBRATION SYSTEM - PCB
Broadband Resolution(1 Hz to 10 kHz) 0.004 g rms 0.039 m/s² rms [1] Amplitude Linearity ≤ 1 % ≤ 1 % [2] Transverse Sensitivity ≤ 3 % ≤ 3 % Sensitivity(Base Strain) 0.0001 g/µε 0.001 (m/s²)/µε Environmental Warm Up < 5.0 sec < 5.0 sec Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Electrical
SCFF 1-TRX 10G & 25G NRZ | Amphenol Active Optics Products
SCFF 1-TRX 10G & 25G NRZ (RUGGED) Size, efficiency & versatility all the way to 28 Gb/s. The rugged SCFF ("Small Cubical Form Factor") is a 1-channel duplex multi-mode (850nm) on-board transceiver with a 12pin electrical interface (SMT) complying specification SFF-8431 for high speed interfaces.It operates at data-rates up to 25Gbps in harsh environment:
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Broadband Resolution(0.5 to 100 Hz) 0.06 mg rms 0.0006 m/s² rms [2] Transverse Sensitivity(Typical) 1 % 1 % Transverse Sensitivity(Max) 3 % 3 % Environmental Overload Limit(Shock) ± 5,000 g pk ± 49,050 m/s² pk Temperature Range(Operating) -65 to +250 °F -54.0 to +121 °C
Thermometrics NTC Type BR Series Datasheet
• Special aging and conditioning for high reliability applications Type BR32/42/55 Thermal and Electrical Properties The following lists the thermal and electrical properties for all large ruggedized thermistors. All definitions and test methods per MIL-PRF-23648. Body Dimensions BR32 • Nominal diameter: 0.032 in (0.81 mm)
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Product Centaur High Bandwidth 38999 - Solder Tail ...
B285 High Wide Chirp, 1kW w/ FB, Navico BL, DT - airmar-emea.com
The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage are essential down to 152 m (500'). The included High-performance Fairing improves broadband performance at speeds over 30 knots (34 MPH). Features.
Amphenol Amphenol Taiwan Corporation Sheet 1
• High temperature thermoplastic, UL94V-0 Color: Blue • 3.2.2 Contact Copper Alloy • • Contact area: Selective Gold plating • Solder area: Gold flash or matte tin plating • Under-plating: Nickel overall 3.2.3 Shell • Copper Alloy or Stainless steel Solder area: Matte tin plating •) • Under-plating: Nickel overall 3.3 Rating
Piezoresistive pressure transducer - PCB
Model 8510C is a rugged, miniature, high sensitivity piezoresistive pressure transducer. Its high sensitivity combined with high resonance makes it ideal for measuring dynamic pressure. It has a 10-32 mounting thread, 0.15 inch (3.8 mm) face diameter and is available in ranges from 15 psi to 100 psi.