Search Results for matlab i = 1
Model 608A11 | PCB Piezotronics
Model 608A11:Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integra
150WXS WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX4, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Model 356A16 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
Model 356A16 Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn. Installation and Operating Manual
Model 485B36
%PDF-1.4 %âãÏÓ 8 0 obj > endobj 123 0 obj >/XObject >/ProcSet[/PDF/ImageB]>> endobj 122 0 obj >stream H‰Òw 6TH/æå*äå234Ñ30PAsK 39——Kß3×PÁ%Ÿ ...
COLLECTING VIBRATION DATA WITH A USB DIGITAL ACCELEROMETER AND AN ...
Analyzing With MATLAB . What makes the USB Digital Accelerometer (Model 633A01) a great device for data acquisition? Extreme portability. Why not use a device most people already carry around? The smart phone. An Android phone and MATLAB make for an easy solution to acquire data in the field and analyze in the comfort of the office.
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
Approx. 0.65 kg / 1.43 lb. Mounting: On 16 to 54 mm / 0.62 to 2.12 in. dia. mast tube: Environmental; Operating temperature range-35 °C to +70 °C: Survival Wind Speed: 290 km/h: Ingress Protection: IP66: Diagram and Mounting. Multi-purpose mounting bracket. Typical Gain and SWR curves.
Documentations - Amphenol Air LB
All our product and solution documentations, downloadable in .PDF : catalogues, brochures and flyers
Acoustic Methods of Microphone Calibration - PCB
Figure 1: Plot of pressure, random incident, electrostatic actuator, and free field response of a pressure microphone. In a typical manufacturing environment, these calibrations are carried out as a means of verifying the design of a microphone. In production, the microphones are calibrated with an electrostatic ac-tuator.
Omni Antennas CXL 150-1LW-SS-Ex - AMPHENOL PROCOM
CXL 150-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station Antenna which covers the 138 - 175 MHz band in three models. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
Technical Information | PCB Piezotronics
Download technical information on PCB's products. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Series I - LJT - Amphenol Ltd
MIL-DTL-38999 Series I and HE308 compliant; Large variety of contact arrangements and shell types, with maximum weight / space savings; 100% contact protection (scoop proof)
Hazardous area vibration sensors and transmitters
Certified for operation in Class I Division 1 and Zone 0 / Zone 1 hazardous locations. 786A-IS - General purpose, 100 mV/g; 787A-IS - General purpose, 100 mV/g, low profile; 780A-IS - General purpose, 100 mV/g, compact; 786A-M12-IS - General purpose, 100 mV/g, M12 connector; 787A-M8-IS - General purpose, 100 mV/g, low profile, M8 mounting screw
www.pcb.com
www.pcb.com
Product Data Sheet
%PDF-1.4 %âãÏÓ 3212 0 obj > endobj xref 3212 59 0000000016 00000 n 0000002764 00000 n 0000002934 00000 n 0000003582 00000 n 0000003834 00000 n 0000004010 00000 n 0000004822 00000 n 0000005460 00000 n 0000005639 00000 n 0000005754 00000 n 0000005867 00000 n 0000005955 00000 n 0000006658 00000 n 0000007296 00000 n 0000007724 00000 n 0000008854 00000 n 0000009061 00000 n 0000009423 00000 n ...
Amphenol All Sensors Products | All Sensors
Pressure Max: 10 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
Intrinsically safe 4-20 mA loop powered sensors
1 Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com buy.wilcoxon.com www.wilcoxon.com 98901 Rev.E.1 01/19 PC421-IS series Intrinsically safe 4-20 mA loop powered sensors Key features • True RMS or peak output • Certified intrinsically safe for use in hazardous areas • Easily integrated into existing process control systems
485B39 SERIES DIGITAL SENSING IN YOUR POCKET DIGIDAQ™ - PCB
1 Hz to 0.5 Hz [4] Digital Output Interface USB Class 1 Audio Physical Temperature Range (Operating) 14 °F to +176 °F (-10 °C to +80 °C) Temperature Range (Storage) -40 °F to +176 °F (-40 °C to +80 °C) Excitation Voltage to Sensor (± 5 %) 24 VDC Constant Current Excitation (± 5 %) 4 mA DC Power (USB) < 500 mW (5 V at 100 mA) Settling ...
SGX - SGX Sensortech Sensor
Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com Home Search for Sensors About Us Our Locations Legal Information. Do you like cookies? We use cookies to ensure you get the best experience on our website.
ACU-I20-B1 - Amphenol Antenna Solutions
REV071724 www.amphenol-antennas.com 1 of 2 ACU-I20-B1 Normal 1-to-1 RET ELECTRICAL SPECIFICATIONS Protocol --- Match 3GPP B / AISG v2.0 Power Supply V 10 ~ 30 VDC (6 Pin) Power Consumption Watts < 2 W (Idle Power), < 13 W (Active Power) Connector ---2x8 Pin Connector (IEC60130-9) According to AISG: Male is input, Female is output
Minitek®127 | FCI Basics | Board to Board Connectors | Amphenol
Minitek127 ® board-to-board series are 1.27mm pitch connector, position ranges from 4 to 100 positions. Family comprehensive offer includes straight and right angle, surface mount and through mount, shrouded and unshrouded headers in different plating variations (gold flash / 0.25μm gold / 0.76μm gold). Fine pitch of 1.27mm