Search Results for matlab largest number
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
Thermometrics temperature sensor solutions - amphenol-sensors.com
construction reduces the number of interconnections and ensures more reliable performance. Electronic circuitry and sensitive system components demand thermistor protection and control. Ourcustom-designcapabilityand problem solving expertise mean that we can offer innovative solutions in circuit protection; and temperature measurement and control.
www.fibersystems.com
Sheet5 Sheet4 Sheet3 Sheet2 Sheet1 Step 1: Step 2: Step 3: Step 4: Step 5: Step 6: Step 7: Step 8: Step 9: Step 10: Step 11: Step 12: Step 13: Step 14: Step 15: Step 16:
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
Streaming serial output is a 14 bit number proportional to the full scale. Pin # Amplified Digital Serial Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout
Telaire T6613/T6615 Series Development Kit
The Setup Wizard presents a number of dialogs. Amphenol Advanced Sensors suggests that the user accept the default values. After the application software is loaded, the final dialog appears. Unless you want to load the device drivers manually, check the box “Load the VCP device drivers…” In the event the device drivers are already
550991D R Series RP RH CANbus - temposonics.com
Document Part Number 550991 Revision D FEATURES , Absolute Measurement Linear LEDs For Sensor Diagnostics Superior Accuracy, Resolution down to 2 μm Non-Contact Sensing Technology Linearity Deviation Less Than 0.01% Repeatability Within 0.001% Direct CAN Output (Position + Velocity) BENEFITS Rugged Industrial Sensor
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix “4wire”. Therefore an ES220 unit in 4-wire is ordered as “ES220-4 wire”. Type Accuracy 0°C – 60°C 60°C – 100°C
el-cab.com.pl
2. oach Multimedia Solutions| C Coach Multimedia Solutions | 3. Coach Multimedia Solutions. Infotainment and functionality on tour. Bosch Car Multimedia stands for product innovat
Power Relay EPR10 - el-cab.com.pl
Connector Tyco HDSCS 3-pole part number 1-1418448-1 Pin assignment: 1 = GND (chassis) 2 = SF (output group fault) 3 = IN (control input) Control voltage ON 6 … 32 V DC OFF: 0 ... 3 V DC Max. overvoltage 36 V DC Control current at 12 V DC 2.5 mA at 24 V DC 4 mA at < 3 V DC < 10 µA Rising edge < 5 ms Signal outputs Reverse polarity
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Telaire Accessories: Calibration Kits, Enclosures, Software, Cables
Enclosures Specifications Enclosures are compatible with all Ventostat 8000 series (except the 8003 and 8009) and Vaporstat 9002 models. T1508 Aspiration Box
PS SERIES PSVD3UU48P600-X VPX DC/DC POWER SUPPLY PSVD3UU48P600-X SERIES ...
Slot Number A6 A5 A4 A3 A2 A1/*GA1 A0/*GA0 R/W Slot0 0 1 0 0 0 0 0 Slot1 0 1 0 0 0 0 1 Slot2 0 1 0 0 0 1 0 Slot3 0 1 0 0 0 1 1 * Slot location is determined by GAx per VITA 62. Communications Supported Support 46.11 Tier 1 For additional information, please contact factory
Level Plus - temposonics.com
Pharmaceutical Product Information Level Plus ® Magnetostrictive Liquid Level Transmitters with Temposonics® Technology Created by Zaozaa09 - Freepik.com
Model EMA-11-R | PCB Piezotronics (pt)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix “4wire”. Therefore an ES220 unit in 4-wire is ordered as “ES220-4 wire”. Type Accuracy 0°C – 60°C 60°C – 100°C
Amphenol Invotec Limited
Certificate Number: 8495185364 Expiration Date: 31 October 2020 Accreditation Length: 12 Months. Created Date: 10/2/2019 2:44:56 PM ...
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol to Showcase Innovative Solutions at NVIDIA GTC
Amphenol’s UltraPass ™ OverPass ™ Assemblies offer high-speed connections up to 224G, providing superior signal integrity. It is the highest differential pair count near-chip and on-package interconnect solution on the market. With a direct point-to-point connection, the UltraPass ™ OverPass ™ Assemblies offer up to a 10X reduction in signal loss, making them ideal for servers, data ...
Electronic Standard Relay - ESR10 ISO Maxi
www.e-t-a.de Electronic Standard Relay - ESR10 ISO Maxi 1646 1 5 Description Features and Benefits Technical data (Tamb = 25 °C, UN) ESR10 Maxi Voltage supply LINE+ Voltage rating UN DC 12 V Operating voltage UB 9...16 V Closed current I0 in OFF condition1): typically 50 µA Load circuit LOAD